目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 6335.4 - Hand knobs, Type SG, Cast iron, with threaded stud steel
JW Winco
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Hand Knobs
GN 6335.4
GN 6335.4 SG
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_2/star_knobs/gn_6335_4/gn_6335_4_sg/gn6335_4_sg.prj},{NB=Kreuzgriffschraube GN 6335.4-SG-50-M10-25},{PARTNUMBER=GN 6335.4-SG-50-M10-25},{ITEMID=6335.4-SG-50-M10-25},{D1=50},{D2=M10},{D2X=10},{L=25},{LX=25,30,35,45,55},{H3=20.000},{D3=18},{R1=4.000},{R2=17.000},{R3=70.000},{H1=32},{H2=18},{WEIGHT=0.1240},{CTN=3926305000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star knob with male threa...
GN 6335.4-SG-32-M6-16
32
M6
16
12
20
9
0.0340
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-32-M6-20
32
M6
20
12
20
9
0.0350
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-32-M6-25
32
M6
25
12
20
9
0.0360
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-32-M6-30
32
M6
30
12
20
9
0.0370
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-32-M6-35
32
M6
35
12
20
9
0.0380
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-32-M6-45
32
M6
45
12
20
9
0.0460
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-40-M8-15
40
M8
15
14
25
13
0.0580
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-40-M8-20
40
M8
20
14
25
13
0.0600
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-40-M8-25
40
M8
25
14
25
13
0.0610
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-40-M8-30
40
M8
30
14
25
13
0.0630
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-40-M8-40
40
M8
40
14
25
13
0.0660
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-40-M8-55
40
M8
55
14
25
13
0.0700
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-50-M10-25
50
M10
25
18
32
18
0.1240
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-50-M10-30
50
M10
30
18
32
18
0.1300
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-50-M10-35
50
M10
35
18
32
18
0.1290
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-50-M10-45
50
M10
45
18
32
18
0.1340
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-50-M10-55
50
M10
55
18
32
18
0.1390
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-63-M12-30
63
M12
30
20
40
23
0.2200
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-63-M12-35
63
M12
35
20
40
23
0.2080
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-63-M12-40
63
M12
40
20
40
23
0.2110
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-63-M12-50
63
M12
50
20
40
23
0.2500
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-63-M12-60
63
M12
60
20
40
23
0.2250
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-80-M16-30
80
M16
30
25
50
28
0.4100
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-80-M16-40
80
M16
40
25
50
28
0.4300
3926305000
YES
Star knob with male threa...
GN 6335.4-SG-80-M16-50
80
M16
50
25
50
28
0.4520
3926305000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表