您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1490 - Stainless Steel-Linear guide rail systems, Type A3, with one cam roller carriage with 3 rollers, Identification no. 0, without end stop
Elesa+Ganter
Linear motion components
GN 1490
GN 1490 NI
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn1490/gn1490_ni/gn1490_a3_0_ni_asmtab.prj},{NB=Edelstahl-Laufrollenfuehrung GN 1490-29-1434-A3-0-NI},{PARTNUMBER=GN 1490-29-1434-A3-0-NI},{TYP=A3},{TYP2=0},{H1=29},{L1=1434},{B=29},{H2=23},{L2=92},{FR=425},{FA=175},{WEIGHT=0.7780},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
±1
[mm]
B
[mm]
H2
[mm]
L2
cam roller carriage
[mm]
FR
per cam roller carriage
[N]
FA
per cam roller carriage
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Linear gu...
GN 1490-29-394-A3-0-NI
29
394
29
23
92
425
175
0.2790
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-474-A3-0-NI
29
474
29
23
92
425
175
0.3170
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-554-A3-0-NI
29
554
29
23
92
425
175
0.3550
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-634-A3-0-NI
29
634
29
23
92
425
175
0.3940
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-714-A3-0-NI
29
714
29
23
92
425
175
0.4320
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-794-A3-0-NI
29
794
29
23
92
425
175
0.4710
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-874-A3-0-NI
29
874
29
23
92
425
175
0.5090
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-954-A3-0-NI
29
954
29
23
92
425
175
0.5470
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-1034-A3-0-NI
29
1034
29
23
92
425
175
0.5860
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-1194-A3-0-NI
29
1194
29
23
92
425
175
0.6630
83024200
YES
Stainless Steel-Linear gu...
GN 1490-29-1434-A3-0-NI
29
1434
29
23
92
425
175
0.7780
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-394-A3-0-NI
37
394
37
30
92
800
200
0.4050
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-474-A3-0-NI
37
474
37
30
92
800
200
0.4650
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-554-A3-0-NI
37
554
37
30
92
800
200
0.5250
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-634-A3-0-NI
37
634
37
30
92
800
200
0.5850
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-714-A3-0-NI
37
714
37
30
92
800
200
0.6450
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-794-A3-0-NI
37
794
37
30
92
800
200
0.7050
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-874-A3-0-NI
37
874
37
30
92
800
200
0.7650
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-954-A3-0-NI
37
954
37
30
92
800
200
0.8250
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-1034-A3-0-NI
37
1034
37
30
92
800
200
0.8850
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-1194-A3-0-NI
37
1194
37
30
92
800
200
1.0050
83024200
YES
Stainless Steel-Linear gu...
GN 1490-37-1434-A3-0-NI
37
1434
37
30
92
800
200
1.1800
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表