您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 344.7 - Stainless Steel-ESD-Levelling feet, in electrically conductive ESD plastic (antistatic), Type B, with nut, without rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 344.7 Leveling Feet, Threaded Stud Stainless Steel, Foot Antistatic ESD Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn344_7/gn344_7_b_asmtab.prj},{NB=Edelstahl-Gelenkfuss GN 344.7-80-M16-158-B (0)},{PARTNUMBER=GN 344.7-80-M16-158-B},{NORMNR=GN 344.7},{V=1},{WINKEL=0},{FORM=B},{DD1=76.800},{D1=80},{D2=M16},{X=14.800},{Y=24.000},{ND=16.000},{L1=158},{L2=43},{L3=24},{SW=24},{KUDU=24},{STB=18},{VER=2.0},{WEIGHT=0.40000},{CTN=73269098},{ROHS=YES},{VERS=2},{SWV=10},{DX1=17},{INFOGANTER=Produktdetails},{PPATH=gn344_7_b_asmtpl.prj},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
STB
Static load in kN (see information)
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 344.7-60-M8-43-B
60
M8
43
33
24
14
14
14
0.08000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M8-68-B
60
M8
68
33
24
14
14
14
0.08000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M10-43-B
60
M10
43
33
24
14
14
14
0.11000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M10-68-B
60
M10
68
33
24
14
14
14
0.12000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M10-98-B
60
M10
98
33
24
14
14
14
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M12-43-B
60
M12
43
33
24
14
14
14
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M12-68-B
60
M12
68
33
24
14
14
14
0.13000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M12-98-B
60
M12
98
33
24
14
14
14
0.14000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M14-68-B
60
M14
68
33
24
14
14
14
0.14340
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M14-98-B
60
M14
98
33
24
14
14
14
0.17280
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M14-148-B
60
M14
148
33
24
14
14
14
0.22180
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-68-B
60
M16
68
33
24
16
14
14
0.18000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-108-B
60
M16
108
33
24
16
14
14
0.22000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-148-B
60
M16
148
33
24
16
14
14
0.28400
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-168-B
60
M16
168
33
24
16
14
14
0.30900
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-58-B
60
M16
58
43
24
24
24
18
0.24000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-98-B
60
M16
98
43
24
24
24
18
0.28000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-138-B
60
M16
138
43
24
24
24
18
0.34000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M16-158-B
60
M16
158
43
24
24
24
18
0.38080
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M20-98-B
60
M20
98
43
24
24
24
18
0.31380
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M20-138-B
60
M20
138
43
24
24
24
18
0.47580
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M20-158-B
60
M20
158
43
24
24
24
18
0.39000
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M20-198-B
60
M20
198
43
24
24
24
18
0.60380
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M24-98-B
60
M24
98
43
24
24
24
18
0.53280
73269098
YES
Stainless Steel-Levelling...
GN 344.7-60-M24-138-B
60
M24
138
43
24
24
24
18
0.64260
73269098
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表