품질보증 정보
카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 452.1 - Stainless Steel-Buffer with screw, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 452.1
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn452_1/gn452_1.prj},{NB=Stainless Steel-Buffer GN 452.1-38-19-5/16x18-55},{PARTNUMBER=GN 452.1-38-19-5/16x18-55},{ITEMID=452.1-38-19-5/16-55},{D1=38},{H=19},{D2=5/16x18},{L=16},{S=2},{NR=medium (55)},{NDM=7.93750},{D1X=34.800},{WEIGHT=0.04200},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Product details}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
S
[mm]
NR
Natural rubber - Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Buffer GN...
GN 452.1-25-13-1/4x20-55
25
13
1/4x20
13
2
medium (55)
0.01600
4016996050
YES
Stainless Steel-Buffer GN...
GN 452.1-25-19-1/4x20-55
25
19
1/4x20
13
2
medium (55)
0.01900
4016996050
YES
Stainless Steel-Buffer GN...
GN 452.1-25-25-5/16x18-55
25
25
5/16x18
16
2
medium (55)
0.02500
4016996050
YES
Stainless Steel-Buffer GN...
GN 452.1-38-19-5/16x18-55
38
19
5/16x18
16
2
medium (55)
0.04200
4016996050
YES
Stainless Steel-Buffer GN...
GN 452.1-40-25-5/16x18-55
40
25
5/16x18
16
2
medium (55)
0.05300
4016996050
YES
Stainless Steel-Buffer GN...
GN 452.1-40-25-3/8x16-55
40
25
3/8x16
16
2
medium (55)
0.06000
4016996050
YES
Stainless Steel-Buffer GN...
GN 452.1-51-19-3/8x16-55
51
19
3/8x16
29
2
medium (55)
0.08000
4016996050
YES
Stainless Steel-Buffer GN...
GN 452.1-51-41-3/8x16-55
51
41
3/8x16
16
2
medium (55)
0.13000
4016996050
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성