目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 616 - Spring plungers with steel bolt
Elesa+Ganter
分度及定位元件
GN 616
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn616/gn616.prj},{NB=Federnde Druckstueck GN 616-M8-K (deactivated)},{PARTNUMBER=GN 616-M8-K},{POS=0},{POSX=ausgerastet,eingerastet},{FORM=K},{FORMX='S','SS','K'},{D1=M8},{D2=3.5},{L=22},{SW=2.5},{W=3.0},{FEDERDRUCK1=10},{FEDERDRUCK2=39},{ARTIKELNUMMER=GN 611.5-M 8},{D1G=8.000},{D1K=1.500},{D1KX=1.400},{WEIGHT=0.0050},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
FORM
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
Length +0,2
[mm]
W
Spring compression
[mm]
FEDERDRUCK1
(standard) initial / end
[N]
FEDERDRUCK2
(high) initial / end
[N]
ARTIKELNUMMER
for screw drivers
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 616-M3-...
GN 616-M3-S
S
M3
1.0
12
1.0
2
4
GN 611.5-M 3
0.0003
73181900
YES
Spring plunger GN 616-M4-...
GN 616-M4-S
S
M4
1.5
15
1.5
4.5
16
GN 611.5-M 4
0.0010
73181900
YES
Spring plunger GN 616-M4-...
GN 616-M4-K
K
M4
1.5
15
1.5
4.5
16
GN 611.5-M 4
0.0010
73181900
YES
Spring plunger GN 616-M5-...
GN 616-M5-S
S
M5
2.4
18
2.3
6
19
GN 611.5-M 5
0.0020
73181900
YES
Spring plunger GN 616-M5-...
GN 616-M5-SS
SS
M5
2.4
18
2.3
11
40
GN 611.5-M 5
0.0020
73181900
YES
Spring plunger GN 616-M5-...
GN 616-M5-K
K
M5
2.4
18
2.3
6
19
GN 611.5-M 5
0.0015
73181900
YES
Spring plunger GN 616-M6-...
GN 616-M6-S
S
M6
2.7
20
2.5
6
19
GN 611.5-M 6
0.0030
73181900
YES
Spring plunger GN 616-M6-...
GN 616-M6-SS
SS
M6
2.7
20
2.5
15
43
GN 611.5-M 6
0.0030
73181900
YES
Spring plunger GN 616-M6-...
GN 616-M6-K
K
M6
2.7
20
2.5
6
19
GN 611.5-M 6
0.0020
73181900
YES
Spring plunger GN 616-M8-...
GN 616-M8-S
S
M8
3.5
22
3.0
10
39
GN 611.5-M 8
0.0060
73181900
YES
Spring plunger GN 616-M8-...
GN 616-M8-SS
SS
M8
3.5
22
3.0
20
75
GN 611.5-M 8
0.0060
73181900
YES
Spring plunger GN 616-M8-...
GN 616-M8-K
K
M8
3.5
22
3.0
10
39
GN 611.5-M 8
0.0050
73181900
YES
Spring plunger GN 616-M10...
GN 616-M10-S
S
M10
4.0
22
3.0
10
39
GN 611.5-M 10
0.0090
73181900
YES
Spring plunger GN 616-M10...
GN 616-M10-SS
SS
M10
4.0
22
3.0
20
75
GN 611.5-M 10
0.0090
73181900
YES
Spring plunger GN 616-M10...
GN 616-M10-K
K
M10
4.0
22
3.0
10
39
GN 611.5-M 10
0.0090
73181900
YES
Spring plunger GN 616-M12...
GN 616-M12-S
S
M12
6.0
28
4.0
12
53
GN 611.5-M 12
0.0156
73181900
YES
Spring plunger GN 616-M12...
GN 616-M12-SS
SS
M12
6.0
28
4.0
45
120
GN 611.5-M 12
0.0160
73181900
YES
Spring plunger GN 616-M12...
GN 616-M12-K
K
M12
6.0
28
4.0
12
53
GN 611.5-M 12
0.0140
73181900
YES
Spring plunger GN 616-M16...
GN 616-M16-S
S
M16
7.5
32
5.0
45
100
GN 611.5-M 16
0.0350
73181900
YES
Spring plunger GN 616-M16...
GN 616-M16-SS
SS
M16
7.5
32
5.0
64
160
GN 611.5-M 16
0.0350
73181900
YES
Spring plunger GN 616-M16...
GN 616-M16-K
K
M16
7.5
32
5.0
45
100
GN 611.5-M 16
0.0310
73181900
YES
Spring plunger GN 616-M20...
GN 616-M20-S
S
M20
10.0
40
7.0
52
125
GN 611.5-M 20
0.0800
73181900
YES
Spring plunger GN 616-M20...
GN 616-M20-SS
SS
M20
10.0
40
7.0
75
195
GN 611.5-M 20
0.0650
73181900
YES
Spring plunger GN 616-M24...
GN 616-M24-S
S
M24
12.0
52
10.0
70
170
GN 611.5-M 24
0.1310
73181900
YES
Spring plunger GN 616-M24...
GN 616-M24-SS
SS
M24
12.0
52
10.0
75
245
GN 611.5-M 24
0.1200
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表