您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PLX-B - Spherical knobs
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
PLX.
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/plx_combi/plx_b.prj},{NB=Spherical knobs PLX.32 B-M8},{CODE=50644},{DESCRIPTION=PLX.32 B-M8},{DIM01=32},{DIM02=29.0},{DIM03=M8},{DIM04=18},{DIM05=15},{WEIGHT=22},{NDM=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h min
[mm]
WEIGHT
Weight
[g]
Spherical knobs PLX.20 B-...
50611
PLX.20 B-M4
20
18.0
M4
12
10
9
Spherical knobs PLX.20 B-...
50612
PLX.20 B-M5
20
18.0
M5
12
10
9
Spherical knobs PLX.20 B-...
50613
PLX.20 B-M6
20
18.0
M6
12
10
9
Spherical knobs PLX.25 B-...
50623
PLX.25 B-M6
25
22.5
M6
15
15
13
Spherical knobs PLX.25 B-...
50624
PLX.25 B-M8
25
22.5
M8
15
13
18
Spherical knobs PLX.25 B-...
50625
PLX.25 B-M10
25
22.5
M10
15
13
17
Spherical knobs PLX.30 B-...
50632
PLX.30 B-M5
30
28.0
M5
15
10
28
Spherical knobs PLX.30 B-...
50633
PLX.30 B-M6
30
28.0
M6
15
12
27
Spherical knobs PLX.30 B-...
50634
PLX.30 B-M8
30
28.0
M8
15
15
26
Spherical knobs PLX.30 B-...
50635
PLX.30 B-M10
30
28.0
M10
15
18
25
Spherical knobs PLX.32 B-...
50644
PLX.32 B-M8
32
29.0
M8
18
15
22
Spherical knobs PLX.32 B-...
50645
PLX.32 B-M10
32
29.0
M10
18
18
21
Spherical knobs PLX.35 B-...
50654
PLX.35 B-M8
35
32.5
M8
18
15
32
Spherical knobs PLX.35 B-...
50655
PLX.35 B-M10
35
32.5
M10
18
18
30
Spherical knobs PLX.40 B-...
50664
PLX.40 B-M8
40
37.0
M8
22
18
50
Spherical knobs PLX.40 B-...
50665
PLX.40 B-M10
40
37.0
M10
22
21
53
Spherical knobs PLX.40 B-...
50666
PLX.40 B-M12
40
37.0
M12
22
27
60
Spherical knobs PLX.45 B-...
50675
PLX.45 B-M10
45
43.0
M10
17
21
72
Spherical knobs PLX.45 B-...
50676
PLX.45 B-M12
45
43.0
M12
17
27
83
Spherical knobs PLX.50 B-...
50684
PLX.50 B-M8
50
46.0
M8
29
15
98
Spherical knobs PLX.50 B-...
50685
PLX.50 B-M10
50
46.0
M10
29
21
98
Spherical knobs PLX.50 B-...
50686
PLX.50 B-M12
50
46.0
M12
29
27
107
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表