您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDN.FP+I-A - Solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp/vdn_fp_i_a_asmtab.prj},{NB=Solid handwheels VDN.300 FP+I-A26},{CODE=73781-26},{DESCRIPTION=VDN.300 FP+I-A26},{DIM01=301},{DIM02=26},{D=26},{DIM03=87},{DIM04=36},{DIM05=58},{DIM06=58.0},{DIM07=94},{D3=94},{DIM08=148},{DIM09=82},{DIM10=56.0},{DIM11=18},{DIM12=90},{DIM13=M10},{NDM=10},{DIM14=132.0},{DIM15=42},{DIM16=38},{DIM17=41.3},{DIM18=10},{DIM19=1100},{DIM20=35},{WEIGHT=2803},{PPATH=vdn_fp_i_a_asmtpl.prj},{VER=1},{VER1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
H
[mm]
DIM13
m
ⁿ/ₐ
DIM14
R
[mm]
DIM15
d'
[mm]
DIM16
d''
[mm]
DIM17
t
[mm]
DIM18
b
[mm]
DIM19
C
[Nm]
DIM20
L
[J]
WEIGHT
Weight
[g]
Solid handwheels VDN.50 F...
73651-10
VDN.50 FP+I-A10
50
10
22
12
16
16.0
-
25
26
19.0
9
28
M6
19.0
12
10
11.4
3
55
3
63
Solid handwheels VDN.63 F...
73671-10
VDN.63 FP+I-A10
63
10
28
13
20
20.0
-
31
28
24.0
10
40
M6
24.0
13
11
12.8
4
75
4
127
Solid handwheels VDN.80 F...
73691-10
VDN.80 FP+I-A10
80
10
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
13
11
12.8
4
120
5
157
Solid handwheels VDN.80 F...
73691-12
VDN.80 FP+I-A12
80
12
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
13
11
12.8
4
120
5
147
Solid handwheels VDN.100 ...
73710-10
VDN.100 FP+I-A10
100
10
46
21
24
20.0
35
54
39
33.5
12
50
M6
39.0
16
13
15.3
5
150
6
361
Solid handwheels VDN.100 ...
73710-12
VDN.100 FP+I-A12
100
12
46
21
24
20.0
35
54
39
33.5
12
50
M6
39.0
16
13
15.3
5
150
6
358
Solid handwheels VDN.125 ...
73720-12
VDN.125 FP+I-A12
125
12
57
28
32
26.5
44
70
46
38.0
15
65
M8
50.0
20
16
18.3
5
300
8
568
Solid handwheels VDN.125 ...
73720-14
VDN.125 FP+I-A14
125
14
57
28
32
26.5
44
70
46
38.0
15
65
M8
50.0
20
16
18.3
5
300
8
565
Solid handwheels VDN.140 ...
73724-14
VDN.140 FP+I-A14
140
14
55
28
32
26.5
44
70
48
38.0
15
65
M8
58.0
20
16
18.3
5
350
10
575
Solid handwheels VDN.150 ...
73730-14
VDN.150 FP+I-A14
150
14
61
30
32
26.5
50
80
48
38.0
15
65
M8
62.0
20
16
18.3
5
400
14
737
Solid handwheels VDN.150 ...
73730-16
VDN.150 FP+I-A16
150
16
61
30
32
26.5
50
80
48
38.0
15
65
M8
62.0
20
16
18.3
5
400
14
734
Solid handwheels VDN.175 ...
73740-16
VDN.175 FP+I-A16
175
16
66
32
40
33.0
55
90
56
43.0
15
80
M10
72.5
26
22
24.8
6
500
16
1089
Solid handwheels VDN.175 ...
73740-18
VDN.175 FP+I-A18
175
18
66
32
40
33.0
55
90
56
43.0
15
80
M10
72.5
26
22
24.3
6
500
16
1087
Solid handwheels VDN.200 ...
73750-18
VDN.200 FP+I-A18
200
18
68
32
40
33.0
55
90
60
43.0
15
90
M10
82.0
26
22
24.8
6
600
18
1314
Solid handwheels VDN.200 ...
73750-20
VDN.200 FP+I-A20
200
20
68
32
40
33.0
55
90
60
43.0
15
90
M10
82.0
26
22
24.8
6
600
18
1308
Solid handwheels VDN.225 ...
73760-20
VDN.225 FP+I-A20
225
20
71
33
49
40.0
66
110
66
44.5
15
90
M10
94.0
34
27
30.3
8
900
25
1708
Solid handwheels VDN.225 ...
73760-22
VDN.225 FP+I-A22
225
22
71
33
49
40.0
66
110
66
44.5
15
90
M10
94.0
34
27
30.3
8
900
25
1702
Solid handwheels VDN.250 ...
73770-22
VDN.250 FP+I-A22
249
22
76
36
49
40.0
66
110
70
44.5
15
90
M10
106.0
35
27
30.3
8
1000
35
2100
Solid handwheels VDN.250 ...
73770-24
VDN.250 FP+I-A24
249
24
76
36
49
40.0
66
110
70
44.5
15
90
M10
106.0
35
27
30.3
8
1000
35
2097
Solid handwheels VDN.300 ...
73781-26
VDN.300 FP+I-A26
301
26
87
36
58
58.0
94
148
82
56.0
18
90
M10
132.0
42
38
41.3
10
1100
35
2803
Solid handwheels VDN.50 F...
73651-10-K
VDN.50 FP+I-A10-K
50
10
22
12
16
16.0
-
25
26
19.0
9
28
M6
19.0
-
-
11.4
3
55
3
64
Solid handwheels VDN.63 F...
73671-10-K
VDN.63 FP+I-A10-K
63
10
28
13
20
20.0
-
31
28
24.0
10
40
M6
24.0
-
-
11.4
3
75
4
131
Solid handwheels VDN.80 F...
73691-10-K
VDN.80 FP+I-A10-K
80
10
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
-
-
11.4
3
120
5
160
Solid handwheels VDN.80 F...
73691-12-K
VDN.80 FP+I-A12-K
80
12
31
14
20
18.0
28
43
30
28.0
10
40
M6
32.0
-
-
13.8
4
120
5
157
Solid handwheels VDN.100 ...
73710-10-K
VDN.100 FP+I-A10-K
100
10
46
21
24
20.0
35
54
39
33.0
12
50
M6
39.0
-
-
11.4
3
150
6
361
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VDN.FP+IR-A - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP-A - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP+I 1 - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP+IRS-A - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP+I-A-SST - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP+IR - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP-A-SST - ELESA-Solid handwheels
Elesa
24.06.2024
VDN.FP+IRS - ELESA-Solid handwheels
Elesa
24.06.2024
GN 923.3 - Handwheels with revolving handle with keyway
Ganter
19.06.2024
GN 923.3 - Handwheels with revolving handle without keyway
Ganter
19.06.2024
GN 923 - Disk Handwheels, Aluminum, Powder Coated with keyway, Type B with ...
Ganter
19.06.2024
GN 923 - Disk Handwheels, Aluminum, Powder Coated without keyway, Type B wi...
Ganter
19.06.2024
VDN.FP.SST - ELESA-Solid handwheels
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表