您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN4173 - Gleitplatte, selbstschmierend
STRACK
02. Führungselemente
2.2. Wartungsarme Gleitelemente
Powered by
CAD模型選擇
{strack/fe_kat/fe_02/sn060110.prj},{NB=SN4173-A-38-100 Gleitplatte, selbstschmierend},{PDF=PDF},{FORM=A},{B1=38},{L1=100},{L2=70},{B3=0},{D1=9.0},{NB1=2},{T=4.6},{VAR=1},{D=5},{LB1=15},{LF=9.5},{BF=9.5},{DF=8},{TF=0.3},{SNPR=MIN},{ARTNR=177500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
FORM
(Form)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
B3
(B3)
[mm]
D1
(D1)
[mm]
NB1
(NB1)
[mm]
T
(T)
[mm]
VAR
(VAR)
[mm]
D
(D)
[mm]
LB1
(LB1)
[mm]
LF
(LF)
[mm]
BF
(BF)
[mm]
DF
(DF)
[mm]
TF
(TF)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN4173-A-18-50
A
18
50
20
0
6.5
2
3.6
1
5
15
9.0
9.0
6
0.3
177490
SN4173-A-18-75
A
18
75
45
0
6.5
2
3.6
1
5
15
9.0
9.0
6
0.3
177491
SN4173-A-18-100
A
18
100
70
0
6.5
2
3.6
1
5
15
9.0
9.0
6
0.3
177492
SN4173-B-18-150
B
18
150
60
0
6.5
3
3.6
2
5
15
9.0
9.0
6
0.3
177493
SN4173-A-28-50
A
28
50
20
0
9.0
2
4.6
1
5
15
9.5
9.5
6
0.3
177494
SN4173-A-28-75
A
28
75
45
0
9.0
2
4.6
1
5
15
9.5
9.5
6
0.3
177495
SN4173-A-28-100
A
28
100
70
0
9.0
2
4.6
1
5
15
9.5
9.5
6
0.3
177496
SN4173-B-28-150
B
28
150
60
0
9.0
3
4.6
2
5
15
9.5
9.5
6
0.3
177497
SN4173-A-38-50
A
38
50
20
0
9.0
2
4.6
1
5
15
9.5
9.5
8
0.3
177498
SN4173-A-38-75
A
38
75
45
0
9.0
2
4.6
1
5
15
9.5
9.5
8
0.3
177499
SN4173-A-38-100
A
38
100
70
0
9.0
2
4.6
1
5
15
9.5
9.5
8
0.3
177500
SN4173-B-38-150
B
38
150
60
0
9.0
3
4.6
2
5
15
9.5
9.5
8
0.3
177501
SN4173-A-48-75
A
48
75
45
0
9.0
2
4.6
1
5
15
9.5
9.5
8
0.3
177502
SN4173-A-48-100
A
48
100
70
0
9.0
2
4.6
1
5
15
9.5
9.5
8
0.3
177503
SN4173-A-48-125
A
48
125
95
0
9.0
2
4.6
1
5
15
9.5
9.5
8
0.3
177504
SN4173-B-48-150
B
48
150
60
0
9.0
3
4.6
2
5
15
9.5
9.5
8
0.3
177505
SN4173-C-75-75
C
75
75
45
45
9.0
4
4.6
3
5
15
9.5
9.5
8
0.3
177506
SN4173-C-75-100
C
75
100
70
45
9.0
4
4.6
3
5
15
9.5
9.5
8
0.3
177507
SN4173-C-75-125
C
75
125
95
45
9.0
4
4.6
3
5
15
9.5
9.5
8
0.3
177508
SN4173-D-75-150
D
75
150
60
45
9.0
6
4.6
4
5
15
9.5
9.5
8
0.3
177509
SN4173-C-100-100
C
100
100
70
70
9.0
4
4.6
3
5
15
9.5
9.5
8
0.3
177510
SN4173-C-100-125
C
100
125
95
70
9.0
4
4.6
3
5
15
9.5
9.5
8
0.3
177511
SN4173-D-100-150
D
100
150
60
70
9.0
6
4.6
4
5
15
9.5
9.5
8
0.3
177512
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
Z7433 - Distance frame
STRACK
13.10.2022
Z4294 - Slide unit
STRACK
04.01.2024
SN4177 - Wear plate VDI 3357, self-lubricating
STRACK
01.12.2022
Z4 - Latch lock with dowel pin (Type=0/25/50/75-0)
STRACK
17.08.2022
23900 - O-rings
norelem
30.05.2024
Z4294L - Slide unit
STRACK
04.01.2024
Z7425 - Flange housing
STRACK
13.10.2022
2960.72. - Sliding pad, small dimension, Bronze with solid lubricant
FIBRO
21.07.2023
Z148 - Guide screw
STRACK
19.09.2022
GP.12 - Wear Plate VDI 3357
Bordignon
13.03.2023
SN4181 - Angle strip, self-lubricating
STRACK
24.10.2022
SN5620 - Roller slide unit
STRACK
21.07.2022
SN4952 - Centering bolt
STRACK
29.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表