您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1594 - Sicherheits-Ringschraube
STRACK
03. Allgemeines Zubehör
3.7. Tragelemente
Powered by
CAD模型選擇
{strack/z_kat/z_07/sn100136.prj},{NB=SN1594-M24-18 Sicherheits-Ringschraube},{PDF=PDF},{D1=M24},{K=18},{D4XL3=85x45},{D2=57.0},{L=30},{L1=75.0},{L2=63},{SW=50},{Z1MAX=[ i ] Info},{D4=85},{L3=45},{D3=45},{D5=20},{DN=24},{L5=9.0},{L6=3.0},{L7=35.0},{L8=23},{B1=18},{B2=24},{SNPR=MIN},{ARTNR=104842}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D1
(d1)
[mm]
K
(K)
[mm]
D4XL3
(d4xL3)
[mm]
D2
(d2)
[mm]
L
(L)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
SW
(SW)
[mm]
Z1MAX
(Z1max)
[kg]
D4
(d4)
[mm]
L3
(L3)
[mm]
D3
(D3)
[mm]
D5
(D5)
[mm]
DN
(DN)
[mm]
L5
(L5)
[mm]
L6
(L6)
[mm]
L7
(L7)
[mm]
L8
(L8)
[mm]
B1
(B1)
[mm]
B2
(B2)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1594-M12-13
M12
13
55x32
36.5
18
48.0
41
34
[ i ] Info
55
32
30
9
12
6.0
2.0
20.0
13
13
16
104839
SN1594-M16-13
M16
13
55x32
36.5
20
48.0
41
34
[ i ] Info
55
32
30
13
16
6.0
2.0
20.0
15
13
16
104840
SN1594-M20-16
M20
16
70x34
52.0
30
67.0
57
46
[ i ] Info
70
34
41
16
20
7.0
3.0
28.0
24
15
22
104841
SN1594-M24-18
M24
18
85x45
57.0
30
75.0
63
50
[ i ] Info
85
45
45
20
24
9.0
3.0
35.0
23
18
24
104842
SN1594-M30-20
M30
20
85x45
70.0
35
94.5
78
65
[ i ] Info
85
45
54
25
30
12.0
4.0
41.0
28
20
28
104843
SN1594-M36-23
M36
23
115x60
81.0
50
106.0
86
75
[ i ] Info
115
60
57
30
36
13.0
5.0
45.0
43
22
32
53570
SN1594-M42-23
M42
23
115x60
81.0
50
106.0
86
75
[ i ] Info
115
60
57
35
42
13.0
5.0
45.0
43
22
32
53571
SN1594-M45-30
M45
30
140x70
104.0
60
127.0
106
95
[ i ] Info
140
70
65
40
45
13.0
8.0
48.0
53
26
42
53572
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表