您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Standard Type Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/standard_type_pb/sn30sn31sn5sn6_tsd_110_140_mm.prj},{NB=NSK_SN 3128 1},{IDNR=},{CNS=SN 3128 1},{VERS=2},{ORDER=SN 3128 1},{D1=125},{MD1=125},{PLB=SN 3128},{SBBN=-},{AN=23128CK},{AD=H3128},{DH8=225},{MD2=225},{HH13=150},{H=150},{J=380},{A=180},{L=445},{L1=130},{A1=130},{H1=50},{H2=290},{GH13=78},{G=78},{T=M24},{M=24},{D=24},{ST=36},{K=15},{N=28},{N1=36},{S=M24},{S1=24},{MASS=32.0},{SBBR=0},{AB=580000},{LRN=SR 225x10},{OD=225},{W=10.0},{Q=1},{Y=60},{OS=GS 28},{B2=24},{MD3=11},{SC=1},{OKO=2},{PLUG=2},{POMER=4.0},{AA=9.728},{BB=8.566},{CC=8},{UP2D=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Shaft Diameter
[mm]
PLB
Plummer Block Bearing Box Numbers
ⁿ/ₐ
AN
Spherical Roller Bearing - Numbers
ⁿ/ₐ
AD
Adapter-Numbers
ⁿ/ₐ
DH8
Diameter
[mm]
HH13
Height
[mm]
J
Length
[mm]
A
Width
[mm]
L
Length
[mm]
A1
Width
[mm]
H1
Height
[mm]
H2
Height
[mm]
GH13
Height
[mm]
T
Nominal Diameter of Screw
[mm]
N
Length
[mm]
N1
Length
[mm]
S
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
SN 3024 1
110
SN 3024
23024CDK
H3024
180
112
320
150
380
110
40
218
56
M20
26
32
M24
16.0
SR 180x10
1
47
SN 3124 1
110
SN 3124
23124CK
H3124
200
125
350
165
410
120
45
245
72
M20
26
32
M24
20.0
SR 200x10
1
55
SN 524 1
110
SN 524
22224EAKE4
H3124
215
140
350
185
410
120
45
270
86
M20
26
32
M24
24.5
SR 215x14
2
53
SN 524 2
110
SN 524
23224CK
H2324
215
140
350
185
410
120
45
270
86
M20
26
32
M24
24.5
SR 215x10
1
62
SN 624 1
110
SN 624
22324EAKE4
H2324
260
160
450
200
530
160
60
320
96
M24
33
42
M30
48.0
SR 260x10
1
67
SN 3026 1
115
SN 3026
23026CDK
H3026
200
125
350
160
410
120
45
240
62
M20
26
32
M24
19.0
SR 200x10
1
51
SN 3126 1
115
SN 3126
23126CK
H3126
210
140
350
170
410
120
45
270
74
M20
26
32
M24
26.0
SR 210x10
1
57
SN 526 1
115
SN 526
22226EAKE4
H3126
230
150
380
190
445
130
50
290
90
M24
28
36
M24
30.0
SR 230x13
2
57
SN 526 2
115
SN 526
23226CK
H2326
230
150
380
190
445
130
50
290
90
M24
28
36
M24
30.0
SR 230x10
1
65
SN 626 1
115
SN 626
22326CK
H2326
280
170
470
210
550
160
60
340
103
M24
33
42
M30
56.0
SR 280x10
1
72
SN 3028 1
125
SN 3028
23028CDK
H3028
210
140
350
170
410
120
45
270
63
M20
26
32
M24
25.0
SR 210x10
1
53
SN 3128 1
125
SN 3128
23128CK
H3128
225
150
380
180
445
130
50
290
78
M24
28
36
M24
32.0
SR 225x10
1
60
SN 528 1
125
SN 528
22228CDK
H3128
250
150
420
205
500
150
50
305
98
M24
33
42
M30
38.0
SR 250x15
2
60
SN 528 2
125
SN 528
23228CK
H2328
250
150
420
205
500
150
50
305
98
M24
33
42
M30
38.0
SR 250x10
1
70
SN 628 1
125
SN 628
22328CK
H2328
300
180
520
235
610
170
65
365
112
M30
35
45
M30
72.0
SR 300x10
1
77
SN 3030 1
135
SN 3030
23030CDK
H3030
225
150
380
175
445
130
50
290
66
M24
28
36
M24
29.0
SR 225x10
1
56
SN 3130 1
135
SN 3130
23130CK
H3130
250
150
420
200
500
150
50
305
90
M24
33
42
M30
38.0
SR 250x10
1
68
SN 530 1
135
SN 530
22230CDK
H3130
270
160
450
220
530
160
60
325
106
M24
33
42
M30
46.0
SR 270x16,5
2
65
SN 530 2
135
SN 530
23230CK
H2330
270
160
450
220
530
160
60
325
106
M24
33
42
M30
46.0
SR 270x10
1
76
SN 630 1
135
SN 630
22330CAK
H2330
320
190
560
245
650
180
65
385
118
M30
35
45
M30
98.0
SR 320x10
1
82
SN 3032 1
140
SN 3032
23032CDK
H3032
240
150
390
190
450
130
50
300
70
M24
28
36
M24
32.0
SR 240x10
1
61
SN 3132 1
140
SN 3132
23132CK
H3132
270
160
450
215
530
160
60
325
96
M24
33
42
M30
48.0
SR 270x10
1
74
SN 532 1
140
SN 532
22232CDK
H3132
290
170
470
235
550
160
60
345
114
M24
33
42
M30
50.0
SR 290x17
2
71
SN 532 2
140
SN 532
23232CK
H2332
290
170
470
235
550
160
60
345
114
M24
33
42
M30
50.0
SR 290x10
1
83
SN 632 1
140
SN 632
22332CAK
H2332
340
200
580
255
680
190
70
405
124
M30
42
50
M36
115.0
SR 340x10
1
88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
07.06.2024
SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm
NSK Rolling Bearing
07.06.2024
Adapter assemblies
NSK Rolling Bearing
07.06.2024
Locating Ring for SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
07.06.2024
SN2C, SN3C Type/Shaft diameter 95-160mm
NSK Rolling Bearing
07.06.2024
SN2C, SN3C Type/Shaft diameter 60-90mm
NSK Rolling Bearing
07.06.2024
Tapered Bore
NSK Rolling Bearing
07.06.2024
Adapter
NTN Corporation
17.10.2023
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Tapered bore, taper 1:12
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Type SNZ2
NTN Corporation
08.08.2022
Locating Ring for SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表