您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AHR 003 - Rod ends with a male thread
SKF
Bearings units and housings
Plain bearings
Rod ends
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/plain_bearings/rod_ends/ahr_003.prj},{NB=SKF_SAKB 5 F},{DESIGNATION=SAKB 5 F},{SUPPRESS=0},{DD=5.000},{DD2=19.000},{B=8.000},{THD=M 5},{C1=7.500},{HH=33.000},{ALPHA=15},{DDK=11.112},{L1=19},{L2=44},{L7=9},{R1=0.3},{LOAD1=3.250},{LOAD2=5.300},{K=50},{MASS=0.015},{RODEND=SAKB 5 F},{POPULAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
DD2
d2 max. - Diameter head
[mm]
B
B - Width inner ring
[mm]
THD
G - Thread
ⁿ/ₐ
C1
C1 max. - Width head
[mm]
HH
h - Height shank end face - centre rod end eye
[mm]
ALPHA
α - Angle of tilt
[°]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SKF_SAA 45 TXE-2LS
SAA 45 TXE-2LS
45.000
104.000
32.000
M 42x3
28.000
163.000
7
360.000
200.000
SKF_SA 35 TXE-2LS
SA 35 TXE-2LS
35.000
84.000
25.000
M 36x3
22.000
130.000
6
224.000
110.000
SKF_SA 25 C
SA 25 C
25.000
65.000
20.000
M 24x2
18.000
94.000
7
51.000
78.000
SKF_SALKAC 16 M
SALKAC 16 M
16.000
43.000
21.000
M 16
15.500
66.000
15
21.600
23.200
SKF_SAL 80 ES-2RS
SAL 80 ES-2RS
80.000
182.000
55.000
M 80x4
48.000
295.000
5
400.000
585.000
SKF_SA 60 TXE-2LS
SA 60 TXE-2LS
60.000
137.000
44.000
M 60x4
39.000
225.000
6
695.000
360.000
SKF_SA 10 C
SA 10 C
10.000
30.000
9.000
M 10
7.500
48.000
12
8.650
18.300
SKF_SALKB 12 F
SALKB 12 F
12.000
33.000
16.000
M 12
12.500
54.000
13
13.200
15.000
SKF_SALA 70 ES-2RS
SALA 70 ES-2RS
70.000
162.000
49.000
M 56x4
43.000
235.000
6
315.000
490.000
SKF_SAL 60 TXE-2LS
SAL 60 TXE-2LS
60.000
137.000
44.000
M 60x4
39.000
225.000
6
695.000
360.000
SKF_SALA 45 TXE-2LS
SALA 45 TXE-2LS
45.000
104.000
32.000
M 42x3
28.000
163.000
7
360.000
200.000
SKF_SAKAC 14 M
SAKAC 14 M
14.000
37.000
19.000
M 14
14.500
60.000
16
17.000
17.300
SKF_SAL 80 ESX-2LS
SAL 80 ESX-2LS
80.000
182.000
55.000
M 80x4
48.000
295.000
5
600.000
585.000
SKF_SA 80 ES-2RS
SA 80 ES-2RS
80.000
182.000
55.000
M 80x4
48.000
295.000
5
400.000
585.000
SKF_SAKAC 25 M
SAKAC 25 M
25.000
61.000
31.000
M 24x2
23.000
94.000
15
46.500
46.500
SKF_SAKB 20 F
SAKB 20 F
20.000
51.000
25.000
M 20x1.5
18.500
78.000
16
31.000
50.000
SKF_SALKAC 30 M
SALKAC 30 M
30.000
71.000
37.000
M 30x2
27.000
110.000
17
61.000
61.000
SKF_SAL 25 C
SAL 25 C
25.000
65.000
20.000
M 24x2
18.000
94.000
7
51.000
78.000
SKF_SAA 70 ES-2RS
SAA 70 ES-2RS
70.000
162.000
49.000
M 56x4
43.000
235.000
6
315.000
490.000
SKF_SAL 10 C
SAL 10 C
10.000
30.000
9.000
M 10
7.500
48.000
12
8.650
18.300
SKF_SAL 15 ES
SAL 15 ES
15.000
41.000
12.000
M 14
10.500
63.000
8
17.000
28.000
SKF_SAA 45 ESX-2LS
SAA 45 ESX-2LS
45.000
104.000
32.000
M 42x3
28.000
163.000
7
190.000
200.000
SKF_SA 50 ESX-2LS
SA 50 ESX-2LS
50.000
114.000
35.000
M 52x3
31.000
195.000
6
236.000
245.000
SKF_SAA 80 ESX-2LS
SAA 80 ESX-2LS
80.000
182.000
55.000
M 64x4
48.000
270.000
5
600.000
585.000
SKF_SALKB 22 F
SALKB 22 F
22.000
55.000
28.000
M 22x1.5
21.000
84.000
15
38.000
58.500
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BS2_001 - Spherical roller bearings
SKF
06.06.2024
BC1_001_101 - Cylindrical roller bearings, single row
SKF
06.06.2024
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
BD1_001_BDC_001 - Thrust ball bearings, single direction
SKF
06.06.2024
BJ1_001 - Self-aligning ball bearings
SKF
29.05.2024
AHR_001_002 - Rod ends with a female thread
SKF
06.06.2024
BA1_001_101 - Angular contact ball bearings, single row
SKF
06.06.2024
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
BND_001 - Drawn cup needle roller bearings
SKF
06.06.2024
BGN_001 - Needle roller thrust bearings
SKF
06.06.2024
BA2_001 - Angular contact ball bearings, double row
SKF
06.06.2024
AHR_004 - Rod ends with a welding shank
SKF
21.11.2022
BA1_010 - Angular contact ball bearings, super-precision
SKF
06.06.2024
BN1_002 - Needle roller bearings with machined rings, without an inner ring
SKF
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表