您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SKF-455 - Flange Bearings - Two-Bolt Flange, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Flange Bearings
Flange Bearings - Two-Bolt Flange, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/p040405/skf-455.prj},{NB=SKF-460},{PN=SKF-460},{AMERSID=1046149},{APACID=-},{EMEAID=-},{DUTY=Standard Duty},{BEARINGTYPE=Set Screw Locking - Narrow Inner Ring - M-Seals},{SHAFTDIAMETERSKE=1.00000000},{LOADRATE=3150},{A=4.87500000},{B=3.90625000},{C=0.62500000},{D=1.18750000},{E=1.53125000},{J=2.75000000},{K=0.75000000},{Y=0.45312500},{E1=1.32},{Y1=0.094},{D1PLANE4=90.000},{SSKETCH2=0.45703125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DUTY
Duty
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
SHAFTDIAMETERSKE
Bore Size
[Inch]
LOADRATE
Load Rating
ⁿ/ₐ
A
A Length
[Inch]
B
B Hole Spacing
[Inch]
C
C Flange Thickness
[Inch]
D
D Flange Height
[Inch]
E
E Height
[Inch]
J
J Width
[Inch]
K
K Bearing Center
[Inch]
Y
Y Base Cut Height
[Inch]
SKF-455
SKF-455
1046145
-
-
Standard Duty
Set Screw Locking - Narro...
1/2
2150
3 7/8
3
15/32
15/16
1 7/32
2 1/8
19/32
21/64
SKF-456
SKF-456
1046146
-
-
Standard Duty
Set Screw Locking - Narro...
5/8
2150
3 7/8
3
15/32
15/16
1 7/32
2 1/8
19/32
21/64
SKF-457
SKF-457
1046147
-
-
Standard Duty
Set Screw Locking - Narro...
3/4
2860
4 13/32
3 17/32
7/16
31/32
1 9/32
2 3/8
9/16
9/32
SKF-458
SKF-458
1046148
-
-
Standard Duty
Set Screw Locking - Narro...
7/8
3150
4 7/8
3 29/32
5/8
1 3/16
1 17/32
2 3/4
3/4
29/64
SKF-459
SKF-459
1091867
-
-
Standard Duty
Set Screw Locking - Narro...
15/16
3150
4 7/8
3 29/32
5/8
1 3/16
1 17/32
2 3/4
3/4
29/64
SKF-460
SKF-460
1046149
-
-
Standard Duty
Set Screw Locking - Narro...
1
3150
4 7/8
3 29/32
5/8
1 3/16
1 17/32
2 3/4
3/4
29/64
SKF-462
SKF-462
1046150
-
-
Standard Duty
Set Screw Locking - Narro...
1 3/16
4390
5 9/16
4 19/32
17/32
1 9/32
1 21/32
3 1/8
25/32
27/64
SKF-463
SKF-463
1046151
-
-
Standard Duty
Set Screw Locking - Narro...
1 1/4
4390
5 9/16
4 19/32
17/32
1 9/32
1 21/32
3 1/8
25/32
27/64
SKF-464
SKF-464
1046152
-
-
Standard Duty
Set Screw Locking - Narro...
1 1/4
5740
6 1/8
5 1/8
9/16
1 11/32
1 13/16
3 5/8
13/16
7/16
SKF-465
SKF-465
1046153
-
-
Standard Duty
Set Screw Locking - Narro...
1 3/8
5740
6 1/8
5 1/8
9/16
1 11/32
1 13/16
3 5/8
13/16
7/16
SKF-466
SKF-466
1046154
-
-
Standard Duty
Set Screw Locking - Narro...
1 7/16
5740
6 1/8
5 1/8
9/16
1 11/32
1 13/16
3 5/8
13/16
7/16
SKF-467
SKF-467
1046155
-
-
Standard Duty
Set Screw Locking - Narro...
1 1/2
6910
6 3/4
5 21/32
9/16
1 17/32
2 1/32
4
29/32
29/64
SKF-468
SKF-468
1091868
-
-
Standard Duty
Set Screw Locking - Narro...
1 11/16
7470
7 1/16
5 27/32
5/8
1 17/32
2 7/64
4 1/4
29/32
15/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表