您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaTrendy angled - Conventional outlet
Sita
Open channel drainage
SitaTrendy
Powered by
CAD模型選擇
{sita/f/sitatrendy/sitatrendy_abgewinkelt_asmtab.prj},{NB=Sita 151400 (300,,0,0)},{HEIZ=0},{VERS=1},{DN=70},{OD=75},{RD=0.5},{TID=146},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sitatrendy_abgewinkelt.png},{ARTNR1=151400},{DESC=SitaTrendy abgewinkelt, DN 70, Bitumen},{DK=250 x 350},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{MAT=Polyurethan},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{ANS=Bitumen-Manschette},{BLK=H 1,5 - max. 150 kg / 1,5 kN},{LOGLEVEL=300},{ZUB=},{AF=0},{ARTZUB=},{H=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
A
Nozzel height
[mm]
DK
Opening/Core borehole
[mm]
B
Nozzel length
[mm]
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
ASM
Recess dimension
[mm]
ANS
Connection
ⁿ/ₐ
RD
Gross desity
[g/cm³]
TID
pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°C]
TBMIN
Temperature resistance, min.
[°C]
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA350ID03
Thermal insulation of outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA360ID03
Trace heating für roof drains for floor, roof and sanitary objekts
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Surface of roof outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SitaTrendy angled DN70 15...
151400
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
bitumen-connection sleeve
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563006290
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151401
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Resitrix CL-connection sl...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563010150
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151402
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Thermofin F15-connection ...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563037409
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151403
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
QuickSeam SA Flashing-con...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563692844
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151404
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Mapeplan T-connection sle...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563693179
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151405
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Alkortec-connection sleev...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563695142
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151409
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Sikaplan 15G-connection s...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563702703
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151410
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
PVC-connection sleeve
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563695753
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151416
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Polyfin-connection sleeve
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563036709
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151418
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Tectofin RG-connection sl...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563006306
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151420
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Wolfin IB-connection slee...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563021521
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151421
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Inofin FR-connection slee...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563021804
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151422
SitaTrendy angled DN 70, ...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Evalastic-connection slee...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563006375
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151424
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Sarnafil-TG 66-15 beige-c...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563038109
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151425
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Evalon V weiß-connection ...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563020777
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151429
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Thermoplan T TL 15-connec...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563009543
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151430
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
O.C. Plan 4230-connection...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563011683
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151431
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Flagon EP-S sandgrau-conn...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563012734
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151432
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Extrupol F-connection sle...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563006412
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151434
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Rhepanol HG 18-connection...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563019719
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151435
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
VAEPLAN V-connection slee...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563022078
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151437
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Evalon V hellgrau-connect...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563020050
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151438
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Austroplan-connection sle...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563018231
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151448
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Köster TPO 2.0 F-connecti...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563021590
SitaTrendy roof outlet, a...
SitaTrendy angled DN70 15...
151450
SitaTrendy angled, DN 70,...
70
75
117
250 x 350
165
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
no
round
no
no
no
250 x 350
Evalon V schiefergrau-con...
0.5
146
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaTrendy angled
no
no
no
no
no fire-resistance gradin...
H 1,5
4027563028506
SitaTrendy roof outlet, a...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SitaStandard angled - Conventional outlet
Sita
26.03.2024
SitaTrendy Vertical - Conventional outlet
Sita
26.03.2024
Duschrinnenset, flach, Fliesenmulde "tile" - TECElinus
Tece
28.05.2024
Bend - SitaPipe Stainless steel
Sita
26.03.2024
Retaining element for SitaTrendy/SitaSani - SitaMore
Sita
26.03.2024
WING - Wing nut for manual tightening - ANSI B18-17 or stainless steel DIN3...
HPC
03.08.2023
Toilet modules with Uni cistern - Toilet modules with Uni cistern
Tece
28.05.2024
SitaEasy - Parapet outlet
Sita
26.03.2024
SitaTrendy Vertical heated - Conventional outlet
Sita
26.03.2024
SitaCompact Angled - Balcony and terrace drainage rainwater outlet
Sita
26.03.2024
Extension unit - SitaTrendy
Sita
26.03.2024
SitaEasy Go - Parapet outlet
Sita
26.03.2024
Modèle 92-91 - Manette indexable pour connecteur de tube
EMILE MAURIN - Eléments Standard Mécaniques
27.07.2022
Parking deck drain
KESSEL
21.11.2022
Show more
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表