您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaStandard angled heated - Conventional outlet
Sita
Open channel drainage
SitaStandard
Powered by
CAD模型選擇
{sita/f/sitastandard/sitastandard_abgewinkelt_beheizt.prj},{NB=Sita 101500 (300,,0,0)},{DN=70},{OD=75},{A=122},{B=224},{KL=2000},{RD=0.5},{TID=189},{TBMAX=80},{TBMIN=-20},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=1},{SA700ID09=230.00},{SA700ID10_=1},{SA700ID11=207.00},{SA700ID12=253.00},{SA700ID13_=1},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sitastandard_abgewinkelt_beheizt.png},{ARTNR1=101500},{DESC=SitaStandard abgewinkelt, DN 70, beheizt, Bitumen},{AP=250 x 350},{DK=250 x 350},{ANS=Bitumen-Manschette},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=nein},{UDF=ja},{FG=ja},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{LOGLEVEL=300},{ZUB=},{AF=0},{ARTZUB=},{H=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
AP
Recess dimension
[mm]
A
Pot height
[mm]
B
Nozzel length
[mm]
DK
Opening/Core borehole
[mm]
ANS
Connection
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzel cross section
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
KL
Cable length
[mm]
RD
Gross desity
[g/cm³]
TID
pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°C]
TBMIN
Temperature resistance, min.
[°C]
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA350ID03
Thermal insulation of outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA360ID03
Trace heating für roof drains for floor, roof and sanitary objekts
ⁿ/ₐ
SA400ID03
Material of outlet
ⁿ/ₐ
SA450ID03
Surface of roof outlet for floor, roof and sanitary objects
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Drain trap
ⁿ/ₐ
SA700ID04
Product name
ⁿ/ₐ
SA700ID06
Set article from combination of outlet and extension unit
ⁿ/ₐ
SA700ID07
Potential equalisation (erthing connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID09
Nominal/operating voltage for roof outlets
[V]
SA700ID10
Type of nominal/operating voltage
ⁿ/ₐ
SA700ID11
min. operating voltage
[V]
SA700ID12
max. operating voltage
[V]
SA700ID13
Nominal frequency (according to DIN IEC 38) with reference to field nominal/operating voltage (Hz)
[Hz]
SA700ID14
Electrical protection class
ⁿ/ₐ
SA700ID15
Connection to GLT, GA
ⁿ/ₐ
SA700ID16
Fire resistance class retrofit
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SitaStandard angled heate...
101500
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
bitumen-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563001677
SitaStandard roof outlet,...
SitaStandard angled heate...
101501
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Resitrix CL-connection sl...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563001684
SitaStandard roof outlet,...
SitaStandard angled heate...
101502
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Thermofin F15-connection ...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563693551
SitaStandard roof outlet,...
SitaStandard angled heate...
101509
SitaStandard angled DN 70...
70
75
250 x 350
122
224
250 x 350
Sikaplan 15G-connection s...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563046272
SitaStandard roof outlet,...
SitaStandard angled heate...
101510
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
PVC-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563001691
SitaStandard roof outlet,...
SitaStandard angled heate...
101518
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Tectofin RG-connection sl...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563021255
SitaStandard roof outlet,...
SitaStandard angled heate...
101520
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Wolfin IB-connection slee...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563001769
SitaStandard roof outlet,...
SitaStandard angled heate...
101524
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Sarnafil-TG 66-15 beige-c...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563009307
SitaStandard roof outlet,...
SitaStandard angled heate...
101529
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Thermoplan T TL 15-connec...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563695043
SitaStandard roof outlet,...
SitaStandard angled heate...
101530
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
O.C. Plan 4230-connection...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563001790
SitaStandard roof outlet,...
SitaStandard angled heate...
101531
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Flagon EP-S sandgrau-conn...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563025475
SitaStandard roof outlet,...
SitaStandard angled heate...
101534
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Rhepanol HG 18-connection...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563040690
SitaStandard roof outlet,...
SitaStandard angled heate...
101537
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Evalon V hellgrau-connect...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563030936
SitaStandard roof outlet,...
SitaStandard angled heate...
101541
SitaStandard angled, DN 7...
70
75
250 x 350
122
224
250 x 350
Alkortop F-connection sle...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563694312
SitaStandard roof outlet,...
SitaStandard angled heate...
101550
SitaStandard angled DN 70...
70
75
250 x 350
122
224
250 x 350
Evalon V schiefergrau-con...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 70
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563702246
SitaStandard roof outlet,...
SitaStandard angled heate...
101700
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
bitumen-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563002032
SitaStandard roof outlet,...
SitaStandard angled heate...
101701
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
Resitrix CL-connection sl...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563002049
SitaStandard roof outlet,...
SitaStandard angled heate...
101702
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
Thermofin F15-connection ...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563038161
SitaStandard roof outlet,...
SitaStandard angled heate...
101707
SitaStandard angled DN 10...
100
110
250 x 350
145
222
250 x 350
Hertalan-connection sleev...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563051757
SitaStandard roof outlet,...
SitaStandard angled heate...
101709
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
Sikaplan 15G-connection s...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563037805
SitaStandard roof outlet,...
SitaStandard angled heate...
101710
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
PVC-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563002056
SitaStandard roof outlet,...
SitaStandard angled heate...
101716
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
Polyfin-connection sleeve
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563030554
SitaStandard roof outlet,...
SitaStandard angled heate...
101718
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
Tectofin RG-connection sl...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563021262
SitaStandard roof outlet,...
SitaStandard angled heate...
101720
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
Wolfin IB-connection slee...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563002124
SitaStandard roof outlet,...
SitaStandard angled heate...
101721
SitaStandard angled, DN 1...
100
110
250 x 350
145
222
250 x 350
Inofin FR-connection slee...
Ventilated flat roof
Balcony, terrace, loggia
Conventional drainage
no
yes
no
yes
yes
no
External piping
horizontal
no
no
no
yes
Polyurethane
yes
round
no
no
no
2000
0.5
189
80
-20
H 1,5 - max. 150 kg / 1,5...
Euroclass E / B2 normal f...
Roof drains without drain...
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
with heating
Plastic
untreated
with factory provided con...
without drain trap
SitaStandard angled DN 10...
no
no
yes
230.00
Wechselspannung (AC)
207.00
253.00
50
IP57
nein
no
no fire-resistance gradin...
H 1,5
4027563041529
SitaStandard roof outlet,...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表