您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
法兰式-超重负荷型SHS-LC型
THK
直线运动系统
LM滚动导轨
保持器型LM滚动导轨
球保持器型
LM滚动导轨SHS型
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_shs/shs_lc_asmtab.prj},{NB=SHS30LC1SS-280L_G20_0_B-M6F_74-5_0_0_0_1_},{PD=280},{LEND=8640.00},{LPORM=110.00},{LPORX=1000.00},{M=42.00},{W=90.00},{LTR=106.00},{H=8.50},{L1=105.00},{T=11.50},{F=80.00},{D1=9.00},{D2=14.00},{MAXL=3000.00},{GA=20.00},{ND=4.000},{MN=SHS30LC},{INFO=Info Text},{INFO1=Info Text},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{PPATH=shs_lc/shs_lc_asmtpl.prj},{RADCX='','No Symbol : Normal','C1','C1 : Light preload','C0','C0 : Medium preload'},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=280.0},{ACCG=},{G=},{GX=20},{NR=},{POR=0},{GPJ=B-M6F},{TAPH=},{P1=74.5},{P2=0},{P3=0},{P4=0},{TH=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
公称型号
ⁿ/ₐ
GX2
Length g
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
拼接数
ⁿ/ₐ
NOTE2
About Shape of Mounting hole (Note 2
ⁿ/ₐ
SHS15LC1SS+160L (G20g20, ...
SHS15LC
20.00
-
If you hope to avoid coll...
SHS20LC1SS+220L (G20g20, ...
SHS20LC
20.00
-
If you hope to avoid coll...
SHS25LC1SS+220L (G20g20, ...
SHS25LC
20.00
-
If you hope to avoid coll...
SHS30LC1SS+280L (G20g20, ...
SHS30LC
20.00
-
If you hope to avoid coll...
SHS35LC1SS+280L (G20g20, ...
SHS35LC
20.00
-
If you hope to avoid coll...
SHS45LC1SS+570L (G22.5g22...
SHS45LC
22.50
-
If you hope to avoid coll...
SHS55LC1SS+780L (G30g30, ...
SHS55LC
30.00
-
If you hope to avoid coll...
SHS65LC1SS+1270L (G35g35,...
SHS65LC
35.00
-
If you hope to avoid coll...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表