您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 434 - FN 646 - verzinkt blau - Square taper washers for U-sections
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 434
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_434/st/din_434_a2k_fn646.prj},{NB=SFS FN 646 114629 U-Scheibe DIN 434 Stahl verzinkt blau 14},{ARTNR=114629},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=646},{D=12.000},{DA=14.000},{A=26.000},{B=30.000},{H=4.900},{NG=8.000},{R=2.000},{T=0.700},{DW=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
A
Length
[mm]
B
Width
[mm]
H
Height
[mm]
NG
Declination
[%]
R
Radius
[mm]
T
Groove depth
[mm]
SFS FN 646 140488 U-Schei...
140488
Stahl
verzinkt blau
200
646
8.000
9.000
22.000
22.000
3.800
8.000
1.600
0.500
SFS FN 646 114627 U-Schei...
114627
Stahl
verzinkt blau
200
646
10.000
11.000
22.000
22.000
3.800
8.000
1.600
0.500
SFS FN 646 114629 U-Schei...
114629
Stahl
verzinkt blau
200
646
12.000
14.000
26.000
30.000
4.900
8.000
2.000
0.700
SFS FN 646 114634 U-Schei...
114634
Stahl
verzinkt blau
100
646
16.000
18.000
32.000
36.000
5.900
8.000
2.400
0.800
SFS FN 646 114639 U-Schei...
114639
Stahl
verzinkt blau
100
646
20.000
22.000
40.000
44.000
7.000
8.000
2.800
0.900
SFS FN 646 114643 U-Schei...
114643
Stahl
verzinkt blau
50
646
24.000
26.000
56.000
56.000
8.500
8.000
3.200
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表