您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 127 B - FN 556 - schwarz - Spring lock washers
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Federringe
DIN 127 B
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/federringe/din_127_b/fs/din_127_b_schwarz.prj},{NB=SFS FN 556 112374 Federring DIN 127 Federstahl schwarz B8},{ARTNR=112374},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=1000},{SFSNR=556},{D=8.000},{DA=8.500},{DW=14.800},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
SFS FN 556 112334 Federri...
112334
Federstahl
schwarz
1000
556
2.000
2.400
4.400
0.500
SFS FN 556 112337 Federri...
112337
Federstahl
schwarz
200
556
3.000
3.400
6.200
0.800
SFS FN 556 112338 Federri...
112338
Federstahl
schwarz
1000
556
3.000
3.400
6.200
0.800
SFS FN 556 112343 Federri...
112343
Federstahl
schwarz
200
556
4.000
4.400
7.600
0.900
SFS FN 556 112344 Federri...
112344
Federstahl
schwarz
1000
556
4.000
4.400
7.600
0.900
SFS FN 556 112352 Federri...
112352
Federstahl
schwarz
200
556
5.000
5.400
9.200
1.200
SFS FN 556 112353 Federri...
112353
Federstahl
schwarz
1000
556
5.000
5.400
9.200
1.200
SFS FN 556 112362 Federri...
112362
Federstahl
schwarz
200
556
6.000
6.500
11.800
1.600
SFS FN 556 112363 Federri...
112363
Federstahl
schwarz
1000
556
6.000
6.500
11.800
1.600
SFS FN 556 112373 Federri...
112373
Federstahl
schwarz
200
556
8.000
8.500
14.800
2.000
SFS FN 556 112374 Federri...
112374
Federstahl
schwarz
1000
556
8.000
8.500
14.800
2.000
SFS FN 556 112384 Federri...
112384
Federstahl
schwarz
100
556
10.000
10.700
18.100
2.200
SFS FN 556 112385 Federri...
112385
Federstahl
schwarz
1000
556
10.000
10.700
18.100
2.200
SFS FN 556 112392 Federri...
112392
Federstahl
schwarz
100
556
12.000
12.700
21.100
2.500
SFS FN 556 112393 Federri...
112393
Federstahl
schwarz
500
556
12.000
12.700
21.100
2.500
SFS FN 556 112404 Federri...
112404
Federstahl
schwarz
100
556
16.000
17.000
27.400
3.500
SFS FN 556 112405 Federri...
112405
Federstahl
schwarz
250
556
16.000
17.000
27.400
3.500
SFS FN 556 112416 Federri...
112416
Federstahl
schwarz
100
556
20.000
21.200
33.600
4.000
SFS FN 556 112417 Federri...
112417
Federstahl
schwarz
200
556
20.000
21.200
33.600
4.000
SFS FN 556 112425 Federri...
112425
Federstahl
schwarz
50
556
24.000
25.500
40.000
5.000
SFS FN 556 112427 Federri...
112427
Federstahl
schwarz
100
556
24.000
25.500
40.000
5.000
SFS FN 556 112442 Federri...
112442
Federstahl
schwarz
50
556
30.000
31.700
48.200
6.000
SFS FN 556 112444 Federri...
112444
Federstahl
schwarz
50
556
30.000
31.700
48.200
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表