您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 433 (ISO 7092) - FN 553 - rostfrei A2 - Washers, product grade A, up to hardness 250 HV, preferably for chesse head screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 433
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_433/rs/din_433_1_a2_fn553.prj},{NB=SFS FN 553 138692 Scheibe DIN 433-1 rostfreier Stahl rostfrei A2 6.4},{ARTNR=138692},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=553},{D=6.000},{DA=6.400},{DW=11.000},{H=1.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 553 114556 Scheibe...
114556
rostfreier Stahl
rostfrei A2
2000
553
2.000
2.200
4.500
0.300
SFS FN 553 114575 Scheibe...
114575
rostfreier Stahl
rostfrei A2
2000
553
2.500
2.700
5.000
0.500
SFS FN 553 114558 Scheibe...
114558
rostfreier Stahl
rostfrei A2
100
553
3.000
3.200
6.000
0.500
SFS FN 553 309372 Scheibe...
309372
rostfreier Stahl
rostfrei A2
2000
553
3.000
3.200
6.000
0.500
SFS FN 553 284205 Scheibe...
284205
rostfreier Stahl
rostfrei A2
1000
553
3.500
3.700
7.000
0.500
SFS FN 553 305661 Scheibe...
305661
rostfreier Stahl
rostfrei A2
100
553
4.000
4.300
8.000
0.500
SFS FN 553 309373 Scheibe...
309373
rostfreier Stahl
rostfrei A2
1000
553
4.000
4.300
8.000
0.500
SFS FN 553 305662 Scheibe...
305662
rostfreier Stahl
rostfrei A2
100
553
5.000
5.300
9.500
1.000
SFS FN 553 178705 Scheibe...
178705
rostfreier Stahl
rostfrei A2
1000
553
5.000
5.300
9.500
1.000
SFS FN 553 138692 Scheibe...
138692
rostfreier Stahl
rostfrei A2
100
553
6.000
6.400
11.000
1.600
SFS FN 553 309374 Scheibe...
309374
rostfreier Stahl
rostfrei A2
1000
553
6.000
6.400
11.000
1.600
SFS FN 553 114562 Scheibe...
114562
rostfreier Stahl
rostfrei A2
100
553
8.000
8.400
15.000
1.600
SFS FN 553 114564 Scheibe...
114564
rostfreier Stahl
rostfrei A2
500
553
8.000
8.400
15.000
1.600
SFS FN 553 309375 Scheibe...
309375
rostfreier Stahl
rostfrei A2
500
553
10.000
10.500
18.000
1.600
SFS FN 553 114566 Scheibe...
114566
rostfreier Stahl
rostfrei A2
100
553
10.000
10.500
18.000
1.600
SFS FN 553 114570 Scheibe...
114570
rostfreier Stahl
rostfrei A2
200
553
12.000
13.000
20.000
2.000
SFS FN 553 114569 Scheibe...
114569
rostfreier Stahl
rostfrei A2
100
553
12.000
13.000
20.000
2.000
SFS FN 553 309376 Scheibe...
309376
rostfreier Stahl
rostfrei A2
200
553
16.000
17.000
28.000
2.500
SFS FN 553 114572 Scheibe...
114572
rostfreier Stahl
rostfrei A2
100
553
16.000
17.000
28.000
2.500
SFS FN 553 141688 Scheibe...
141688
rostfreier Stahl
rostfrei A2
100
553
20.000
21.000
34.000
3.000
SFS FN 553 141687 Scheibe...
141687
rostfreier Stahl
rostfrei A2
100
553
20.000
21.000
34.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 471-SR-FST - Retainer rings DIN 471 for shafts, Material feather steel ...
MÄDLER
26.04.2024
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
4903 - fischer Hohlraum-Dübel mit Schraube Stahl zn HM-S
SFS Group Schweiz AG
17.06.2024
DIN 7 (ISO 2338) - FN 213 - rostfrei A1 - Zylinderstifte, Toleranzfeld h8, ...
SFS Group Schweiz AG
17.06.2024
DIN 433 (ISO 7092) - FN 509 - verzinkt blau - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 433 (ISO 7092) - FN 658 - rostfrei A4 - Washers, product grade A, up to...
SFS Group Schweiz AG
17.06.2024
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for ...
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 122 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表