您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 125 A
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_125_a/rs/din_125_a_a2_fn525.prj},{NB=SFS FN 525 112113 Scheibe DIN 125-1 rostfreier Stahl rostfrei A2 A10.5},{ARTNR=112113},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=525},{D=10.000},{DA=10.500},{DW=20.000},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 525 288053 Scheibe...
288053
rostfreier Stahl
rostfrei A2
2000
525
1.000
1.100
3.200
0.300
SFS FN 525 288054 Scheibe...
288054
rostfreier Stahl
rostfrei A2
2000
525
1.200
1.300
3.800
0.300
SFS FN 525 112141 Scheibe...
112141
rostfreier Stahl
rostfrei A2
2000
525
1.400
1.500
3.800
0.300
SFS FN 525 112123 Scheibe...
112123
rostfreier Stahl
rostfrei A2
2000
525
1.600
1.700
4.000
0.300
SFS FN 525 302558 Scheibe...
302558
rostfreier Stahl
rostfrei A2
100
525
2.000
2.200
5.000
0.300
SFS FN 525 112094 Scheibe...
112094
rostfreier Stahl
rostfrei A2
2000
525
2.000
2.200
5.000
0.300
SFS FN 525 285311 Scheibe...
285311
rostfreier Stahl
rostfrei A2
2000
525
2.200
2.400
6.000
0.500
SFS FN 525 302559 Scheibe...
302559
rostfreier Stahl
rostfrei A2
100
525
2.500
2.700
6.000
0.500
SFS FN 525 307853 Scheibe...
307853
rostfreier Stahl
rostfrei A2
2000
525
2.500
2.700
6.000
0.500
SFS FN 525 112097 Scheibe...
112097
rostfreier Stahl
rostfrei A2
1000
525
3.000
3.200
7.000
0.500
SFS FN 525 302560 Scheibe...
302560
rostfreier Stahl
rostfrei A2
100
525
3.000
3.200
7.000
0.500
SFS FN 525 144075 Scheibe...
144075
rostfreier Stahl
rostfrei A2
1000
525
3.500
3.700
8.000
0.500
SFS FN 525 112100 Scheibe...
112100
rostfreier Stahl
rostfrei A2
1000
525
4.000
4.300
9.000
0.800
SFS FN 525 302561 Scheibe...
302561
rostfreier Stahl
rostfrei A2
100
525
4.000
4.300
9.000
0.800
SFS FN 525 112104 Scheibe...
112104
rostfreier Stahl
rostfrei A2
1000
525
5.000
5.300
10.000
1.000
SFS FN 525 302562 Scheibe...
302562
rostfreier Stahl
rostfrei A2
100
525
5.000
5.300
10.000
1.000
SFS FN 525 112107 Scheibe...
112107
rostfreier Stahl
rostfrei A2
1000
525
6.000
6.400
12.000
1.600
SFS FN 525 112105 Scheibe...
112105
rostfreier Stahl
rostfrei A2
100
525
6.000
6.400
12.000
1.600
SFS FN 525 112110 Scheibe...
112110
rostfreier Stahl
rostfrei A2
500
525
8.000
8.400
16.000
1.600
SFS FN 525 112108 Scheibe...
112108
rostfreier Stahl
rostfrei A2
100
525
8.000
8.400
16.000
1.600
SFS FN 525 112113 Scheibe...
112113
rostfreier Stahl
rostfrei A2
500
525
10.000
10.500
20.000
2.000
SFS FN 525 112111 Scheibe...
112111
rostfreier Stahl
rostfrei A2
100
525
10.000
10.500
20.000
2.000
SFS FN 525 112116 Scheibe...
112116
rostfreier Stahl
rostfrei A2
200
525
12.000
13.000
24.000
2.500
SFS FN 525 112114 Scheibe...
112114
rostfreier Stahl
rostfrei A2
100
525
12.000
13.000
24.000
2.500
SFS FN 525 112119 Scheibe...
112119
rostfreier Stahl
rostfrei A2
200
525
14.000
15.000
28.000
2.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 985 (ISO 10511) - FN 176 - rostfrei A2 - Prevailing torque type hexagon...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 111 - rostfrei A2 - Hexagon set screws with shank, ...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
DIN 7 (ISO 2338) - FN 213 - rostfrei A1 - Zylinderstifte, Toleranzfeld h8, ...
SFS Group Schweiz AG
17.06.2024
DIN 9021 (ISO 7093) - FN 524 - rostfrei A2 - Washer with outside diameter c...
SFS Group Schweiz AG
17.06.2024
DIN 6798 A - FN 550 - rostfrei A2 - Fächerscheiben, Form A
SFS Group Schweiz AG
17.06.2024
DIN 1587 - FN 173 - rostfrei A2 - Hexagon cap nuts, high form
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 93 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
ISO 14583 - FN 345 - rostfrei A2 - Hexalobular socket raised countersunk he...
SFS Group Schweiz AG
17.06.2024
ISO 14581 - FN 389 - rostfrei A2 - Senkschrauben mit Innensechsrund
SFS Group Schweiz AG
17.06.2024
DIN 917 - FN 187 - rostfrei A2 - Hexagon cap nuts, low form
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表