您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7046-1 H (DIN 965 A) - FN 406 - 4.8, verzinkt blau - Countersunk flat head screws, style H - Product class A - Part 1 : Property class 4.8
SFS Group Schweiz AG
5 Schlitz-/Kreuzschlitz Stahl
kreuzschlitzschrauben
ISO 7046 H
Steel
Powered by
CAD模型選擇
{sfs_unimarket/schlitz_kreuzschlitz_stahl/kreuzschlitzschrauben/iso_7046_h/st/iso_7046_1_h_a2k_fn406.prj},{NB=SFS FN 406 146177 Senkschraube ISO 7046-1 Stahl 4.8 verzinkt blau M4x30-H},{ARTNR=146177},{WERKSTOFF=Stahl},{GUETE=4.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=406},{D=4.000},{D3=3.141},{P=0.700},{L=30.000},{A=1.400},{DF=3.545},{DK=8.400},{K=2.700},{R=1.000},{X=1.750},{M=4.600},{V=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
M
Wing diameter of cross recesses
[mm]
SFS FN 406 279940 Senksch...
279940
Stahl
4.8
verzinkt blau
2000
406
2.000
1.509
0.400
5.000
0.800
3.000
3.800
1.200
0.500
1.900
SFS FN 406 283966 Senksch...
283966
Stahl
4.8
verzinkt blau
2000
406
2.000
1.509
0.400
6.000
0.800
4.000
3.800
1.200
0.500
1.900
SFS FN 406 146157 Senksch...
146157
Stahl
4.8
verzinkt blau
2000
406
2.000
1.509
0.400
8.000
0.800
6.000
3.800
1.200
0.500
1.900
SFS FN 406 283967 Senksch...
283967
Stahl
4.8
verzinkt blau
2000
406
2.000
1.509
0.400
10.000
0.800
8.000
3.800
1.200
0.500
1.900
SFS FN 406 146158 Senksch...
146158
Stahl
4.8
verzinkt blau
2000
406
2.000
1.509
0.400
12.000
0.800
10.000
3.800
1.200
0.500
1.900
SFS FN 406 140348 Senksch...
140348
Stahl
4.8
verzinkt blau
2000
406
2.000
1.509
0.400
16.000
0.800
14.000
3.800
1.200
0.500
1.900
SFS FN 406 283595 Senksch...
283595
Stahl
4.8
verzinkt blau
2000
406
2.000
1.509
0.400
20.000
0.800
18.000
3.800
1.200
0.500
1.900
SFS FN 406 125195 Senksch...
125195
Stahl
4.8
verzinkt blau
2000
406
2.500
1.948
0.450
5.000
0.900
2.600
4.700
1.500
0.600
2.900
SFS FN 406 283968 Senksch...
283968
Stahl
4.8
verzinkt blau
2000
406
2.500
1.948
0.450
6.000
0.900
3.600
4.700
1.500
0.600
2.900
SFS FN 406 283969 Senksch...
283969
Stahl
4.8
verzinkt blau
2000
406
2.500
1.948
0.450
8.000
0.900
5.600
4.700
1.500
0.600
2.900
SFS FN 406 283970 Senksch...
283970
Stahl
4.8
verzinkt blau
2000
406
2.500
1.948
0.450
10.000
0.900
7.600
4.700
1.500
0.600
2.900
SFS FN 406 146159 Senksch...
146159
Stahl
4.8
verzinkt blau
2000
406
2.500
1.948
0.450
12.000
0.900
9.600
4.700
1.500
0.600
2.900
SFS FN 406 283596 Senksch...
283596
Stahl
4.8
verzinkt blau
2000
406
2.500
1.948
0.450
16.000
0.900
13.600
4.700
1.500
0.600
2.900
SFS FN 406 283597 Senksch...
283597
Stahl
4.8
verzinkt blau
2000
406
2.500
1.948
0.450
20.000
0.900
17.600
4.700
1.500
0.600
2.900
SFS FN 406 141845 Senksch...
141845
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
5.000
1.000
2.350
5.500
1.650
0.800
3.200
SFS FN 406 140371 Senksch...
140371
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
6.000
1.000
3.350
5.500
1.650
0.800
3.200
SFS FN 406 125198 Senksch...
125198
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
8.000
1.000
5.350
5.500
1.650
0.800
3.200
SFS FN 406 146161 Senksch...
146161
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
10.000
1.000
7.350
5.500
1.650
0.800
3.200
SFS FN 406 146163 Senksch...
146163
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
12.000
1.000
9.350
5.500
1.650
0.800
3.200
SFS FN 406 283971 Senksch...
283971
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
14.000
1.000
11.350
5.500
1.650
0.800
3.200
SFS FN 406 146165 Senksch...
146165
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
16.000
1.000
13.350
5.500
1.650
0.800
3.200
SFS FN 406 283972 Senksch...
283972
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
18.000
1.000
15.350
5.500
1.650
0.800
3.200
SFS FN 406 146167 Senksch...
146167
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
20.000
1.000
17.350
5.500
1.650
0.800
3.200
SFS FN 406 146169 Senksch...
146169
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
25.000
1.000
22.350
5.500
1.650
0.800
3.200
SFS FN 406 142333 Senksch...
142333
Stahl
4.8
verzinkt blau
2000
406
3.000
2.387
0.500
30.000
1.000
27.350
5.500
1.650
0.800
3.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
17.06.2024
6-1031 - Bridge Handle
Dirak
15.12.2023
ISO 4032 (DIN 934) - FN 8269 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
ISO 7046-1 Z (DIN 965 A) - FN 310 - 4.8, verzinkt blau - Countersunk flat h...
SFS Group Schweiz AG
17.06.2024
DIN 968 C-Z - FN 371 - verzinkt blau - Cross recessed pan head tapping scre...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk...
SFS Group Schweiz AG
17.06.2024
ISO 7047 H (DIN 966 A) - FN 408 - 4.8, verzinkt blau - Slotted raised count...
SFS Group Schweiz AG
17.06.2024
DIN 7971 C (ISO 1481) - FN 360 - verzinkt blau - Pan head tapping screws wi...
SFS Group Schweiz AG
17.06.2024
DIN 7504 N - FN 394 - rostfrei A2 - Self-drilling screws with tapping screw...
SFS Group Schweiz AG
17.06.2024
ISO 7046-1 H (DIN 965 A) - FN 396 - rostfrei A2 - Countersunk flat head scr...
SFS Group Schweiz AG
17.06.2024
T EO - Union tee
Parker
29.02.2024
ISO 7045 H (DIN 7985 A) - FN 405 - 4.8, verzinkt blau - Pan head screws wit...
SFS Group Schweiz AG
17.06.2024
MAE-SCHWENKLAGERSÄTZE - Swivel Bearing Sets, Material Mounting Steel and Be...
MÄDLER
26.04.2024
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表