您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 985 (ISO 10511) - FN 188 - rostfrei A4 - Prevailing torque type hexagon nuts with non-metallic, low type
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 985
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_985/rs/din_985_a4_fn188.prj},{NB=SFS FN 188 308500 Sechskantmutter DIN 985 rostfreier Stahl rostfrei A4 M8},{ARTNR=308500},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=500},{SFSNR=188},{NENN=M8},{D=8.000},{D1=6.647},{P=1.250},{DA=8.750},{M=8.000},{M1=5.500},{S=13.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
SFS FN 188 150663 Sechska...
150663
rostfreier Stahl
rostfrei A4
100
188
M3
3.000
2.459
0.500
3.450
4.000
2.400
5.500
SFS FN 188 150664 Sechska...
150664
rostfreier Stahl
rostfrei A4
500
188
M3
3.000
2.459
0.500
3.450
4.000
2.400
5.500
SFS FN 188 308498 Sechska...
308498
rostfreier Stahl
rostfrei A4
500
188
M4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
SFS FN 188 125397 Sechska...
125397
rostfreier Stahl
rostfrei A4
100
188
M4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
SFS FN 188 125399 Sechska...
125399
rostfreier Stahl
rostfrei A4
500
188
M5
5.000
4.134
0.800
5.750
5.000
3.200
8.000
SFS FN 188 125398 Sechska...
125398
rostfreier Stahl
rostfrei A4
100
188
M5
5.000
4.134
0.800
5.750
5.000
3.200
8.000
SFS FN 188 308499 Sechska...
308499
rostfreier Stahl
rostfrei A4
500
188
M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
SFS FN 188 279992 Sechska...
279992
rostfreier Stahl
rostfrei A4
100
188
M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
SFS FN 188 308500 Sechska...
308500
rostfreier Stahl
rostfrei A4
500
188
M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
SFS FN 188 125402 Sechska...
125402
rostfreier Stahl
rostfrei A4
100
188
M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
SFS FN 188 308501 Sechska...
308501
rostfreier Stahl
rostfrei A4
200
188
M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
SFS FN 188 279993 Sechska...
279993
rostfreier Stahl
rostfrei A4
100
188
M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
SFS FN 188 125407 Sechska...
125407
rostfreier Stahl
rostfrei A4
200
188
M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
SFS FN 188 125406 Sechska...
125406
rostfreier Stahl
rostfrei A4
100
188
M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
SFS FN 188 125408 Sechska...
125408
rostfreier Stahl
rostfrei A4
200
188
M14
14.000
11.835
2.000
15.100
14.000
9.500
22.000
SFS FN 188 308503 Sechska...
308503
rostfreier Stahl
rostfrei A4
100
188
M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
SFS FN 188 125409 Sechska...
125409
rostfreier Stahl
rostfrei A4
50
188
M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
SFS FN 188 308504 Sechska...
308504
rostfreier Stahl
rostfrei A4
50
188
M20
20.000
17.294
2.500
21.600
20.000
14.000
30.000
SFS FN 188 142609 Sechska...
142609
rostfreier Stahl
rostfrei A4
25
188
M20
20.000
17.294
2.500
21.600
20.000
14.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125 A (ISO 7089) - FN 526 - rostfrei A4 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
ISO 7380 - FN 207 - rostfrei A4 - Hexagon socket button head screws
SFS Group Schweiz AG
17.06.2024
DIN 985 (ISO 10511) - FN 176 - rostfrei A2 - Prevailing torque type hexagon...
SFS Group Schweiz AG
17.06.2024
DIN 985 (ISO 10511) - FN 214 - 10, verzinkt blau - Prevailing torque type h...
SFS Group Schweiz AG
17.06.2024
DIN 980 V (ISO 7042) - FN 177 - 8, verzinkt blau - Prevailing torque type h...
SFS Group Schweiz AG
17.06.2024
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
Modèle 510101 - Hexagon head screw - Stainless A4-80 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
DIN 985 (ISO 10511) - FN 255 - 8, verzinkt blau - Prevailing torque type he...
SFS Group Schweiz AG
17.06.2024
V.4H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
DIN 985 (ISO 10511) - FN 175 - 6/8, verzinkt blau - Prevailing torque type ...
SFS Group Schweiz AG
17.06.2024
BN 20739 - Prevailing torque type hex lock nuts high type with polyamide in...
Bossard Catalog
31.10.2023
ISO 7380 - FN 127 - 10.9, schwarz - Hexagon socket button head screws
SFS Group Schweiz AG
17.06.2024
DIN 985 - Stainless steel A2
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表