您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 985 (ISO 10511) - FN 175 - 6/8, verzinkt blau - Prevailing torque type hexagon nuts with non-metallic, low type
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sicherungsmuttern
DIN 985
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sicherungsmuttern/din_985/st/din_985_a2k_fn175.prj},{NB=SFS FN 175 125455 Sechskantmutter DIN 985 Stahl 6/8 verzinkt blau M14},{ARTNR=125455},{WERKSTOFF=Stahl},{GUETE=6/8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=175},{NENN=M14},{D=14.000},{D1=11.835},{P=2.000},{DA=15.100},{M=14.000},{M1=9.500},{S=22.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
SFS FN 175 153064 Sechska...
153064
Stahl
6/8
verzinkt blau
1000
175
M2
2.000
1.567
0.400
3.000
2.500
1.600
4.500
SFS FN 175 153063 Sechska...
153063
Stahl
6/8
verzinkt blau
200
175
M2
2.000
1.567
0.400
3.000
2.500
1.600
4.500
SFS FN 175 125468 Sechska...
125468
Stahl
6/8
verzinkt blau
1000
175
M2.5
2.500
2.013
0.450
3.200
3.800
2.000
5.000
SFS FN 175 125467 Sechska...
125467
Stahl
6/8
verzinkt blau
200
175
M2.5
2.500
2.013
0.450
3.200
3.800
2.000
5.000
SFS FN 175 125420 Sechska...
125420
Stahl
6/8
verzinkt blau
1000
175
M3
3.000
2.459
0.500
3.450
4.000
2.400
5.500
SFS FN 175 279994 Sechska...
279994
Stahl
6/8
verzinkt blau
100
175
M3
3.000
2.459
0.500
3.450
4.000
2.400
5.500
SFS FN 175 282933 Sechska...
282933
Stahl
6/8
verzinkt blau
1000
175
M3.5
3.500
2.850
0.600
4.000
4.500
2.600
6.000
SFS FN 175 125424 Sechska...
125424
Stahl
6/8
verzinkt blau
1000
175
M4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
SFS FN 175 125423 Sechska...
125423
Stahl
6/8
verzinkt blau
100
175
M4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
SFS FN 175 125430 Sechska...
125430
Stahl
6/8
verzinkt blau
1000
175
M5
5.000
4.134
0.800
5.750
5.000
3.200
8.000
SFS FN 175 125429 Sechska...
125429
Stahl
6/8
verzinkt blau
100
175
M5
5.000
4.134
0.800
5.750
5.000
3.200
8.000
SFS FN 175 125434 Sechska...
125434
Stahl
6/8
verzinkt blau
1000
175
M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
SFS FN 175 156413 Sechska...
156413
Stahl
6/8
verzinkt blau
100
175
M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
SFS FN 175 279996 Sechska...
279996
Stahl
6/8
verzinkt blau
1000
175
M7
7.000
5.917
1.000
7.750
7.500
4.700
11.000
SFS FN 175 125442 Sechska...
125442
Stahl
6/8
verzinkt blau
1000
175
M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
SFS FN 175 279997 Sechska...
279997
Stahl
6/8
verzinkt blau
100
175
M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
SFS FN 175 125444 Sechska...
125444
Stahl
6/8
verzinkt blau
100
175
M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
SFS FN 175 125447 Sechska...
125447
Stahl
6/8
verzinkt blau
500
175
M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
SFS FN 175 125449 Sechska...
125449
Stahl
6/8
verzinkt blau
100
175
M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
SFS FN 175 125452 Sechska...
125452
Stahl
6/8
verzinkt blau
200
175
M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
SFS FN 175 125455 Sechska...
125455
Stahl
6/8
verzinkt blau
200
175
M14
14.000
11.835
2.000
15.100
14.000
9.500
22.000
SFS FN 175 302156 Sechska...
302156
Stahl
6/8
verzinkt blau
50
175
M14
14.000
11.835
2.000
15.100
14.000
9.500
22.000
SFS FN 175 125458 Sechska...
125458
Stahl
6/8
verzinkt blau
200
175
M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
SFS FN 175 125457 Sechska...
125457
Stahl
6/8
verzinkt blau
50
175
M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
SFS FN 175 125460 Sechska...
125460
Stahl
6/8
verzinkt blau
100
175
M18
18.000
15.294
2.500
19.500
18.500
13.000
27.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
DIN 9021 (ISO 7093) - FN 514 - verzinkt blau - Washer with outside diameter...
SFS Group Schweiz AG
17.06.2024
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 916 (ISO 4029) - FN 139 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
Grip Tight Normal Duty Adapter and Nut Metric Bore - GT and GTM Adapter & L...
Baldor Reliance
09.11.2021
DIN 975 - FN 323 - Polyamid 6.6, weiss - Threaded control rods
SFS Group Schweiz AG
17.06.2024
PP/PTFE/FKM-F - Rückschlagklappe Typ 33
Frank
08.02.2022
PVDF/PVDF, with magnet - Flowmeter Type M123
Frank
08.02.2022
PVC-U/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PVDF/PTFE/PFA - Rückschlagklappe Typ 33
Frank
08.02.2022
PP/EPDM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
PP/EPDM - Kugelrückschlagventil, Typ 31
Frank
08.02.2022
PVC-C/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PVC/PVDF, with magnet - Flowmeter Type M350
Frank
08.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表