您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 439 B (ISO 4035) - FN 147 - rostfrei A4 - Hexagon thin nuts, form B
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 439 B
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_439_b/rs/din_439_b_a4_fn147.prj},{NB=SFS FN 147 114717 Sechskantmutter DIN 439 rostfreier Stahl rostfrei A4 BM10},{ARTNR=114717},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=200},{SFSNR=147},{NENN1=M10},{D=10.000},{D1=8.376},{P=1.500},{M=5.000},{S=17.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 147 114705 Sechska...
114705
rostfreier Stahl
rostfrei A4
100
147
3.000
2.459
0.500
1.800
5.500
SFS FN 147 114706 Sechska...
114706
rostfreier Stahl
rostfrei A4
1000
147
3.000
2.459
0.500
1.800
5.500
SFS FN 147 114708 Sechska...
114708
rostfreier Stahl
rostfrei A4
1000
147
4.000
3.242
0.700
2.200
7.000
SFS FN 147 114707 Sechska...
114707
rostfreier Stahl
rostfrei A4
100
147
4.000
3.242
0.700
2.200
7.000
SFS FN 147 114710 Sechska...
114710
rostfreier Stahl
rostfrei A4
1000
147
5.000
4.134
0.800
2.700
8.000
SFS FN 147 114709 Sechska...
114709
rostfreier Stahl
rostfrei A4
100
147
5.000
4.134
0.800
2.700
8.000
SFS FN 147 178316 Sechska...
178316
rostfreier Stahl
rostfrei A4
1000
147
6.000
4.917
1.000
3.200
10.000
SFS FN 147 114711 Sechska...
114711
rostfreier Stahl
rostfrei A4
100
147
6.000
4.917
1.000
3.200
10.000
SFS FN 147 114714 Sechska...
114714
rostfreier Stahl
rostfrei A4
500
147
8.000
6.647
1.250
4.000
13.000
SFS FN 147 114713 Sechska...
114713
rostfreier Stahl
rostfrei A4
100
147
8.000
6.647
1.250
4.000
13.000
SFS FN 147 114717 Sechska...
114717
rostfreier Stahl
rostfrei A4
200
147
10.000
8.376
1.500
5.000
17.000
SFS FN 147 114716 Sechska...
114716
rostfreier Stahl
rostfrei A4
100
147
10.000
8.376
1.500
5.000
17.000
SFS FN 147 114719 Sechska...
114719
rostfreier Stahl
rostfrei A4
200
147
12.000
10.106
1.750
6.000
19.000
SFS FN 147 114718 Sechska...
114718
rostfreier Stahl
rostfrei A4
100
147
12.000
10.106
1.750
6.000
19.000
SFS FN 147 182002 Sechska...
182002
rostfreier Stahl
rostfrei A4
100
147
14.000
11.835
2.000
7.000
22.000
SFS FN 147 309302 Sechska...
309302
rostfreier Stahl
rostfrei A4
100
147
16.000
13.835
2.000
8.000
24.000
SFS FN 147 114721 Sechska...
114721
rostfreier Stahl
rostfrei A4
50
147
16.000
13.835
2.000
8.000
24.000
SFS FN 147 114723 Sechska...
114723
rostfreier Stahl
rostfrei A4
50
147
20.000
17.294
2.500
10.000
30.000
SFS FN 147 114722 Sechska...
114722
rostfreier Stahl
rostfrei A4
50
147
20.000
17.294
2.500
10.000
30.000
SFS FN 147 336010 Sechska...
336010
rostfreier Stahl
rostfrei A4
25
147
24.000
20.752
3.000
12.000
36.000
SFS FN 147 292421 Sechska...
292421
rostfreier Stahl
rostfrei A4
25
147
27.000
23.752
3.000
13.500
41.000
SFS FN 147 292420 Sechska...
292420
rostfreier Stahl
rostfrei A4
25
147
30.000
26.211
3.500
15.000
46.000
SFS FN 147 292419 Sechska...
292419
rostfreier Stahl
rostfrei A4
10
147
33.000
29.211
3.500
16.500
50.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 439 B (ISO 4035) - FN 162 - Messing, blank - Hexagon thin nuts, form B
SFS Group Schweiz AG
17.06.2024
DIN 439 B (ISO 4035) - FN 8298 - 4, schwarz - Hexagon thin nuts, form B
SFS Group Schweiz AG
17.06.2024
Sleeve Bearings - SOLIDLUBE 7/8 thru 1-1/2 LT700 Cylinderical Units - SOLID...
Baldor Reliance
09.11.2021
DIN 94 (ISO 1234) - FN 585 - verzinkt blau - Split pins
SFS Group Schweiz AG
17.06.2024
DIN 1587 - FN 171 - Messing, vernickelt - Hexagon cap nuts, high form
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 272 - 5-2, verzinkt gelb - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
FN 263 - 8, Zinklamellen beschichtet - Sechskant-Sperrzahnmuttern, Tensiloc...
SFS Group Schweiz AG
17.06.2024
DIN 71752 G - FN 1921 - verzinkt blau - Fork heads, form G
SFS Group Schweiz AG
17.06.2024
PVC-U/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PP/EPDM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
PP/FKM - Angle seat check valve type 35
Frank
08.02.2022
DIN 914 (ISO 4027) - FN 1966 - 45 H, Zinklamellen beschichtet - Hexagon soc...
SFS Group Schweiz AG
17.06.2024
DIN 988 - FN 648 - blank - Shim rings
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 1967 - 45 H, Zinklamellen beschichtet - Hexagon soc...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表