您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
4010 - fischer Highbond-Anker rostfrei A4 FHB II A S
SFS Group Schweiz AG
17 Dübeltechnik und Ankertechnik
Schwerlast Befestigungen Chemie
Powered by
CAD模型選擇
{sfs_unimarket/duebeltechnik_und_ankertechnik/schwerlast_bef_chemie/highbond_anker_rostfrei_a4_fhb_ii_as_asmtab.prj},{NB=SFS 380077},{ARTNR=380077},{FN=4010},{TYP=F4},{MARKE=FISCHER},{LM=97640},{MKT=FI 97640 Ank A4,FHBII-ASM12x75/165,10},{LTEXT1=FISCHER Highbond-Anker FHB II},{LTEXT2=rostfrei A4},{LTEXT3=},{LTEXT4=FHB II-A S M12x75/165 (97640)},{M=M12},{D0=12},{HEF=75},{H0=90},{TFIX=165},{L=272},{SW=19},{TINST=30},{L100=86.000},{PPATH=highbond_anker_rostfrei_a4_fhb_ii_as_asmtpl.prj},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
FN
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
MARKE
Marke
ⁿ/ₐ
LM
Lief.Mat
ⁿ/ₐ
MKT
Materialkurztext
ⁿ/ₐ
LTEXT1
Langtext 1
ⁿ/ₐ
LTEXT2
Langtext 2
ⁿ/ₐ
LTEXT4
Langtext 4
ⁿ/ₐ
M
Gewinde
ⁿ/ₐ
D0
Bohrernenndurchmesser
[mm]
HEF
Verankerungstiefe
[mm]
H0
Bohrlochtiefe
[mm]
TFIX
Nutzlänge
[mm]
L
Länge
[mm]
SW
Schlüsselweite
[mm]
TINST
T inst
[mm]
SFS 380063
380063
4010
F4
FISCHER
97630
FI 97630 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x60/10 (976...
M10
10
60
75
10
96
17
15
SFS 380064
380064
4010
F4
FISCHER
97631
FI 97631 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x60/20 (976...
M10
10
60
75
20
106
17
15
SFS 380065
380065
4010
F4
FISCHER
97632
FI 97632 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x60/40 (976...
M10
10
60
75
40
126
17
15
SFS 380067
380067
4010
F4
FISCHER
97633
FI 97633 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x60/60 (976...
M10
10
60
75
60
146
17
15
SFS 380068
380068
4010
F4
FISCHER
97634
FI 97634 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x60/100 (97...
M10
10
60
75
100
186
17
15
SFS 380069
380069
4010
F4
FISCHER
97636
FI 97636 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M12x75/25 (976...
M12
12
75
90
25
132
19
30
SFS 380070
380070
4010
F4
FISCHER
97637
FI 97637 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M12x75/40 (976...
M12
12
75
90
40
147
19
30
SFS 380072
380072
4010
F4
FISCHER
97638
FI 97638 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M12x75/60 (976...
M12
12
75
90
60
167
19
30
SFS 380073
380073
4010
F4
FISCHER
97635
FI 97635 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M12x75/10 (976...
M12
12
75
90
10
117
19
30
SFS 380074
380074
4010
F4
FISCHER
97639
FI 97639 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M12x75/100 (97...
M12
12
75
90
100
207
19
30
SFS 380077
380077
4010
F4
FISCHER
97640
FI 97640 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M12x75/165 (97...
M12
12
75
90
165
272
19
30
SFS 380080
380080
4010
F4
FISCHER
97641
FI 97641 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M16x95/30 (976...
M16
16
95
110
30
160
24
50
SFS 380081
380081
4010
F4
FISCHER
97642
FI 97642 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M16x95/60 (976...
M16
16
95
110
60
190
24
50
SFS 380082
380082
4010
F4
FISCHER
97643
FI 97643 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M16x95/100 (97...
M16
16
95
110
100
230
24
50
SFS 380083
380083
4010
F4
FISCHER
97644
FI 97644 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M16x95/165 (97...
M16
16
95
110
165
295
24
50
SFS 380084
380084
4010
F4
FISCHER
97645
FI 97645 Ank A4,FHBII-ASM...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M24x170/50 (97...
M24
25
170
190
50
270
36
100
SFS 476301
476301
4010
F4
FISCHER
506888
FI 506888 Ank A4,FHBII-AS...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x75/10 A4 (...
M10
10
75
90
10
111
17
20
SFS 476302
476302
4010
F4
FISCHER
506889
FI 506889 Ank A4,FHBII-AS...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x75/20 A4 (...
M10
10
75
90
20
121
17
20
SFS 476303
476303
4010
F4
FISCHER
506890
FI 506890 Ank A4,FHBII-AS...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x75/40 A4 (...
M10
10
75
90
40
141
17
20
SFS 476304
476304
4010
F4
FISCHER
506891
FI 506891 Ank A4,FHBII-AS...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x75/60 A4 (...
M10
10
75
90
60
161
17
20
SFS 476305
476305
4010
F4
FISCHER
506892
FI 506892 Ank A4,FHBII-AS...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M10x75/100 A4 ...
M10
10
75
90
100
201
17
20
SFS 476306
476306
4010
F4
FISCHER
506919
FI 506919 Ank A4,FHBII-AS...
FISCHER Highbond-Anker FH...
rostfrei A4
FHB II-A S M20x170/50 A4 ...
M20
20
170
190
50
270
30
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表