您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
SF Ø 25 - Extra light load
Royme
SPRINGS
Die springs
Metric springs to JIS B5012
Series SF
Powered by
CAD模型選擇
{royme/data/molle_per_stampi_1/molle_metriche_jis_b5012/sf/sf_25.prj},{NB=SF25-060(0)},{CODE=SF25-060},{DO=25.0},{DI=13.5},{LO=60},{RG=16.4},{SX=0.0},{S1=24.0},{F1=392},{S2=27.0},{F2=441},{SN=30.0},{FN=490},{SB=34.8},{FB=570},{MAT=Cr-Si},{BXH=5,60 x 2,20},{DE=24.6},{DE1=24.6},{B=5.600},{H=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
DE1
[mm]
H
[mm]
SF25-025
SF25-025
25.0
13.5
25
39.2
0.000
25.000
10.0
392
11.2
441
12.5
490
14.5
5,60 x 2,20
24.6
2.200
SF25-030
SF25-030
25.0
13.5
30
32.6
0.000
30.000
12.0
392
13.5
441
15.0
490
17.4
5,60 x 2,20
24.6
2.200
SF25-035
SF25-035
25.0
13.5
35
27.9
0.000
35.000
14.0
392
15.8
441
17.5
490
20.3
5,60 x 2,20
24.6
2.200
SF25-040
SF25-040
25.0
13.5
40
24.5
0.000
40.000
16.0
392
18.0
441
20.0
490
23.2
5,60 x 2,20
24.6
2.200
SF25-045
SF25-045
25.0
13.5
45
21.8
0.000
45.000
18.0
392
20.2
441
22.5
490
26.1
5,60 x 2,20
24.6
2.200
SF25-050
SF25-050
25.0
13.5
50
19.6
0.000
50.000
20.0
392
22.5
441
25.0
490
29.0
5,60 x 2,20
24.6
2.200
SF25-055
SF25-055
25.0
13.5
55
17.8
0.000
55.000
22.0
392
24.8
441
27.5
490
31.9
5,60 x 2,20
24.6
2.200
SF25-060
SF25-060
25.0
13.5
60
16.4
0.000
60.000
24.0
392
27.0
441
30.0
490
34.8
5,60 x 2,20
24.6
2.200
SF25-065
SF25-065
25.0
13.5
65
15.1
0.000
65.000
26.0
392
29.2
441
32.5
490
37.7
5,60 x 2,20
24.6
2.200
SF25-070
SF25-070
25.0
13.5
70
14.0
0.000
70.000
28.0
392
31.5
441
35.0
490
40.6
5,60 x 2,20
24.6
2.200
SF25-075
SF25-075
25.0
13.5
75
13.0
0.000
75.000
30.0
392
33.8
441
37.5
490
43.5
5,60 x 2,20
24.6
2.200
SF25-080
SF25-080
25.0
13.5
80
12.3
0.000
80.000
32.0
392
36.0
441
40.0
490
46.4
5,60 x 2,20
24.6
2.200
SF25-090
SF25-090
25.0
13.5
90
10.9
0.000
90.000
36.0
392
40.5
441
45.0
490
52.2
5,60 x 2,20
24.6
2.200
SF25-100
SF25-100
25.0
13.5
100
9.8
0.000
100.000
40.0
392
45.0
441
50.0
490
58.0
5,60 x 2,20
24.6
2.200
SF25-125
SF25-125
25.0
13.5
125
7.8
0.000
125.000
50.0
392
56.2
441
62.5
490
72.5
5,60 x 2,20
24.6
2.200
SF25-150
SF25-150
25.0
13.5
150
6.6
0.000
150.000
60.0
392
67.5
441
75.0
490
87.0
5,60 x 2,20
24.6
2.200
SF25-175
SF25-175
25.0
13.5
175
5.6
0.000
175.000
70.0
392
78.8
441
87.5
490
101.5
5,60 x 2,20
24.6
2.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LN05YW - Rectangular spring - Super compression spring · light green
HEFA
14.06.2024
BS - Extra light load
Bordignon
04.01.2023
YSWY - Rectangular spring · super compression spring (light green)
Yiheda 3D Electronic Gallery
20.06.2024
LN04BF - Compression spring - Outer diameter reference type-Lx75%
HEFA
14.06.2024
OY - Stainless steel round wire spring (maximum compression 75%)
STAMPINGMASTERS
21.06.2024
SN2520 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
OR - Stainless steel round wire spring (maximum compression 60%)
STAMPINGMASTERS
21.06.2024
LN04CL_CM - Compression spring - Outer diameter reference stainless steel t...
HEFA
14.06.2024
LAWY - Spring/gas spring-Rectangular spring Super large compression spring-...
SRD-FA
04.04.2023
SRA - Rectangular Compression spring-Light Duty
SAMLO
24.03.2023
SL Ø 25 - Light load
Royme
08.03.2023
BG - Light load
Bordignon
04.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表