您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7504 O-H - Self-drilling screws with tapping screw thread, form O
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_7504_o_form_h.prj},{NB=Bohrschraube DIN 7504 ST4.8x25-O-H 51335.048.025(High)},{CNSORDERNO=51335.048.025},{D=4.80},{L=25.00},{PACKAGING=1000},{VARIANT=0.000},{FABNETWEIGHT=3.400},{P=1.600},{DK=9.300},{LG=14.700},{DP=4.100},{A=1.600},{K=2.800},{R=2.000},{MH=5.200},{MZ=5.100},{TH=3.200},{TZ=3.000},{VERS=2},{NENNID=ST4,8X25MM},{BRAND=Fabory},{STANDARD=DIN 7504 O-H},{THREAD=Self tapping thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Self drilling screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=ISO15482 H},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=ISO15482 H},{EANCODE=8715494103855},{INTRASTATCODE=73181499},{ECLASS=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DK
Head diameter
[mm]
LG
Distance from the last full form thread to the bearing face min.
[mm]
DP
Diameter of the drillbit max.
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
Self drilling screw DIN 7...
31830.029.013
ST2,9X13MM
2.90
13.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0005
ISO15482 H
Y
ISO15482 H
8717077074903
7318149190
31161507
EC002341
1000
2.180
1.100
5.500
6.600
2.300
1.100
1.700
1.200
3.200
Self drilling screw DIN 7...
31830.029.016
ST2,9X16MM
2.90
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0006
ISO15482 H
Y
ISO15482 H
8717077074910
7318149190
31161507
EC002341
1000
2.180
1.100
5.500
9.600
2.300
1.100
1.700
1.200
3.200
Self drilling screw DIN 7...
31830.029.019
ST2,9X19MM
2.90
19.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0007
ISO15482 H
Y
ISO15482 H
8717077074927
7318149190
31161507
EC002341
1000
2.180
1.100
5.500
12.500
2.300
1.100
1.700
1.200
3.200
Self drilling screw DIN 7...
31256.035.013
ST3,5X13MM
3.50
13.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0007
ISO15482 H
Y
ISO15482 H
8715492961563
7318149190
31161507
EC002341
200
2.640
1.300
7.300
6.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31260.035.013
ST3,5X13MM
3.50
13.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0007
ISO15482 H
large pack
Y
ISO15482 H
8715492961617
73181499
31161507
EC002341
1000
2.640
1.300
7.300
6.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31830.035.013
ST3,5X13MM
3.50
13.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0007
ISO15482 H
Y
ISO15482 H
8715492966209
7318149190
31161507
EC002341
2000
2.640
1.300
7.300
6.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31140.035.016
ST3,5X16MM
3.50
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0009
ISO15482 H
Y
ISO15482 H
8715492960498
73181410
31161507
EC002341
1000
2.640
1.300
7.300
9.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31260.035.016
ST3,5X16MM
3.50
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0009
ISO15482 H
large pack
Y
ISO15482 H
8715492961624
73181499
31161507
EC002341
1000
2.640
1.300
7.300
9.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31830.035.016
ST3,5X16MM
3.50
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0009
ISO15482 H
Y
ISO15482 H
8715492966216
7318149190
31161507
EC002341
2000
2.640
1.300
7.300
9.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31880.035.016
ST3,5X16MM
3.50
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0009
ISO15482 H
Y
ISO15482 H
8715492966933
73181410
31161507
EC002341
1000
2.640
1.300
7.300
9.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
51335.035.016
ST3,5X16MM
3.50
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0009
ISO15482 H
Y
ISO15482 H
8715494106375
73181499
31161507
EC002341
1000
2.640
1.300
7.300
9.200
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31260.035.019
ST3,5X19MM
3.50
19.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0011
ISO15482 H
large pack
Y
ISO15482 H
8715492961631
73181499
31161507
EC002341
1000
2.640
1.300
7.300
12.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31830.035.019
ST3,5X19MM
3.50
19.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0011
ISO15482 H
Y
ISO15482 H
8715492966223
7318149190
31161507
EC002341
2000
2.640
1.300
7.300
12.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
51335.035.019
ST3,5X19MM
3.50
19.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0010
ISO15482 H
Y
ISO15482 H
8715494106382
73181499
31161507
EC002341
1000
2.640
1.300
7.300
12.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31830.035.022
ST3,5X22MM
3.50
22.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0012
ISO15482 H
Y
ISO15482 H
8717077074934
7318149190
31161507
EC002341
1000
2.640
1.300
7.300
15.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
51335.035.022
ST3,5X22MM
3.50
22.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0011
ISO15482 H
Y
ISO15482 H
8715494106399
73181499
31161507
EC002341
1000
2.640
1.300
7.300
15.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31260.035.025
ST3,5X25MM
3.50
25.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0013
ISO15482 H
large pack
Y
ISO15482 H
8715492961655
73181499
31161507
EC002341
1000
2.640
1.300
7.300
18.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31830.035.025
ST3,5X25MM
3.50
25.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0013
ISO15482 H
Y
ISO15482 H
8715492966247
7318149190
31161507
EC002341
2000
2.640
1.300
7.300
18.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
51335.035.025
ST3,5X25MM
3.50
25.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0013
ISO15482 H
Y
ISO15482 H
8715494106405
73181499
31161507
EC002341
1000
2.640
1.300
7.300
18.100
2.800
1.300
2.350
1.400
4.400
Self drilling screw DIN 7...
31830.042.013
ST4,2X13MM
4.20
13.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0010
ISO15482 H
Y
ISO15482 H
8715494509718
7318149190
31161507
EC002341
2000
3.100
1.400
8.400
4.300
3.600
1.400
2.600
1.600
4.600
Self drilling screw DIN 7...
51335.042.013
ST4,2X13MM
4.20
13.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0015
ISO15482 H
Y
ISO15482 H
8715494106498
73181499
31161507
EC002341
1000
3.100
1.400
8.400
4.300
3.600
1.400
2.600
1.600
4.600
Self drilling screw DIN 7...
31260.042.016
ST4,2X16MM
4.20
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0012
ISO15482 H
large pack
Y
ISO15482 H
8715492961730
73181499
31161507
EC002341
1000
3.100
1.400
8.400
7.300
3.600
1.400
2.600
1.600
4.600
Self drilling screw DIN 7...
31830.042.016
ST4,2X16MM
4.20
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0012
ISO15482 H
Y
ISO15482 H
8715492966339
7318149190
31161507
EC002341
2000
3.100
1.400
8.400
7.300
3.600
1.400
2.600
1.600
4.600
Self drilling screw DIN 7...
51335.042.016
ST4,2X16MM
4.20
16.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Stainless steel
A2
Countersunk head
Phillips
0.0017
ISO15482 H
Y
ISO15482 H
8715494106504
73181499
31161507
EC002341
1000
3.100
1.400
8.400
7.300
3.600
1.400
2.600
1.600
4.600
Self drilling screw DIN 7...
31256.042.019
ST4,2X19MM
4.20
19.00
Fabory
DIN 7504 O-H
Self tapping thread
Self drilling screw
Steel
Zinc plated
Countersunk head
Phillips
0.0014
ISO15482 H
Y
ISO15482 H
8715492961570
7318149190
31161507
EC002341
200
3.100
1.400
8.400
10.300
3.600
1.400
2.600
1.600
4.600
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 7504 O-H V2 - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 7504 M-H - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7504 M-H V2 - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7981 C-Z - Cross recessed Z pan head tapping screws, form C
Fabory
13.02.2023
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
DIN 7504 O V2 - Bohrschrauben mit Blechschrauben
Fabory
13.02.2023
DIN 7504 M-TX - Self-drilling screws with tapping screw thread, form M
Fabory
13.02.2023
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
DIN 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表