您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_933_v2.prj},{NB=Sechskantschraube DIN ≈933 M5x40 51012.050.040 (High)},{CNSORDERNO=51012.050.040},{D=5.000},{L=40.000},{PACKAGING=MIN},{VARIANT=1},{FABNETWEIGHT=0.006},{P=0.800},{C=0.500},{DA=5.700},{DW=6.900},{E=8.790},{K=3.500},{R=0.200},{S=8.000},{RIDG1=0.700},{N=1.200},{H=0.800},{NENNID=M5x40},{BRAND=Fabory},{STANDARD=DIN ≈933},{THREAD=Metric thread},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Stainless steel},{GRADE=A2-70},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon slotted},{COLOR=},{COMPARABLESTAN=ISO≈4017;ASME≈B18.2.3.1M;NEN≈1568;NF≈E25-137},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494606417},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTION
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Thread pitch
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
Angle dimension min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
N
Breite des Schlitzes
[mm]
H
Tiefe des Schlitzes min.
[mm]
Sechskantschraube DIN ≈93...
01238.040.006
M4x6
4.000
6.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00133
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204447
73181575
31161620
EC002395
3.141
0.700
0.400
4.700
5.900
7.660
2.800
0.200
7.000
1.000
1.120
Sechskantschraube DIN ≈93...
01238.040.008
M4x8
4.000
8.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00149
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204454
73181575
31161620
EC002395
3.141
0.700
0.400
4.700
5.900
7.660
2.800
0.200
7.000
1.000
1.120
Sechskantschraube DIN ≈93...
01238.040.010
M4x10
4.000
10.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00164
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204461
73181575
31161620
EC002395
3.141
0.700
0.400
4.700
5.900
7.660
2.800
0.200
7.000
1.000
1.120
Sechskantschraube DIN ≈93...
01238.040.012
M4x12
4.000
12.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00180
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204478
73181575
31161620
EC002395
3.141
0.700
0.400
4.700
5.900
7.660
2.800
0.200
7.000
1.000
1.120
Sechskantschraube DIN ≈93...
01238.040.016
M4x16
4.000
16.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00200
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204485
73181575
31161620
EC002395
3.141
0.700
0.400
4.700
5.900
7.660
2.800
0.200
7.000
1.000
1.120
Sechskantschraube DIN ≈93...
01238.040.020
M4x20
4.000
20.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00241
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204492
73181575
31161620
EC002395
3.141
0.700
0.400
4.700
5.900
7.660
2.800
0.200
7.000
1.000
1.120
Sechskantschraube DIN ≈93...
01238.050.008
M5x8
5.000
8.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00238
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204508
73181575
31161620
EC002395
4.019
0.800
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.200
1.400
Sechskantschraube DIN ≈93...
01238.050.010
M5x10
5.000
10.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00263
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204515
73181575
31161620
EC002395
4.019
0.800
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.200
1.400
Sechskantschraube DIN ≈93...
01238.050.012
M5x12
5.000
12.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00287
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204522
73181575
31161620
EC002395
4.019
0.800
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.200
1.400
Sechskantschraube DIN ≈93...
01238.050.016
M5x16
5.000
16.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00337
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204539
73181575
31161620
EC002395
4.019
0.800
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.200
1.400
Sechskantschraube DIN ≈93...
01238.050.020
M5x20
5.000
20.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00387
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204546
73181575
31161620
EC002395
4.019
0.800
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.200
1.400
Sechskantschraube DIN ≈93...
01238.050.025
M5x25
5.000
25.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00449
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204553
73181575
31161620
EC002395
4.019
0.800
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.200
1.400
Sechskantschraube DIN ≈93...
01238.060.010
M6x10
6.000
10.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00408
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204560
73181575
31161620
EC002395
4.773
1.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.600
1.600
Sechskantschraube DIN ≈93...
01238.060.012
M6x12
6.000
12.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00442
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204577
73181575
31161620
EC002395
4.773
1.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.600
1.600
Sechskantschraube DIN ≈93...
01238.060.016
M6x16
6.000
16.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00511
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204584
73181575
31161620
EC002395
4.773
1.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.600
1.600
Sechskantschraube DIN ≈93...
01238.060.020
M6x20
6.000
20.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00580
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204591
73181575
31161620
EC002395
4.773
1.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.600
1.600
Sechskantschraube DIN ≈93...
01238.060.022
M6x22
6.000
22.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00615
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204607
73181575
31161620
EC002395
4.773
1.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.600
1.600
Sechskantschraube DIN ≈93...
01238.060.025
M6x25
6.000
25.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00665
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204614
73181575
31161620
EC002395
4.773
1.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.600
1.600
Sechskantschraube DIN ≈93...
01238.060.030
M6x30
6.000
30.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00751
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204621
73181575
31161620
EC002395
4.773
1.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.600
1.600
Sechskantschraube DIN ≈93...
01238.080.012
M8x12
8.000
12.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.00888
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204638
73181575
31161620
EC002395
6.466
1.250
0.600
9.200
11.600
14.380
5.300
0.400
13.000
2.000
2.120
Sechskantschraube DIN ≈93...
01238.080.016
M8x16
8.000
16.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.01110
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204645
73181575
31161620
EC002395
6.466
1.250
0.600
9.200
11.600
14.380
5.300
0.400
13.000
2.000
2.120
Sechskantschraube DIN ≈93...
01238.080.020
M8x20
8.000
20.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.01230
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204652
73181575
31161620
EC002395
6.466
1.250
0.600
9.200
11.600
14.380
5.300
0.400
13.000
2.000
2.120
Sechskantschraube DIN ≈93...
01238.080.025
M8x25
8.000
25.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.01390
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204669
73181575
31161620
EC002395
6.466
1.250
0.600
9.200
11.600
14.380
5.300
0.400
13.000
2.000
2.120
Sechskantschraube DIN ≈93...
01238.080.030
M8x30
8.000
30.000
Fabory
DIN ≈933
Metric thread
Right
Steel
8.8
Zinc plated
Hexagon head
Hexagon slotted
0.01550
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8717077204676
73181575
31161620
EC002395
6.466
1.250
0.600
9.200
11.600
14.380
5.300
0.400
13.000
2.000
2.120
Sechskantschraube DIN ≈93...
45910.100.020
M10x20
10.000
20.000
Fabory
DIN ≈933
Metric thread
Right
Fully threaded
Hex head bolt fully threa...
Titanium
Gr.2
Hexagon head
Hexagon
0.01200
ISO≈4017;ASME≈B18.2.3.1M;...
Y
8715492838841
81089090
31161620
EC002395
8.160
1.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
SGP, SGPBB, STPG, STPGB, STPGH, STPGHB - Pipe Collars
Misumi
07.06.2021
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
DIN ≈933 (1954) - Hexagon bolts with thread to the head, product groups A a...
Fabory
21.04.2022
DIN 555 - Hexagon nuts
Fabory
13.02.2023
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low ...
Fabory
21.04.2022
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表