您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈931 (1954) - Hexagon head bolts with shank, product groups A and B
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_931_1954.prj},{NB=Sechskantschraube DIN ≈931 (1954) 5/8\"WWx11TPIx60 03400.158.060(High)},{CNSORDERNO=03400.158.060},{D=15.875},{L=60.000},{PACKAGING=MIN},{VARIANT=0},{FABNETWEIGHT=134.400},{D3=12.918},{TPI=11.000},{LS=32.000},{LG=29.700},{B=28.000},{BX1=11.000},{BX2=17.000},{BX3=30.000},{C=0.600},{DA=17.500},{DS1=2.500},{DW=25.300},{E=5.450},{LF=1.000},{K=11.000},{KW=1.100},{R=0.600},{S=27.000},{NENNID=5/8\"WW},{BRAND=Fabory},{STANDARD=DIN ≈931 (1954)},{THREAD=British Standard Whitworth},{THREADDIRECTIO=Right},{STYLE=Partially threaded},{TYPE=Hex head bolt},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
TPI
Threads per Inch
ⁿ/ₐ
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DS
max.
[mm]
DW
Diameter of the bearing face min.
[mm]
E
min.
[mm]
LF
max.
[mm]
K
Head height
[mm]
KW
min.
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
Sechskantschraube DIN ≈93...
03400.127.035
1/2"WW
12.700
35.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.05860
NEN≈2336 (1961)
Y
8715492110268
7318158890
31161620
EC002380
9.990
12.000
10.000
7.900
25.000
9.000
15.000
28.000
0.600
14.400
1.600
20.500
3.410
0.600
9.000
0.680
0.600
22.000
Sechskantschraube DIN ≈93...
03400.127.050
1/2"WW
12.700
50.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.07360
NEN≈2336 (1961)
Y
8715492110299
7318158890
31161620
EC002380
9.990
12.000
25.000
22.900
25.000
9.000
15.000
28.000
0.600
14.400
1.600
20.500
3.410
0.600
9.000
0.680
0.600
22.000
Sechskantschraube DIN ≈93...
03400.127.060
1/2"WW
12.700
60.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.08360
NEN≈2336 (1961)
Y
8715492110312
7318158890
31161620
EC002380
9.990
12.000
35.000
32.900
25.000
9.000
15.000
28.000
0.600
14.400
1.600
20.500
3.280
0.600
9.000
0.630
0.600
22.000
Sechskantschraube DIN ≈93...
03400.127.070
1/2"WW
12.700
70.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.09360
NEN≈2336 (1961)
Y
8715492110336
7318158890
31161620
EC002380
9.990
12.000
45.000
42.900
25.000
9.000
15.000
28.000
0.600
14.400
1.600
20.500
3.280
0.600
9.000
0.630
0.600
22.000
Sechskantschraube DIN ≈93...
03400.127.075
1/2"WW
12.700
75.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.09760
NEN≈2336 (1961)
Y
8715492110343
7318158890
31161620
EC002380
9.990
12.000
45.000
42.900
30.000
10.000
16.000
29.000
0.600
14.400
2.000
20.500
4.320
0.800
9.000
0.890
0.600
22.000
Sechskantschraube DIN ≈93...
03400.127.080
1/2"WW
12.700
80.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.10300
NEN≈2336 (1961)
Y
8715492110350
7318158890
31161620
EC002380
9.990
12.000
50.000
47.900
30.000
10.000
16.000
29.000
0.600
14.400
2.000
20.500
4.320
0.800
9.000
0.890
0.600
22.000
Sechskantschraube DIN ≈93...
03400.127.100
1/2"WW
12.700
100.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.12300
NEN≈2336 (1961)
Y
8715492110381
7318158890
31161620
EC002380
9.990
12.000
70.000
67.900
30.000
10.000
16.000
29.000
0.600
14.400
2.000
20.500
4.180
0.800
9.000
0.840
0.600
22.000
Sechskantschraube DIN ≈93...
03400.158.050
5/8"WW
15.875
50.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.11600
NEN≈2336 (1961)
Y
8715492110473
7318158890
31161620
EC002380
12.918
11.000
22.000
19.700
28.000
10.000
16.000
29.000
0.600
17.500
2.000
25.300
4.180
0.800
11.000
0.840
0.600
27.000
Sechskantschraube DIN ≈93...
03400.158.060
5/8"WW
15.875
60.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.13440
NEN≈2336 (1961)
Y
8715492110480
7318158890
31161620
EC002380
12.918
11.000
32.000
29.700
28.000
11.000
17.000
30.000
0.600
17.500
2.500
25.300
5.450
1.000
11.000
1.100
0.600
27.000
Sechskantschraube DIN ≈93...
03400.191.050
3/4"WW
19.050
50.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.15900
NEN≈2336 (1961)
Y
8715492110541
7318158890
31161620
EC002380
15.798
10.000
18.000
15.500
32.000
11.000
17.000
30.000
0.800
21.500
2.500
30.000
5.450
1.000
13.000
1.100
0.800
32.000
Sechskantschraube DIN ≈93...
03400.191.060
3/4"WW
19.050
60.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.21200
NEN≈2336 (1961)
Y
8715492110565
31161620
EC002380
15.798
10.000
28.000
25.500
32.000
11.000
17.000
30.000
0.800
21.500
2.500
30.000
5.450
1.000
13.000
1.100
0.800
32.000
Sechskantschraube DIN ≈93...
03400.191.070
3/4"WW
19.050
70.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.23500
NEN≈2336 (1961)
Y
8715492110572
7318158890
31161620
EC002380
15.798
10.000
38.000
35.500
32.000
11.000
17.000
30.000
0.800
21.500
2.500
30.000
5.310
1.000
13.000
1.050
0.800
32.000
Sechskantschraube DIN ≈93...
03400.191.080
3/4"WW
19.050
80.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.25700
NEN≈2336 (1961)
Y
8715492110589
7318158890
31161620
EC002380
15.798
10.000
48.000
45.500
32.000
11.000
17.000
30.000
0.800
21.500
2.500
30.000
5.310
1.000
13.000
1.050
0.800
32.000
Sechskantschraube DIN ≈93...
03400.191.100
3/4"WW
19.050
100.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.29900
NEN≈2336 (1961)
Y
8715492110602
7318158890
31161620
EC002380
15.798
10.000
60.000
55.500
40.000
12.000
18.000
31.000
0.800
21.500
3.000
30.000
6.010
1.000
13.000
1.310
0.800
32.000
Sechskantschraube DIN ≈93...
03400.222.060
7/8"WW
22.225
60.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.30300
NEN≈2336 (1961)
Y
8715492110664
7318158890
31161620
EC002380
18.611
9.000
22.000
19.200
38.000
12.000
18.000
31.000
0.800
24.600
3.000
33.600
6.010
1.000
16.000
1.310
0.800
36.000
Sechskantschraube DIN ≈93...
03400.222.070
7/8"WW
22.225
70.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.33300
NEN≈2336 (1961)
Y
8715492110671
31161620
EC002380
18.611
9.000
32.000
29.200
38.000
12.000
18.000
31.000
0.800
24.600
3.000
33.600
6.010
1.000
16.000
1.310
0.800
36.000
Sechskantschraube DIN ≈93...
03400.254.070
1"WW
25.400
70.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.45200
NEN≈2336 (1961)
Y
8715492110756
31161620
EC002380
21.335
8.000
30.000
26.800
40.000
12.000
18.000
31.000
0.800
27.800
3.000
38.000
6.010
1.000
18.000
1.310
1.000
41.000
Sechskantschraube DIN ≈93...
03400.254.080
1"WW
25.400
80.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.49200
NEN≈2336 (1961)
Y
8715492110770
7318158890
31161620
EC002380
21.335
8.000
40.000
36.800
40.000
12.000
18.000
31.000
0.800
27.800
3.000
38.000
6.010
1.000
18.000
1.310
1.000
41.000
Sechskantschraube DIN ≈93...
03400.254.100
1"WW
25.400
100.000
Fabory
DIN ≈931 (1954)
British Standard Whitwort...
Right
Partially threaded
Hex head bolt
Steel
8.8
Plain
Hexagon head
Hexagon
0.56200
NEN≈2336 (1961)
Y
8715492110794
7318158890
31161620
EC002380
21.335
8.000
45.000
41.800
55.000
12.000
18.000
31.000
0.800
27.800
3.000
38.000
6.010
1.000
18.000
1.310
1.000
41.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ASME B18.2.2 SN - Square Nuts
Fabory
13.02.2023
01580 - T-profiles machined all sides grey cast iron or aluminium
norelem
30.05.2024
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
DIN ≈933 (1954) - Hexagon bolts with thread to the head, product groups A a...
Fabory
21.04.2022
DIN 906 - Hexagon socket pipe plugs, conical thread
Fabory
13.02.2023
01060 - Base plates steel
norelem
30.05.2024
01640 - V-block machined all sides grey cast iron or aluminium
norelem
30.05.2024
GN 563.2 - T-Handles
JW Winco
25.06.2024
EN 14399-4 - Hexagon set screws
Fabory
21.04.2022
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表