您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Type SD3
NTN Corporation
Plummer Blocks
Type SD2, SD2G, SD3, SD3G
Powered by
CAD模型選擇
{ntn/pramer_blocks/type_sd2_sd2g_sd3_sd3g/type_sd3.prj},{NB=SD340},{IDNR=},{ORDER=SD340},{MD=200},{MD2=190},{MD3=220},{BN=SD340},{SRBN=22340EMD1},{D=420},{H=250},{J=710},{J1=200},{N=42},{N1=62},{A=350},{L=860},{A1=320},{H1=85},{H2=500},{G=148},{T=M36},{DP=R3/8},{S=M36},{MASS=240},{NN=AN40},{WN=AW40},{Y=104},{RSN=ZF42},{RSN1=ZF48}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MD
shaft diameter
[mm]
MD2
shaft diameter
[mm]
MD3
shaft diameter
[mm]
BN
Unit Number
ⁿ/ₐ
SRBN
Spherical Roller Bearing Numbers
ⁿ/ₐ
D
Diameter
[mm]
H
Length
[mm]
J
Length
[mm]
J1
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
G
Length
[mm]
T
Bolt
[mm]
DP
Drain plug
ⁿ/ₐ
S
Bolt
[mm]
MASS
mass
[kg]
NN
Nut Number
ⁿ/ₐ
WN
Washer Number
ⁿ/ₐ
Y
Length
[mm]
RSN
Rubber Seals Number
ⁿ/ₐ
RSN1
Rubber Seals Number
ⁿ/ₐ
SD334
170
160
190
SD334
22334EMD1
360
210
610
170
35
55
300
740
270
65
420
130
M30
R3/8
M30
150
AN34
AW34
92
ZF36
ZF42
SD336
180
170
200
SD336
22336EMD1
380
225
640
180
40
60
320
780
290
70
450
136
M30
R3/8
M36
180
AN36
AW36
96
ZF38
ZF44
SD338
190
180
210
SD338
22338EMD1
400
240
680
190
40
60
330
820
300
70
475
142
M30
R3/8
M36
210
AN38
AW38
100
ZF40
ZF46
SD340
200
190
220
SD340
22340EMD1
420
250
710
200
42
62
350
860
320
85
500
148
M36
R3/8
M36
240
AN40
AW40
104
ZF42
ZF48
SD344
220
210
240
SD344
22344EMD1
460
280
770
210
42
62
360
920
330
85
550
155
M36
R3/8
M36
300
AN44
AL44
109
ZF46
ZF52
SD348
240
230
260
SD348
22348EMD1
500
300
830
230
50
70
390
990
370
100
590
165
M36
R3/8
M42
370
AN48
AL44
116
GS50S
ZF56
SD352
260
250
280
SD352
22352EMD1
540
325
890
250
50
70
410
1060
390
100
640
175
M36
R3/8
M42
460
AN52
AL52
123
ZF54
ZF60
SD356
280
260
300
SD356
22356EMD1
580
355
930
270
57
77
440
1110
420
110
690
185
M42
R3/8
M48
560
AN56
AL52
130
ZF56
ZF64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type SD3G
NTN Corporation
08.08.2022
Type SD2
NTN Corporation
08.08.2022
Type SD2G
NTN Corporation
08.08.2022
Type SD30
NTN Corporation
02.11.2023
Cylindrical bore
NTN Corporation
17.10.2023
Type SNZ2
NTN Corporation
08.08.2022
Type SV2
NTN Corporation
08.08.2022
Type SD31
NTN Corporation
02.11.2023
Adapter
NTN Corporation
17.10.2023
Type SD34
NTN Corporation
02.11.2023
Type SD33G
NTN Corporation
02.11.2023
Type SN30
NTN Corporation
02.11.2023
Type SD31G
NTN Corporation
02.11.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表