您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
D-cut with screw type
With screw type
Powered by
CAD模型選擇
{iwata/standard_set_collars/d_cut_with_screw_type/with_screw_type/scs_ctn_asmtab.prj},{NB=SCS1715CTN},{MAT=Steel,Black},{B=17},{L=15},{D=40},{D1=7.0},{R=6.0},{W=1.5},{X=13.0},{Y=8},{A=0},{H1=17.0},{E=21.1},{P=12},{H2=7},{SMX=C},{C=0.5},{VERS=1},{NDM1=5},{KDM1=4.134},{P1=0.80},{NDM2=6},{P2=1.00},{P22=20},{PPATH=../../standard_slit_collars/../d_cut_with_screw_type/with_screw_type/assemblies/sslitc_dcwst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
H1
Height of cut
[mm]
E
Width of cut
[mm]
P
Pitch
[mm]
M1
Screw on cut face
ⁿ/ₐ
H2
Depth of screw
[mm]
M2
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS0815CTN
Steel,Black
8
15
30
5.5
4.5
1.5
10.0
6
8
13.0
15.0
8
M 3
7
M5 x P0.8
M5 x 16
SCS0815CTN
SCS1015CTN
Steel,Black
10
15
35
5.5
4.5
1.5
11.5
6
10
15.0
18.0
10
M 4
7
M5 x P0.8
M5 x 16
SCS1015CTN
SCS1215CTN
Steel,Black
12
15
35
5.5
4.5
1.5
11.5
6
10
15.0
18.0
10
M 4
7
M5 x P0.8
M5 x 16
SCS1215CTN
SCS1315CTN
Steel,Black
13
15
35
5.5
4.5
1.5
11.5
6
10
15.0
18.0
10
M 4
7
M5 x P0.8
M5 x 16
SCS1315CTN
SCS1515CTN
Steel,Black
15
15
40
7.0
6.0
1.5
13.0
8
0
17.0
21.1
12
M 5
7
M6 x P1
M6 x 20
SCS1515CTN
SCS1615CTN
Steel,Black
16
15
40
7.0
6.0
1.5
13.0
8
0
17.0
21.1
12
M 5
7
M6 x P1
M6 x 20
SCS1615CTN
SCS1715CTN
Steel,Black
17
15
40
7.0
6.0
1.5
13.0
8
0
17.0
21.1
12
M 5
7
M6 x P1
M6 x 20
SCS1715CTN
SCS1815CTN
Steel,Black
18
15
45
7.0
6.0
1.5
15.0
8
0
18.5
25.6
15
M 5
7
M6 x P1
M6 x 20
SCS1815CTN
SCS2015CTN
Steel,Black
20
15
45
7.0
6.0
1.5
15.0
8
0
18.5
25.6
15
M 5
9
M6 x P1
M6 x 20
SCS2015CTN
SCS2515CTN
Steel,Black
25
15
50
7.0
6.0
1.5
18.0
10
0
21.0
27.1
20
M 5
10
M6 x P1
M6 x 25
SCS2515CTN
SCS3015CTN
Steel,Black
30
15
55
7.0
6.0
1.5
20.0
10
0
23.5
28.6
21
M 6
10
M6 x P1
M6 x 25
SCS3015CTN
SCS3515CTN
Steel,Black
35
15
60
7.0
6.0
2.0
23.0
12
0
26.0
29.9
23
M 6
10
M6 x P1
M6 x 25
SCS3515CTN
SCS4018CTN
Steel,Black
40
18
70
9.0
7.0
2.0
26.0
13
0
30.0
36.1
26
M 6
12
M8 x P1.25
M8 x 30
SCS4018CTN
SCS4518CTN
Steel,Black
45
18
75
9.0
7.0
3.0
28.0
14
0
32.5
37.4
28
M 6
12
M8 x P1.25
M8 x 30
SCS4518CTN
SCS5022CTN
Steel,Black
50
22
85
11.0
9.0
3.0
32.0
16
0
37.0
41.8
28
M 8
13
M10 x P1.5
M10 x 35
SCS5022CTN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表