SCK- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With hole type
3 holes
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_hole_type/3_holes/kc_3ht_asmtab.prj},{NB=SCK2015CP3},{MAT=Steel,Black},{B=20},{D=46},{L=15},{D1=12.1},{S=6.6},{PCD=34},{X=14.0},{SMX=C},{C=0.5},{NDM=6},{P=20},{L1=9.930},{L2=0.0},{L3=9},{KDM=4.773},{PPATH=assemblies/kc_3ht_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D
Outer diameter
[mm]
L
Length
[mm]
D1
d diameter
[mm]
S
Diameter
[mm]
PCD
[mm]
M
Set screw
ⁿ/ₐ
X
[mm]
ORDERNUMBER
Order number
ⁿ/ₐ
SCK1015CP3
Steel,Black
10
35
15
12.1
4.5
24
M6x18
9.5
SCK1015CP3
SCK1215CP3
Steel,Black
12
38
15
12.1
5.5
24
M6x18
10.5
SCK1215CP3
SCK1515CP3
Steel,Black
15
40
15
12.1
6.6
28
M6x18
12.0
SCK1515CP3
SCK1615CP3
Steel,Black
16
42
15
12.1
6.6
28
M6x18
12.0
SCK1615CP3
SCK2015CP3
Steel,Black
20
46
15
12.1
6.6
34
M6x20
14.0
SCK2015CP3
SCK2515CP3
Steel,Black
25
50
15
12.1
6.6
38
M6x20
16.5
SCK2515CP3
SCK3015CP3
Steel,Black
30
56
15
12.1
6.6
44
M6x25
19.0
SCK3015CP3
SCK3520CP3
Steel,Black
35
65
20
14.1
6.6
48
M6x35
22.5
SCK3520CP3
SCK4020CP3
Steel,Black
40
70
20
14.1
6.6
56
M6x35
25.0
SCK4020CP3
SCK5020CP3
Steel,Black
50
85
20
14.1
6.6
68
M6x35
29.5
SCK5020CP3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCK- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SC- Black (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS-SUS304 (Stainless steel)
IWATA MFG. CO., LTD.
13.01.2022
Shielded type ZZ
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表