您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1000-03 - Bushing for eqaualization, aluminium - Bushing for equaliation, aluminium
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1000_03.prj},{NB=26475 SM 1000-03 08X12X10AL},{ARTNR=26475},{CNSORDERNO=SM 1000-03 08X12X10AL},{D1=8},{D2=12},{L=10},{KG=0.002},{MAT=aluminium},{OF=passivated},{INFO=HTML},{URL=https://www.scholz-mechanik.de/normteile/buchsen-zubehoer/84/sm-1000-03-ausgleichbuchse}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
KG
Weight
[kg]
BEZ
Description
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
SCHOLZ MECHANIK 46844
46844
SM 1000-03 03X04X08AL
3
4
8
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26465
26465
SM 1000-03 05X06X08AL
5
6
8
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26466
26466
SM 1000-03 05X07X08AL
5
7
8
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26467
26467
SM 1000-03 05X08X08AL
5
8
8
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26468
26468
SM 1000-03 06X07X08AL
6
7
8
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26469
26469
SM 1000-03 06X08X08AL
6
8
8
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 82538
82538
SM 1000-03 06X08X10AL
6
8
10
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 57032
57032
SM 1000-03 06X08X12AL
6
8
12
2.5
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26470
26470
SM 1000-03 06X10X10AL
6
10
10
3.0
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26471
26471
SM 1000-03 07X08X10AL
7
8
10
3.0
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26472
26472
SM 1000-03 07X10X10AL
7
10
10
3.0
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26473
26473
SM 1000-03 07X12X10AL
7
12
10
3.0
0.002
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26474
26474
SM 1000-03 08X10X10AL
8
10
10
3.0
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 52339
52339
SM 1000-03 08X10X12AL
8
10
12
3.0
0.002
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 42164
42164
SM 1000-03 08X12X08AL
8
12
8
3.0
0.001
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26475
26475
SM 1000-03 08X12X10AL
8
12
10
3.0
0.002
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 26476
26476
SM 1000-03 08X15X12AL
8
15
12
4.0
0.002
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 30525
30525
SM 1000-03 10X12X10AL
10
12
10
3.5
0.002
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 30526
30526
SM 1000-03 10X15X12AL
10
15
12
4.0
0.004
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 30527
30527
SM 1000-03 10X18X12AL
10
18
12
4.0
0.005
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 30523
30523
SM 1000-03 12X15X12AL
12
15
12
4.0
0.004
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 27442
27442
SM 1000-03 12X18X10AL
12
18
10
4.0
0.004
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 30522
30522
SM 1000-03 12X18X12AL
12
18
12
4.0
0.005
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 30524
30524
SM 1000-03 12X22X16AL
12
22
16
5.0
0.010
Bushing for equalisation
aluminium
passivated
SCHOLZ MECHANIK 27443
27443
SM 1000-03 15X18X10AL
15
18
10
5.0
0.002
Bushing for equalisation
aluminium
passivated
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SM 1000N sim. DIN 179 / ISO 4247 - Drill bushing - Drill bushing, cylindric...
SCHOLZ MECHANIK
22.09.2022
SM 1002-3 DIN 173 G and H part 2 - Basic bushing - Basic bushing
SCHOLZ MECHANIK
22.09.2022
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
ST 7406 - Guide bushes smooth, ball guide aluminium
Steinel Normalien
14.05.2024
SM 4030 - Bushing for precision leader pin SM 4070 - Bushing for precision ...
SCHOLZ MECHANIK
22.09.2022
NEFS8-40120, EFS8-40120, EFSB8-40120, EFS8-40160, EFSB8-40160, HFS8-40160, ...
Misumi
31.05.2024
Series L
Veith
08.10.2009
R0170 - Exterrnal seeger ring - SEEGERDIN471
PlaSteel
17.06.2021
Series L
Veith
08.10.2009
LAT 2 - Frontal Lock
PlaSteel
17.06.2021
MAE-DU-PTFE - Cylindrical Bushes, Slotted, Self-Lubricating
MÄDLER
26.04.2024
SC 7500 - ISO 11901 Standard
RCM
27.11.2019
SM 1000-3 - Knurled bushing - Knurled bushing
SCHOLZ MECHANIK
22.09.2022
SM 1002 - Guide bushing - Guide bushing
SCHOLZ MECHANIK
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表