您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schaffner
Created: 01.10.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schaffner
FN 2211 and FN 2210 - Compact high current DC EMC/EMI filter
Schaffner
DC filters
Powered by
CAD模型選擇
{schaffner/dc_filters/fn_2211_asmtab.prj},{NB=Schaffner FN 2211-2300-99-C30-R55},{CNSORDERNO=814985},{RC=2300},{PL=116},{WG=17.5},{VERS=1},{A=305},{B=230},{C=210},{D=495},{E=345.0},{F1=180.0},{F2=185.0},{H=2.5},{K=351},{L=375},{P=93},{S=40},{T=35},{U=60.5},{V=70},{W=15},{X=20.0},{Y=82.5},{BAC739=1200},{BAC676=2500},{AAG402=1},{AAO159=0.0},{AAO157=0.0},{AAS575=116},{CNSTYPECODE=FN 2211-2300-99-C30-R55},{PE=Standard},{BAH005=1000},{PDF=Download},{G=Ø 11},{J=M10},{Z=Ø 13.5},{PPATH=parts_2211/fn_2211_asmtpl.prj},{SDT=8 weeks},{CERTIFICATION=UL 1283, CSA 22.2 No. 8 1986, IEC/EN 60939, EN 60721-3, EN 62109},{NOCUPEROU=1},{AAQ326=https://www.schaffner.com/product-storage/datasheets/fn2211-fn2210hv/},{BAD915=DC},{AAF726=2300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSTYPECODE
Type code
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PE
Performance
ⁿ/ₐ
RC
Rated current 50°C
[A]
BAH005
Voltage
[V]
PL
Power Loss 25°C/DC
[W]
A
[mm]
B
[mm]
C
[mm]
Schaffner FN 2211-250-99-...
FN 2211-250-99-C30-R55
814980
Standard
250
1000
15
220
160
135
Schaffner FN 2211-400-99-...
FN 2211-400-99-C30-R55
814981
Standard
400
1000
24
235
175
150
Schaffner FN 2211-600-99-...
FN 2211-600-99-C30-R55
814982
Standard
600
1000
25
240
175
150
Schaffner FN 2211-1000-99...
FN 2211-1000-99-C30-R55
814983
Standard
1000
1000
55
265
180
160
Schaffner FN 2211-1500-99...
FN 2211-1500-99-C30-R55
814984
Standard
1500
1000
84
275
215
200
Schaffner FN 2211-2300-99...
FN 2211-2300-99-C30-R55
814985
Standard
2300
1000
116
305
230
210
Schaffner FN 2210-250-99-...
FN 2210-250-99-R5
814324
Standard
250
1000
15
205
145
95
Schaffner FN 2210-400-99-...
FN 2210-400-99-R5
814325
Standard
400
1000
24
215
160
100
Schaffner FN 2210-600-99-...
FN 2210-600-99-R5
814326
Standard
600
1000
25
225
170
100
Schaffner FN 2210-1000-99...
FN 2210-1000-99-R5
814327
Standard
1000
1000
55
265
180
110
Schaffner FN 2210-1500-99...
FN 2210-1500-99-R5
814328
Standard
1500
1000
84
275
215
150
Schaffner FN 2210-2300-99...
FN 2210-2300-99-R5
814329
Standard
2300
1000
116
305
230
165
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FN 2090 - Two-Stage Filters, Multi-stage AC/DC EMI Filter with Excellent At...
Schaffner
08.06.2022
3044199 - UT 16
PHOENIX CONTACT
07.12.2023
FN 3256 - Compact Line Filter for Industrial Machinery/Equipment
Schaffner
08.06.2022
FN 2020 - General Purpose AC/DC EMI Filter
Schaffner
08.06.2022
FN 2450 - Safe and ergonomic EMC/EMI filter with very low leakage current
Schaffner
08.06.2022
FN 2410/FN 2412 - EMC/RFI Filters for Industrial Electronics
Schaffner
08.06.2022
FN 3280 - High-end Line Filter for Machinery/Equipment
Schaffner
08.06.2022
FN 2010 - General Purpose AC/DC EMI Filter
Schaffner
08.06.2022
FN 2030 - General Purpose AC/DC EMI Filter with High Attenuation Performanc...
Schaffner
08.06.2022
FN 2211 HV and FN 2210 HV - Compact high current DC EMC/EMI filter
Schaffner
08.06.2022
FN 2080 - Multi-stage High Performance AC/DC EMI Filter
Schaffner
08.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表