您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
SAS - Angled Undercut "S" version
PlaSteel
Ranco
Engineered items for moulds
Plates movement devices
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/plates_movement_devices/sas_asmtab.prj},{NB=SAS202640_0_0},{IDNR=},{COD=SAS202640},{CORSA=30},{CORSAX=0},{ROTATION=0},{D=20},{DD=14},{D1=11.0},{A=26},{B=40},{C=20},{MJ=M10},{H=42},{H2=11},{H3=22},{H4=12},{L=80},{L1=50},{W=80},{W1=72},{W2=44},{P1=56},{P2=55},{MK=M8},{N=8},{PPATH=../sas/sas_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COD
Code
ⁿ/ₐ
CORSA
Stroke
[mm]
D
[mm]
DD
d
[mm]
D1
[mm]
A
[mm]
B
[mm]
C
[mm]
MJ
[mm]
H
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
W
[mm]
W1
[mm]
W2
[mm]
P1
[mm]
P2
[mm]
MK
[mm]
N
[mm]
SAS081120
SAS081120
10
8
7
4.5
11
20
8
M4
22
5
11
7
32
20
33
30
19
24
20
M3
3
SAS101525
SAS101525
18
10
7
5.5
15
25
10
M5
27
5
15
8
45
25
45
40
25
32
30
M4
4
SAS121725
SAS121725
20
12
10
7.0
17
25
12
M6
32
7
16
10
50
30
57
51
31
39
35
M6
6
SAS162230
SAS162230
25
16
12
9.0
22
30
16
M8
36
8
20
10
65
40
65
58
38
46
40
M6
6
SAS202640
SAS202640
30
20
14
11.0
26
40
20
M10
42
11
22
12
80
50
80
72
44
56
55
M8
8
SAS253245
SAS253245
35
25
16
14.0
32
45
25
M12
50
15
26
15
90
55
93
85
52
66
65
M10
10
SAS303850
SAS303850
40
30
18
14.0
38
50
30
M12
55
15
30
15
100
60
101
93
60
74
70
M10
10
SAS354560
SAS354560
45
35
20
14.0
45
60
35
M12
62
15
34
18
120
75
120
110
70
85
80
M12
10
SAS405570
SAS405570
50
40
25
18.0
55
70
40
M16
70
15
44
18
135
85
130
120
80
95
90
M12
10
SAS456080
SAS456080
55
45
30
18.0
60
80
45
M16
80
15
50
20
150
95
140
130
90
105
110
M12
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表