您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
707510 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707510.prj},{NB=A707510-3041},{CODE=A707510-3041},{FILENAME=A707510-3041_01},{F=M42x2-6g},{F1=1\"5/8-12 UN-2A},{B=49},{B1=35,5},{C=60.5},{CH=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A707510-0611
A707510-0611
M14x1,5-6g
7/16-20 UNF-2A
23
16
32.5
16
A707510-0814
A707510-0814
M16x1,5-6g
9/16-18 UNF-2A
24
17
37
19
A707510-1014
A707510-1014
M18x1,5-6g
9/16-18 UNF-2A
25
17,5
37
19
A707510-1219
A707510-1219
M20x1,5-6g
3/4-16 UNF-2A
29
21,5
40.5
24
A707510-1422
A707510-1422
M22x1,5-6g
7/8-14 UNF-2A
30
22
50
27
A707510-1622
A707510-1622
M24x1,5-6g
7/8-14 UNF-2A
33
24,5
50
27
A707510-2027
A707510-2027
M30x2-6g
1"1/16-12 UN-2A
37
26,5
55
35
A707510-2533
A707510-2533
M36x2-6g
1"5/16-12 UN-2A
42
30
59.5
41
A707510-3041
A707510-3041
M42x2-6g
1"5/8-12 UN-2A
49
35,5
60.5
50
A707510-3848
A707510-3848
M52x2-6g
1"7/8-12 UN-2A
57
41
66
55
SA707510-0811
SA707510-0811
M16x1,5-6g
7/16-20 UNF-2A
25
18
34.5
16
SA707510-1214
SA707510-1214
M20x1,5-6g
9/16-18 UNF-2A
29
21,5
37
19
SA707510-1619
SA707510-1619
M24x1,5-6g
3/4-16 UNF-2A
31,5
23
48
24
SA707510-1627
SA707510-1627
M24x1,5-6g
1"1/16-12 UN-2A
35
26,5
52
35
SA707510-2019
SA707510-2019
M30x2-6g
3/4-16 UNF-2A
37
26,5
49
24
SA707510-2022
SA707510-2022
M30x2-6g
7/8-14 UNF-2A
37
26,5
51
27
SA707510-2033
SA707510-2033
M30x2-6g
1"5/16-12 UN-2A
39
28,5
55.5
41
SA707510-2527
SA707510-2527
M36x2-6g
1"1/16-12 UN-2A
42
30
58.5
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS7202-NWO-FG - MFS-MBSPP 90° Elbow
Brennan Industries
28.01.2021
DMTX Triple-Lok - Female elbow connector
Parker
31.05.2022
507065 - 90° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
WEE-UNF EO - Adjustable Locknut elbow
Parker
31.05.2022
NC-WEE-..LR - Adjustable male adaptor elbow fittings with counter nut, seal...
EXMAR
10.02.2022
W EO - Union elbow
Parker
31.05.2022
307075 - 90° ELBOW HOSE BARB - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
707015 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO ...
FOR Fittings
07.05.2024
205016 - 45° (ADJ) ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
207205 - 90° (ADJ) ELBOW MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
FS6801-NWO-FG - MFS-MAORB 90° Elbow
Brennan Industries
28.01.2021
Adjustable elbow coupling male connector combination fitting - Thread: Whit...
VOSS
11.04.2023
Adjustable elbow coupling with sealing cone combination fitting - Thread: W...
VOSS
11.04.2023
702511 - CONNECTOR MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表