您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
702654 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702654.prj},{NB=A702654-3848},{CODE=A702654-3848},{FILENAME=A702654-3848_01},{F=M52x2-6g},{F1=G1\"1/2-11 A GAS},{A=82},{B=37,5},{D=22},{CH=55},{CH1=60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702654-0613
A702654-0613
M14x1,5-6g
G1/4-19 A GAS
40
17
12
19
17
A702654-0813
A702654-0813
M16x1,5-6g
G1/4-19 A GAS
42
17
12
19
19
A702654-1017
A702654-1017
M18x1,5-6g
G3/8-19 A GAS
45
18,5
12
22
22
A702654-1217
A702654-1217
M20x1,5-6g
G3/8-19 A GAS
47,5
25
12
22
24
A702654-1221
A702654-1221
M20x1,5-6g
G1/2-14 A GAS
50
25
14
27
24
A702654-1421
A702654-1421
M22x1,5-6g
G1/2-14 A GAS
52,5
21,5
14
27
27
A702654-1621
A702654-1621
M24x1,5-6g
G1/2-14 A GAS
52
21
14
27
30
A702654-1626
A702654-1626
M24x1,5-6g
G3/4-14 A GAS
55
21
16
32
30
A702654-2026
A702654-2026
M30x2-6g
G3/4-14 A GAS
59
29,5
16
32
36
A702654-3026
A702654-3026
M42x2-6g
G3/4-14 A GAS
61
30
16
50
41
A702654-3042
A702654-3042
M42x2-6g
G1"1/4-11 A GAS
71
30,5
20
50
50
A702654-2533
A702654-2533
M36x2-6g
G1"-11 A GAS
66
28,5
18
41
46
SA702654-1013
SA702654-1013
M18x1,5-6g
G1/4-19 A GAS
44,5
18,5
12
22
19
A702654-3848
A702654-3848
M52x2-6g
G1"1/2-11 A GAS
82
37,5
22
55
60
SA702654-1021
SA702654-1021
M18x1,5-6g
G1/2-14 A GAS
47,5
18,5
14
22
27
SA702654-1213
SA702654-1213
M20x1,5-6g
G1/4-19 A GAS
47
22
12
24
19
SA702654-1417
SA702654-1417
M22x1,5-6g
G3/8-19 A GAS
46
21,5
12
27
22
SA702654-1613
SA702654-1613
M24x1,5-6g
G1/4-19 A GAS
50
21,5
12
30
24
SA702654-1617
SA702654-1617
M24x1,5-6g
G3/8-19 A GAS
47,5
21,5
12
30
24
SA702654-1626
SA702654-1626
M30x2-6g
G1/2-14 A GAS
58,5
30
14
36
30
SA702654-2021
SA702654-2021
M30x2-6g
G1/2-14 A GAS
58,5
30
14
36
30
SA702654-2033
SA702654-2033
M30x2-6g
G1"-11 A GAS
67
30
18
36
41
SA702654-2521
SA702654-2521
M36x2-6g
G1/2-14 A GAS
63,5
29
14
46
36
SA702654-2526
SA702654-2526
M36x2-6g
G3/4-14 A GAS
62
29
16
46
36
SA702654-2542
SA702654-2542
M36x2-6g
G1"1/4-11 A GAS
68,5
29
20
46
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
302235 - UNION FEMALE BSP ISO 7-1 PORTS
FOR Fittings
10.06.2024
702863 - UNION STRAIGHT SWIVEL NUT DIN S - SWIVEL NUT DIN S
FOR Fittings
06.06.2024
707587 - 90° ELBOW MALE DIN S SERIES - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
F63MP4 Adapter - Swivel male stud
Parker
31.05.2022
Fittings Mod.2501
Camozzi
11.06.2024
702159 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE BSPP WITH ELASTOMER SE...
FOR Fittings
10.06.2024
702609 - CONNECTOR SWIVEL FEMALE DIN S SERIES - MALE BSPP WITH O.R. AND RET...
FOR Fittings
10.06.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
10.06.2024
0107 Adapter - Swivel male stud
Parker
31.05.2022
Fittings Mod. D2512
Camozzi
11.06.2024
Straight attachment studs with sealing cone, S-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
713553 - SWIVEL RUN TEE MALE - FEMALE DIN S SERIES
FOR Fittings
06.06.2024
702940 - WELDING BULKHEAD CONNECTOR MALE - MALE DIN S
FOR Fittings
06.06.2024
E43331 - Mounting adapters
ifm_electronic
23.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表