您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
513023 - RUN (ADJ) TEE MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/513023.prj},{NB=SA513023-1021},{CODE=SA513023-1021},{FILENAME=SA513023-1021_01},{F=11/16-16 UN-2A},{F1=11/16-16 UN-2A},{F2=G1/2-14 A GAS},{B=29,5},{B1=29.5},{C=48},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A513023-0610
A513023-0610
9/16-18 UNF-2A
9/16-18 UNF-2A
G1/8-28 A GAS
21,5
21.5
30
14
A513023-0613
A513023-0613
9/16-18 UNF-2A
9/16-18 UNF-2A
G1/4-19 A GAS
23,5
23.5
35
19
A513023-1013
A513023-1013
11/16-16 UN-2A
11/16-16 UN-2A
G1/4-19 A GAS
25
25
36
19
A513023-101712
A513023-101712
11/16-16 UN-2A
13/16-16 UN-2A
G3/8-19 A GAS
26,5
28
38
22
A513023-1017
A513023-1017
11/16-16 UN-2A
11/16-16 UN-2A
G3/8-19 A GAS
26,5
26.5
38
22
A513023-1217
A513023-1217
13/16-16 UN-2A
13/16-16 UN-2A
G3/8-19 A GAS
28
28
38
22
A513023-122106
A513023-122106
13/16-16 UN-2A
9/16-18 UNF-2A
G1/2-14 A GAS
31
27
48
27
A513023-1221
A513023-1221
13/16-16 UN-2A
13/16-16 UN-2A
G1/2-14 A GAS
31
31
48
27
A513023-1621
A513023-1621
1"-14 UNS-2A
1"-14 UNS-2A
G1/2-14 A GAS
33,5
33,5
48
27
A513023-1626
A513023-1626
1"-14 UNS-2A
1"-14 UNS-2A
G3/4-14 A GAS
36
36
51.5
36
A513023-2026
A513023-2026
1"3/16-12 UN-2A
1"3/16-12 UN-2A
G3/4-14 A GAS
37,5
37,5
51.5
36
A513023-2033
A513023-2033
1"3/16-12 UN-2A
1"3/16-12 UN-2A
G1"-11 A GAS
41,5
41,5
58
41
A513023-2533
A513023-2533
1"7/16-12 UN-2A
1"7/16-12 UN-2A
G1"-11 A GAS
42
42
58
41
A513023-3242
A513023-3242
1"11/16-12 UN-2A
1"11/16-12 UN-2A
G1"1/4-11 A GAS
45
45
60.5
50
A513023-3248
A513023-3248
1"11/16-12 UN-2A
1"11/16-12 UN-2A
G1"1/2-11 A GAS
49
49
61,5
55
A513023-3848
A513023-3848
2"-12 UN-2A
2"-12 UN-2A
G1"1/2-11 A GAS
49
49
64.5
60
SA513023-0617
SA513023-0617
9/16-18 UNF-2A
9/16-18 UNF-2A
G3/8-19 A GAS
25
25
38
22
SA513023-1021
SA513023-1021
11/16-16 UN-2A
11/16-16 UN-2A
G1/2-14 A GAS
29,5
29.5
48
27
SA513023-1033
SA513023-1033
11/16-16 UN-2A
11/16-16 UN-2A
G1"-11 A GAS
36
36
54
41
SA513023-1213
SA513023-1213
13/16-16 UN-2A
13/16-16 UN-2A
G1/4-19 A GAS
28
28
35,5
19
SA513023-121710
SA513023-121710
13/16-16 UN-2A
11/16-16 UN-2A
G3/8-19 A GAS
28
26,5
38
22
SA513023-122110
SA513023-122110
13/16-16 UN-2A
11/16-16 UN-2A
G1/2-14 A GAS
31
28.5
48
27
SA513023-1226
SA513023-1226
13/16-16 UN-2A
13/16-16 UN-2A
G3/4-14 A GAS
33
33
51.5
36
SA513023-123312
SA513023-123312
13/16-16 UN-2A
13/16-16 UN-2A
G1"-11 A GAS
37
37
58
41
SA513023-1617
SA513023-1617
1"-14 UNS-2A
1"-14 UNS-2A
G3/8-19 A GAS
33,5
33,5
44.5
22
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R4OMLO O-Lok - Male stud run tee
Parker
31.05.2022
513012 - RUN (ADJ) TEE MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORT...
FOR Fittings
10.06.2024
R8OMLO O-Lok - Male stud run tee
Parker
31.05.2022
R87OMLO O-Lok - Male stud run tee
Parker
31.05.2022
R6MK4 Adapter - Swivel nut run tee
Parker
31.05.2022
R5OMLO O-Lok - Male stud run tee
Parker
31.05.2022
513034 - RUN (ADJ) TEE MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RING...
FOR Fittings
10.06.2024
502212 - STRAIGHT CONNECTOR SWIVEL NUT ORFS - PRESSURE TEST PORT BSPP
FOR Fittings
06.06.2024
511037 - BRANCH (ADJ) TEE MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RIN...
FOR Fittings
10.06.2024
S5OMLO O-Lok - Male stud branch tee
Parker
31.05.2022
711632 - BANJO TEE MALE DIN S SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
06.06.2024
S4OMLO O-Lok - Male stud run tee
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表