您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
511060 - BRANCH (ADJ) TEE MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/511060.prj},{NB=A511060-3227},{CODE=A511060-3227},{FILENAME=A511060-3227_00},{F=1\"11/16-12 UN-2A},{F1=1\"11/16-12 UN-2A},{F2=M27x2-6g},{B=45},{B1=45},{C=62},{CH=32},{D=},{A1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
D
[mm]
A1
[mm]
A511060-0612
A511060-0612
9/16-18 UNF-2A
9/16-18 UNF-2A
M12x1,5-6g
21,5
21.5
32.5
17
A511060-0612V
A511060-0612V
9/16-18 UNF-2A
9/16-18 UNF-2A
M12x1,5-6g
21,5
21.5
32.5
17
A511060-1016
A511060-1016
11/16-16 UN-2A
11/16-16 UN-2A
M16x1,5-6g
25
25
37
22
A511060-1212
A511060-1212
13/16-16 UN-2A
13/16-16 UN-2A
M12x1,5-6g
28
28
35
17
A511060-1218
A511060-1218
13/16-16 UN-2A
13/16-16 UN-2A
M18x1,5-6g
28
28
40.5
24
A511060-1622
A511060-1622
1"-14 UNS-2A
1"-14 UNS-2A
M22x1,5-6g
33,5
33.5
50
27
A511060-1627
A511060-1627
1"-14 UNS-2A
1"-14 UNS-2A
M27x2-6g
33,5
33,5
53
32
A511060-2022
A511060-2022
1"3/16-12 UN-2A
1"3/16-12 UN-2A
M22x1,5-6g
37,5
37,5
50
27
A511060-2027
A511060-2027
1"3/16-12 UN-2A
1"3/16-12 UN-2A
M27x2-6g
37,5
37.5
55
32
A511060-2533
A511060-2533
1"7/16-12 UN-2A
1"7/16-12 UN-2A
M33x2-6g
42
42
60
41
A511060-3227
A511060-3227
1"11/16-12 UN-2A
1"11/16-12 UN-2A
M27x2-6g
45
45
62
32
A511060-3242
A511060-3242
1"11/16-12 UN-2A
1"11/16-12 UN-2A
M42x2-6g
45
45
62
50
SA511060-0614
SA511060-0614
9/16-18 UNF-2A
9/16-18 UNF-2A
M14x1,5-6g
23,5
23.5
37
19
SA511060-100618
SA511060-100618
11/16-16 UN-2A
9/16-18 UNF-2A
M18x1,5-6g
26
25
41
24
SA511060-1014
SA511060-1014
11/16-16 UN-2A
11/16-16 UN-2A
M14x1,5-6g
25
25
35
19
SA511060-101618
SA511060-101618
11/16-16 UN-2A
1"-14 UNS-2A
M18x1,5-6g
29
33.5
48.5
24
SA511060-1214
SA511060-1214
13/16-16 UN-2A
13/16-16 UN-2A
M14x1,5-6g
28
28
37
19
SA511060-122027
SA511060-122027
13/16-16 UN-2A
1"3/16-12 UN-2A
M27x2-6g
35,5
37,5
55
32
SA511060-1222
SA511060-1222
13/16-16 UN-2A
13/16-16 UN-2A
M22x1,5-6g
31
31
49
27
SA511060-161022
SA511060-161022
1"-14 UNS-2A
11/16-16 UN-2A
M22x1,5-6g
33,5
30
50
27
SA511060-1618
SA511060-1618
1"-14 UNS-2A
1"-14 UNS-2A
M18x1,5-6g
33,5
33.5
46.5
24
SA511060-2527
SA511060-2527
1"7/16-12 UN-2A
1"7/16-12 UN-2A
M27x2-6g
42
42
59
32
SA511060-121618
SA511060-121618
13/16-16 UN-2A
M18x1,5
30
47,5
24
33,5
1"-14 uns-2a
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS2601-FG - MFS-MFS-MP Tee
Brennan Industries
28.01.2021
507065 - 90° (ADJ) ELBOW MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
511026 - BRANCH (ADJ) TEE MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 P...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表