您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
402019 - STRAIGHT MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/402019.prj},{NB=A402019-2533},{CODE=A402019-2533},{FILENAME=A402019-2533_00},{F=G1\"-11 A GAS},{A=52,37},{B=26,19},{C=11},{I=17},{I1=49}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
I
[mm]
I1
[mm]
A402019-1217
A402019-1217
G3/8-19 A GAS
38,1
17,48
9
14
37
A402019-1221
A402019-1221
G1/2-14 A GAS
38,1
17,48
9
14
39
A402019-1226
A402019-1226
G3/4-14 A GAS
38,1
17,48
9
14
42
A402019-1921
A402019-1921
G1/2-14 A GAS
47,63
22,23
11
15
42
A402019-1926
A402019-1926
G3/4-14 A GAS
47,63
22,23
11
15
45
A402019-1933
A402019-1933
G1"-11 A GAS
47,63
22,23
11
15
47
A402019-2526
A402019-2526
G3/4-14 A GAS
52,37
26,19
11
17
47
A402019-2533
A402019-2533
G1"-11 A GAS
52,37
26,19
11
17
49
A402019-2542
A402019-2542
G1"1/4-11 A GAS
52,37
26,19
11
17
49
A402019-3233
A402019-3233
G1"-11 A GAS
58,72
30,18
11,5
21
53
A402019-3242
A402019-3242
G1"1/4-11 A GAS
58,72
30,18
11,5
21
53
A402019-3248
A402019-3248
G1"1/2-11 A GAS
58,72
30,18
11,5
21
55
A402019-3842
A402019-3842
G1"1/4-11 A GAS
69,85
35,71
13,5
24
59
A402019-3848
A402019-3848
G1"1/2-11 A GAS
69,85
35,71
13,5
24
61
SA402019-2521
SA402019-2521
G1/2-14 A GAS
52,37
26,19
11
17
44
SA402019-3226
SA402019-3226
G3/4-14 A GAS
58,72
30,18
11,5
21
52
SA402019-3833
SA402019-3833
G1"-11 A GAS
69,85
35,71
13,5
24
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
FOR Fittings
06.05.2024
407079 - 90° BRAZE OR WELD-ON COUNTERPAD SAE 3000 PSI FLANGE METRIC THREAD
FOR Fittings
06.05.2024
402031 - BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
1935-61 - Flat Socket Block Pipe Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
1966-61 - SAE Port Block 90° Elbow Code 61 - Flat Face
Brennan Industries
26.01.2021
402514 - STRAIGHT MALE BSP - SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
1929-61 - SAE Port Block - Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
402141 - STRAIGHT MALE BSP - 4 BOLTS METRIC FLANGE STD. SCREW
FOR Fittings
06.05.2024
BFG EO - Gear pump flange straight
Parker
31.05.2022
407068 - 90° BRAZE OR WELD-ON SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
1927-61 - NPTF Port Block - Code 61 (O-Ring Face)
Brennan Industries
28.01.2021
Straight SAE flange coupling, standard series (3000 psi) - With cutting rin...
VOSS
11.04.2023
401502 - SAE 6000 PSI SPLIT FLANGE
FOR Fittings
06.05.2024
PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表