您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
302125 - CONNECTOR BARB HOSE - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302125.prj},{NB=A302125-3233},{CODE=A302125-3233},{FILENAME=A302125-3233_00},{F=R1\"-11 GAS con.},{A=61},{B=30},{D=19,5},{CH=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A302125-1213
A302125-1213
R1/4-19 GAS con.
39
19,5
12
17
A302125-1226
A302125-1226
R3/4-14 GAS con.
45
19,5
16
30
A302125-1417
A302125-1417
R3/8-19 GAS con.
42,5
20,5
13,5
19
A302125-1517
A302125-1517
R3/8-19 GAS con.
41,5
20,5
13,5
19
A302125-1821
A302125-1821
R1/2-14 GAS con.
51
26
15,5
22
A302125-2021
A302125-2021
R1/2-14 GAS con.
53
28
15,5
22
A302125-2026
A302125-2026
R3/4-14 GAS con.
55,5
28
16
30
A302125-2033
A302125-2033
R1"-11 GAS con.
58
28
19,5
22
A302125-2533
A302125-2533
R1"-11 GAS con.
59
29,5
19
36
A302125-3233
A302125-3233
R1"-11 GAS con.
61
30
19,5
41
A302125-3242
A302125-3242
R1"1/4-11 GAS con.
64
30
21,5
46
A302125-3833
A302125-3833
R1"-11 GAS con.
63
32
19,5
41
A302125-3842
A302125-3842
R1"1/4-11 GAS con.
66
32
21,5
46
A302125-3848
A302125-3848
R1"1/2-11 GAS con.
67
32
20
50
A302125-5060
A302125-5060
R2"-11 GAS con.
92
50
26
65
SA302125-0610
SA302125-0610
R1/8-28 GAS con.
27
12
9
13
SA302125-1117
SA302125-1117
R3/8-19 GAS con.
42,5
20,5
13,5
19
SA302125-1521
SA302125-1521
R1/2-14 GAS con.
45,5
20,5
15,5
22
SA302125-1617
SA302125-1617
R3/8-19 GAS con.
41,5
22
13,5
19
SA302125-1717
SA302125-1717
R3/8-19 GAS con.
41,5
22
13,5
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
302103 - CONNECTOR BARB HOSE - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
B225 - Male Hose Adaptor, Taper
AIRWORK
27.06.2022
102243 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
102111 - CONNECTOR MALE JIC - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
202178 - CONNECTOR MALE BSP - BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
302093 - CONNECTOR BARB HOSE - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
I.RCCC - Quick couplings / Cam & groove couplers C - TYPE HOSE END COUPLERS...
FG INOX
16.02.2017
AMN - Taper male stem adaptor NPT
FBO
06.05.2014
302114 - CONNECTOR BARB HOSE - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
YCPFPS - Hydraulic / Pneumatic Couplings - PT/PF Both-Side Threaded - Strai...
Misumi
30.06.2021
I.MH_G - ISO Threaded unions nipples Stainless steel 316 HEXAGON NIPPLES
FG INOX
16.02.2017
SJSRND - Brass Pipe Fittings -Brass- Steel Pipe Fitting -Hexagon Nipples-
Misumi
31.05.2023
I.AF_G - ISO Threaded unions HEXAGON BSP FEMALE HOSE BARBS Stainless steel...
FG INOX
16.02.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表