您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
213028 - RUN (ADJ) TEE MALE BSP - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/213028.prj},{NB=A213028-2320},{CODE=A213028-2320},{FILENAME=A213028-2320_00},{F=G5/8-14 A GAS},{F1=G5/8-14 A GAS},{F2=M20x1,5-6g},{B=36,5},{B1=36.5},{D=43},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A213028-1010
A213028-1010
G1/8-28 A GAS
G1/8-28 A GAS
M10x1-6g
22
22
27
14
A213028-1012
A213028-1012
G1/8-28 A GAS
G1/8-28 A GAS
M12x1,5-6g
24
24
315
17
A213028-1312
A213028-1312
G1/4-19 A GAS
G1/4-19 A GAS
M12x1,5-6g
27
27
315
17
A213028-1314
A213028-1314
G1/4-19 A GAS
G1/4-19 A GAS
M14x1,5-6g
27
27
315
19
A213028-1316
A213028-1316
G1/4-19 A GAS
G1/4-19 A GAS
M16x1,5-6g
28
28
37
22
A213028-1714
A213028-1714
G3/8-19 A GAS
G3/8-19 A GAS
M14x1,5-6g
29
29
34
19
A213028-1716
A213028-1716
G3/8-19 A GAS
G3/8-19 A GAS
M16x1,5-6g
29
29
37
22
A213028-1718
A213028-1718
G3/8-19 A GAS
G3/8-19 A GAS
M18x1,5-6g
29
29
38
24
A213028-2118
A213028-2118
G1/2-14 A GAS
G1/2-14 A GAS
M18x1,5-6g
34
34
41
24
A213028-2120
A213028-2120
G1/2-14 A GAS
G1/2-14 A GAS
M20x1,5-6g
34
34
43
27
A213028-2122
A213028-2122
G1/2-14 A GAS
G1/2-14 A GAS
M22x1,5-6g
34
34
43
27
A213028-2320
A213028-2320
G5/8-14 A GAS
G5/8-14 A GAS
M20x1,5-6g
36,5
36.5
43
27
A213028-2322
A213028-2322
G5/8-14 A GAS
G5/8-14 A GAS
M22x1,5-6g
37
37
46
27
A213028-2622
A213028-2622
G3/4-14 A GAS
G3/4-14 A GAS
M22x1,5-6g
41
41
46
27
A213028-2626
A213028-2626
G3/4-14 A GAS
G3/4-14 A GAS
M26x1,5-6g
41
41
50
36
A213028-2627
A213028-2627
G3/4-14 A GAS
G3/4-14 A GAS
M27x2-6g
41
41
50
32
A213028-3327
A213028-3327
G1"-11 A GAS
G1"-11 A GAS
M27x2-6g
46
46
52
32
A213028-3333
A213028-3333
G1"-11 A GAS
G1"-11 A GAS
M33x2-6g
46
46
53
41
A213028-4242
A213028-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
M42x2-6g
51
51
58
50
A213028-4848
A213028-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
M48x2-6g
59
59
67
55
SA213028-101410
SA213028-101410
G1/8-28 A GAS
G1/8-28 A GAS
M14x1,5-6g
27
27
31,5
19
SA213028-131813
SA213028-131813
G1/4-19 A GAS
G1/4-19 A GAS
M18x1,5-6g
29,5
29.5
39
24
SA213028-212626
SA213028-212626
G1/2-14 A GAS
G3/4-14 A GAS
M26x1,5-6g
38
41
50
36
SA213028-261826
SA213028-261826
G3/4-14 A GAS
G3/4-14 A GAS
M18x1,5-6g
41
41
44,5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
213017 - RUN (ADJ) TEE MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
07.05.2024
213062 - RUN (ADJ) TEE MALE BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
XTEV-..LR/SR - Male adaptor T connectors, sealing edge form B acc. DIN 3852...
EXMAR
28.03.2023
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
202409 - STRAIGHT UNION FITTING MALE/FEMALE BPS + BSP PORT FOR PRESSURE TES...
FOR Fittings
06.05.2024
702917 - MANOMETER CONNECTOR FEMALE BSPP - SWIVEL NUT DIN S
FOR Fittings
06.05.2024
702412 - MANOMETER CONNECTOR FEMALE BSPP - SWIVEL NUT DIN L
FOR Fittings
06.05.2024
102430 - CONNECTOR MALE JIC - SWIVEL FEMALE DIN 30° CONE 'L' SERIES
FOR Fittings
07.05.2024
213105 - RUN (ADJ) TEE MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.05.2024
XTEV-..L-NPT/S-NPT - Male adaptor T connectors NPT
EXMAR
03.03.2023
TE-M EO - EO Male stud run tee
Parker
31.05.2022
713025 - RUN (ADJ) TEE MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAININ...
FOR Fittings
07.05.2024
LEE-R EO - Adjustable locknut run tee
Parker
31.05.2022
ET EO - Swivel nut branch tee
Parker
11.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表