您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207128.prj},{NB=A207128-33},{CODE=A207128-33},{FILENAME=A207128-33_03},{F=G1\"-11 A GAS},{F1=G1\"-11 A GAS},{B=46},{D=61,5},{CH=41}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A207128-10
A207128-10
G1/8-28 A GAS
G1/8-28 A GAS
22,5
25,5
14
A207128-13
A207128-13
G1/4-19 A GAS
G1/4-19 A GAS
27
28
19
A207128-17
A207128-17
G3/8-19 A GAS
G3/8-19 A GAS
29
37
22
A207128-21
A207128-21
G1/2-14 A GAS
G1/2-14 A GAS
34
44,5
27
A207128-23
A207128-23
G5/8-14 A GAS
G5/8-14 A GAS
37
48,5
27
A207128-26
A207128-26
G3/4-14 A GAS
G3/4-14 A GAS
41
55,5
32
A207128-33
A207128-33
G1"-11 A GAS
G1"-11 A GAS
46
61,5
41
A207128-42
A207128-42
G1"1/4-11 A GAS
G1"1/4-11 A GAS
51
67
50
A207128-48
A207128-48
G1"1/2-11 A GAS
G1"1/2-11 A GAS
59
72
55
E207128-42
E207128-42
G1"1/2-11 A GAS
G1"1/2-11 A GAS
59
72
55
SA207128-1317
SA207128-1317
G1/4-19 A GAS
G3/8-19 A GAS
27
37
22
SA207128-1721
SA207128-1721
G3/8-19 A GAS
G1/2-14 A GAS
31,5
44
27
SA207128-2117
SA207128-2117
G1/2-14 A GAS
G3/8-19 A GAS
34
37
22
SA207128-2133
SA207128-2133
G1/2-14 A GAS
G1"-11 A GAS
41,5
61
41
SA207128-60
SA207128-60
G2"-11 A GAS
G2"-11 A GAS
70
84
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
207085 - 90° (ADJ) ELBOW MALE BSP - SWIVEL FEMALE BSP
FOR Fittings
06.05.2024
213084 - SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
9344 - FBSPP-FBSPP-FBSPP Tee
Brennan Industries
26.01.2021
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
207140 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
07.05.2024
211153- SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.05.2024
Model 5253 - Male / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
MJT*-0 - Tee
CKD
13.07.2023
207117 - 90° ELBOW UNION MALE BSP - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
07.05.2024
201045 - MALE PLUG BSP
FOR Fittings
06.05.2024
C6MK4 Adapter - Swivel nut elbow
Parker
31.05.2022
6501-FG - MP-FJS 90° Elbow
Brennan Industries
28.01.2021
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
EW EO - Swivel nut elbow
Parker
11.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表