您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
207029 - 90° (ADJ) ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207029.prj},{NB=A207029-2630},{CODE=A207029-2630},{FILENAME=A207029-2630_00},{F=G3/4-14 A GAS},{F1=1\"3/16-12 UN-2A},{B=42},{D=52},{CH=38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A207029-1011
A207029-1011
G1/8-28 A GAS
7/16-20 UNF-2A
22
26
14
A207029-1012
A207029-1012
G1/8-28 A GAS
1/2-20 UNF-2A
24
275
16
A207029-1312
A207029-1312
G1/4-19 A GAS
1/2-20 UNF-2A
27
315
16
A207029-1314
A207029-1314
G1/4-19 A GAS
9/16-18 UNF-2A
27
315
19
A207029-1319
A207029-1319
G1/4-19 A GAS
3/4-16 UNF-2A
28,5
365
22
A207029-1314F1
A207029-1314F1
G1/4-19 A GAS
9/16-18 UNF-2A
27
315
19
A207029-1714
A207029-1714
G3/8-19 A GAS
9/16-18 UNF-2A
29
335
19
A207029-1719
A207029-1719
G3/8-19 A GAS
3/4-16 UNF-2A
29
365
22
A207029-1722
A207029-1722
G3/8-19 A GAS
7/8-14 UNF-2A
34
43
27
A207029-2119
A207029-2119
G1/2-14 A GAS
3/4-16 UNF-2A
34
40
22
A207029-2122
A207029-2122
G1/2-14 A GAS
7/8-14 UNF-2A
34
43
27
A207029-2127
A207029-2127
G1/2-14 A GAS
1"1/16-12 UN-2A
39
49
32
A207029-2322
A207029-2322
G5/8-14 A GAS
7/8-14 UNF-2A
37
43
27
A207029-2622
A207029-2622
G3/4-14 A GAS
7/8-14 UNF-2A
41
455
27
A207029-2627
A207029-2627
G3/4-14 A GAS
1"1/16-12 UN-2A
41
49
32
A207029-2630
A207029-2630
G3/4-14 A GAS
1"3/16-12 UN-2A
42
52
38
A207029-2633
A207029-2633
G3/4-14 A GAS
1"5/16-12 UN-2A
43
52
38
A207029-3327
A207029-3327
G1"-11 A GAS
1"1/16-12 UN-2A
46
52
32
A207029-3333
A207029-3333
G1"-11 A GAS
1"5/16-12 UN-2A
46
52
38
A207029-3341
A207029-3341
G1"-11 A GAS
1"5/8-12 UN-2A
50
57
50
A207029-4233
A207029-4233
G1"1/4-11 A GAS
1"5/16-12 UN-2A
52
57
38
A207029-4241
A207029-4241
G1"1/4-11 A GAS
1"5/8-12 UN-2A
51
57
50
A207029-4248
A207029-4248
G1"1/4-11 A GAS
1"7/8-12 UN-2A
56
61
55
A207029-4848
A207029-4848
G1"1/2-11 A GAS
1"7/8-12 UN-2A
59
61
55
SA207029-1311
SA207029-1311
G1/4-19 A GAS
7/16-20 UNF-2A
27
31,5
14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
207205 - 90° (ADJ) ELBOW MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
107062 - 90° ELBOW MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
207106 - 90° ELBOW MALE BPS - MALE NTPT TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
207063- 90° (ADJ) ELBOW MALE METRIC - MALE METRIC WITH O.R. AND RETAINING ...
FOR Fittings
10.06.2024
107183 - 90° (ADJ) ELBOW SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
10.06.2024
23825 - Tapered roller bearing FAG single row
norelem
30.05.2024
Gems Sensors CAP-300 - Gems Sensors CAP-300
Gems Sensors
15.01.2020
Rotary elbow, male, cylindrical R31 F-NSF
Metalwork
21.07.2022
WEMTX Triple-Lok - Bulkhead union elbow
Parker
31.05.2022
C8OMLO O-Lok - Male stud elbow
Parker
31.05.2022
DGHD104-M EO - Elbow male stud ball bearing rotary union
Parker
31.05.2022
202002 - UNION BSP -BSP
FOR Fittings
06.06.2024
207140 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING...
FOR Fittings
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表