您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
205083 - 45° ELBOW MALE BSP -SWIVEL NUT BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/205083.prj},{NB=A205083-23},{CODE=A205083-23},{FILENAME=A205083-23_02},{F=G5/8-14 A GAS},{F1=G5/8-14 A GAS},{B=28},{D=41,5},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A205083-10
A205083-10
G1/8-28 A GAS
G1/8-28 A GAS
20
25,5
14
A205083-13
A205083-13
G1/4-19 A GAS
G1/4-19 A GAS
21
30
19
A205083-17
A205083-17
G3/8-19 A GAS
G3/8-19 A GAS
25
33
22
A205083-21
A205083-21
G1/2-14 A GAS
G1/2-14 A GAS
28
36,5
27
A205083-23
A205083-23
G5/8-14 A GAS
G5/8-14 A GAS
28
41,5
27
A205083-26
A205083-26
G3/4-14 A GAS
G3/4-14 A GAS
32
44,5
32
A205083-33
A205083-33
G1"-11 A GAS
G1"-11 A GAS
37
49,5
41
A205083-42
A205083-42
G1"1/4-11 A GAS
G1"1/4-11 A GAS
40
52
50
A205083-48
A205083-48
G1"1/2-11 A GAS
G1"1/2-11 A GAS
45
58
55
SA205083-60
SA205083-60
G2"-11 A GAS
G2"-11 A GAS
57
55
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表