您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202211.prj},{NB=SA202211-1713},{CODE=SA202211-1713},{FILENAME=SA202211-1713_03},{F=G3/8-19 A GAS},{F1=G1/4-19 A GAS},{A=37},{B=12},{D=17},{CH=22},{CH1=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A202211-1010
A202211-1010
G1/8-28 A GAS
G1/8-28 A GAS
30
9
15,5
14
14
A202211-1313
A202211-1313
G1/4-19 A GAS
G1/4-19 A GAS
36
11
17
19
19
A202211-1717
A202211-1717
G3/8-19 A GAS
G3/8-19 A GAS
39
12
19
22
22
A202211-2323
A202211-2323
G5/8-14 A GAS
G5/8-14 A GAS
51,5
16
23,5
27
27
A202211-2121
A202211-2121
G1/2-14 A GAS
G1/2-14 A GAS
46,5
14
21,5
27
27
A202211-3333
A202211-3333
G1"-11 A GAS
G1"-11 A GAS
65,5
19
30
41
41
A202211-2626
A202211-2626
G3/4-14 A GAS
G3/4-14 A GAS
53,5
16
26,5
32
32
A202211-4242
A202211-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
71
20
33
50
50
A202211-4848
A202211-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
76
22
37
55
55
A202211-4860
A202211-4860
G1"1/2-11 A GAS
G2"-11 A GAS
86
22
44
60
70
A202211-6060
A202211-6060
G2"-11 A GAS
G2"-11 A GAS
91
25
45,5
70
70
SA202211-1013
SA202211-1013
G1/8-28 A GAS
G1/4-19 A GAS
31,5
8
16,5
14
19
SA202211-1021
SA202211-1021
G1/8-28 A GAS
G1/2-14 A GAS
38,5
8
21,5
19
27
SA202211-1310
SA202211-1310
G1/4-19 A GAS
G1/8-28 A GAS
34,5
11
15,5
19
14
SA202211-1317
SA202211-1317
G1/4-19 A GAS
G3/8-19 A GAS
38
11
19
19
22
SA202211-1321
SA202211-1321
G1/4-19 A GAS
G1/2-14 A GAS
42,5
11
21,5
19
27
SA202211-1326
SA202211-1326
G1/4-19 A GAS
G3/4-14 A GAS
47,5
11
26,5
24
32
SA202211-1713
SA202211-1713
G3/8-19 A GAS
G1/4-19 A GAS
37
12
17
22
19
SA202211-1721
SA202211-1721
G3/8-19 A GAS
G1/2-14 A GAS
44
12
21,5
22
27
SA202211-1726
SA202211-1726
G3/8-19 A GAS
G3/4-14 A GAS
49,5
12
26,5
27
32
SA202211-2113
SA202211-2113
G1/2-14 A GAS
G1/4-19 A GAS
41,5
14
16,5
27
19
SA202211-2117
SA202211-2117
G1/2-14 A GAS
G3/8-19 A GAS
44
14
19
27
22
SA202211-2123
SA202211-2123
G1/2-14 A GAS
G1/4-19 A GAS
51,5
14
16,5
27
19
SA202211-2126
SA202211-2126
G1/2-14 A GAS
G3/4-14 A GAS
51,5
14
26,5
27
32
SA202211-2617
SA202211-2617
G3/4-14 A GAS
53,5
16
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202002 - UNION BSP -BSP
FOR Fittings
06.06.2024
302367 - UNION STRAIGHT FEMALE PORT BSP
FOR Fittings
06.06.2024
201045 - MALE PLUG BSP
FOR Fittings
06.06.2024
201122 - NUT
FOR Fittings
06.06.2024
202057 - BRAZE ON CONNECTOR MALE BSP
FOR Fittings
06.06.2024
302235 - UNION FEMALE BSP ISO 7-1 PORTS
FOR Fittings
10.06.2024
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.06.2024
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
210012 - 90° (ADJ) LONG ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
10.06.2024
213084 - SWIVEL NUT RUN TEE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
DKR ( ISO 12151-6 / ISO 8434-6)) - BSP Females 60° Cone
VOSS
13.03.2024
207085 - 90° (ADJ) ELBOW MALE BSP - SWIVEL FEMALE BSP
FOR Fittings
06.06.2024
202309 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 ...
FOR Fittings
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表