您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
110033 - 90° LONG ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/110033.prj},{NB=A110033-1226},{CODE=A110033-1226},{FILENAME=A110033-1226_00},{J=3/4-16 UNF-2A},{F=3/4-14 NPTF},{B=37},{C=82.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
A110033-0610
A110033-0610
7/16-20 UNF-2A
1/8-27 NPTF
22,5
39.5
A110033-0613
A110033-0613
7/16-20 UNF-2A
1/4-18 NPTF
27
52.5
A110033-0810
A110033-0810
1/2-20 UNF-2A
1/8-27 NPTF
24
41.5
A110033-0813
A110033-0813
1/2-20 UNF-2A
1/4-18 NPTF
27
52.5
A110033-1010
A110033-1010
9/16-18 UNF-2A
1/8-27 NPTF
27
48.5
A110033-1013
A110033-1013
9/16-18 UNF-2A
1/4-18 NPTF
27
52.5
A110033-1017
A110033-1017
9/16-18 UNF-2A
3/8-18 NPTF
28,5
61
A110033-1021
A110033-1021
9/16-18 UNF-2A
1/2-14 NPTF
31
73
A110033-1213
A110033-1213
3/4-16 UNF-2A
1/4-18 NPTF
31,5
61
A110033-1217
A110033-1217
3/4-16 UNF-2A
3/8-18 NPTF
31,5
61
A110033-1221
A110033-1221
3/4-16 UNF-2A
1/2-14 NPTF
34
73
A110033-1226
A110033-1226
3/4-16 UNF-2A
3/4-14 NPTF
37
82.5
A110033-1617
A110033-1617
7/8-14 UNF-2A
3/8-18 NPTF
36,5
68
A110033-1621
A110033-1621
7/8-14 UNF-2A
1/2-14 NPTF
36,5
73
A110033-1626
A110033-1626
7/8-14 UNF-2A
3/4-14 NPTF
39,5
82.5
A110033-2021
A110033-2021
1"1/16-12 UN-2A
1/2-14 NPTF
42
82.5
A110033-2026
A110033-2026
1"1/16-12 UN-2A
3/4-14 NPTF
42
82.5
A110033-2226
A110033-2226
1"3/16-12 UN-2A
3/4-14 NPTF
44
92
A110033-2526
A110033-2526
1"5/16-12 UN-2A
3/4-14 NPTF
46
98
A110033-2533
A110033-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
46
103
A110033-3233
A110033-3233
1"5/8-12 UN-2A
1"-11 1/2 NPTF
52
127
A110033-3242
A110033-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
52
127
A110033-3848
A110033-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
59
141
SA110033-2542
SA110033-2542
1"5/16-12 UN-2A
1"1/4-11 1/2 NPTF
50,5
127
SA110033-3248
SA110033-3248
1"5/8-12 UN-2A
1"1/2-11 1/2 NPTF
56
141
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
109008 - 90° LONG ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
107062 - 90° ELBOW MALE JIC - MALE BSPT TAPER ISO 7 PORTS
FOR Fittings
10.06.2024
LB Conduit Body, Form 8
ABB Installation Products
09.03.2023
KFW - Swivel Long Elbow
SMC
28.09.2023
110011 - 90° (ADJ) LONG ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING ...
FOR Fittings
10.06.2024
110044 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
10.06.2024
107051 - 90° ELBOW MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
RA38 - Elbow reduction male-male
C Matic
11.03.2021
107127 - 90° ELBOW MALE JIC - BUTTWELD
FOR Fittings
06.06.2024
Model 5252 - Female / female union 90° elbow (casting) - Stainless steel 31...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
109019 - 90° LONG ELBOW MALE JIC - MALE GAS TAPER ISO 7
FOR Fittings
10.06.2024
107084 - 90° ELBOW MALE JIC - FEMALE NPTF
FOR Fittings
06.06.2024
210001 - 90° (ADJ) LONG ELBOW MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 1192...
FOR Fittings
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表