您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
107161 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107161.prj},{NB=A107161-2027},{CODE=A107161-2027},{FILENAME=A107161-2027_01},{J=1\"1/16-12 UN-2A},{F=M27x2-6g},{B=42},{C=51.5},{CH=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A107161-0610
A107161-0610
7/16-20 UNF-2A
M10x1-6g
22,5
27.5
14
A107161-0612
A107161-0612
7/16-20 UNF-2A
M12x1,5-6g
27
31.5
17
A107161-0810
A107161-0810
1/2-20 UNF-2A
M10x1-6g
24
28
14
A107161-0812
A107161-0812
1/2-20 UNF-2A
M12x1,5-6g
27
31.5
17
A107161-0814
A107161-0814
1/2-20 UNF-2A
M14x1,5-6g
27
32.5
19
A107161-1014
A107161-1014
9/16-18 UNF-2A
M14x1,5-6g
27
32.5
19
A107161-1016
A107161-1016
9/16-18 UNF-2A
M16x1,5-6g
28,5
36.5
22
A107161-1216
A107161-1216
3/4-16 UNF-2A
M16x1,5-6g
31,5
36.5
22
A107161-1218
A107161-1218
3/4-16 UNF-2A
M18x1,5-6g
31,5
39.5
24
A107161-1218FM
A107161-1218FM
3/4-16 UNF-2A
M18x1,5-6g
31,5
39.5
24
A107161-1618
A107161-1618
7/8-14 UNF-2A
M18x1,5-6g
36,5
41.5
24
A107161-1622
A107161-1622
7/8-14 UNF-2A
M22x1,5-6g
36,5
43
27
A107161-2022-V
A107161-2022-V
1"1/16-12 UN-2A
M22x1,5-6g
42
45.5
27
A107161-2022
A107161-2022
1"1/16-12 UN-2A
M22x1,5-6g
42
45.5
27
A107161-2027
A107161-2027
1"1/16-12 UN-2A
M27x2-6g
42
51.5
32
A107161-2527
A107161-2527
1"5/16-12 UN-2A
M27x2-6g
46
55
32
A107161-2533
A107161-2533
1"5/16-12 UN-2A
M33x2-6g
46
55
41
A107161-3242
A107161-3242
1"5/8-12 UN-2A
M42x2-6g
52
60
50
A107161-3848
A107161-3848
1"7/8-12 UN-2A
M48x2-6g
59
67
55
SA107161-0614
SA107161-0614
7/16-20 UNF-2A
M14x1,5-6g
27
32.5
19
SA107161-1012
SA107161-1012
9/16-18 UNF-2A
M12x1,5-6g
27
32,5
17
SA107161-1018
SA107161-1018
9/16-18 UNF-2A
M18x1,5-6g
29
39,5
24
SA107161-1214
SA107161-1214
3/4-16 UNF-2A
M14x1,5-6g
31,5
35.5
19
SA107161-1214FM
SA107161-1214FM
3/4-16 UNF-2A
M14x1,5-6g
31,5
35.5
19
SA107161-1220
SA107161-1220
3/4-16 UNF-2A
M20x1,5-6g
34
43
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING...
FOR Fittings
07.05.2024
8280 - MJIS-MBSPT 90 Elbow
Brennan Industries
28.01.2021
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
107183 - 90° (ADJ) ELBOW SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
V87OMX Triple-Lok - 45° Male stud elbow
Parker
31.05.2022
C5OMX Triple-Lok - Male stud elbow
Parker
31.05.2022
102319 - CONNECTOR MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
102353 - CONNECTOR MALE JIC - MALE BSPP 60° ISO 8434-6 PORTS
FOR Fittings
07.05.2024
C3T4 Adapter - Male elbow
Parker
31.05.2022
1804 - MJ-Flange 90° Code 62
Brennan Industries
28.01.2021
FPAX-FL - Straight conduit fitting, straight flange
Flexicon
11.11.2020
107149 - 90° (SHORT ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R. ISO 6179 P...
FOR Fittings
07.05.2024
AMF 6985 - High Pressure Hose
AMF - ANDREAS MAIER Fellbach
11.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表