您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
107017 - 90° ELBOW MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/107017.prj},{NB=E107017-12},{CODE=E107017-12},{FILENAME=E107017-12_01},{J=3/4-16 UNF-2A},{J1=3/4-16 UNF-2A},{B=31,5},{C=35,5},{CH=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
B
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A107017-06
A107017-06
7/16-20 UNF-2A
7/16-20 UNF-2A
22,5
26
14
A107017-08
A107017-08
1/2-20 UNF-2A
1/2-20 UNF-2A
24
29,5
17
A107017-1019
A107017-1019
9/16-18 UNF-2A
1/2-20 UNF-2A
27
32
19
A107017-10
A107017-10
9/16-18 UNF-2A
9/16-18 UNF-2A
27
32
17
A107017-12
A107017-12
3/4-16 UNF-2A
3/4-16 UNF-2A
31,5
25
22
A107017-16
A107017-16
7/8-14 UNF-2A
7/8-14 UNF-2A
36,5
42
27
A107017-20
A107017-20
1"1/16-12 UN-2A
1"1/16-12 UN-2A
42
45,5
32
A107017-22
A107017-22
1"3/16-12 UN-2A
1"3/16-12 UN-2A
44
46,5
36
A107017-25
A107017-25
1"5/16-12 UN-2A
1"5/16-12 UN-2A
46
51,5
38
A107017-32
A107017-32
1"5/8-12 UN-2A
1"5/8-12 UN-2A
52
59,5
50
A107017-38
A107017-38
1"7/8-12 UN-2A
1"7/8-12 UN-2A
59
67
57
C107017-10
C107017-10
9/16-18 UNF-2A
9/16-18 UNF-2A
27
32
17
E107017-06
E107017-06
7/16-20 UNF-2A
7/16-20 UNF-2A
22,5
26
14
E107017-08
E107017-08
1/2-20 UNF-2A
1/2-20 UNF-2A
24
29,5
17
E107017-10
E107017-10
9/16-18 UNF-2A
9/16-18 UNF-2A
27
32
17
E107017-12
E107017-12
3/4-16 UNF-2A
3/4-16 UNF-2A
31,5
35,5
22
SA107017-1008
SA107017-1008
9/16-18 UNF-2A
1/2-20 UNF-2A
27
31
17
SA107017-1012
SA107017-1012
9/16-18 UNF-2A
3/4-16 UNF-2A
29
25
22
SA107017-1210
SA107017-1210
3/4-16 UNF-2A
9/16-18 UNF-2A
31,5
34
17
SA107017-1220
SA107017-1220
3/4-16 UNF-2A
1"1/16-12 UN-2A
36,5
31
32
SA107017-1612
SA107017-1612
7/8-14 UNF-2A
3/4-16 UNF-2A
36,5
39
22
SA107017-1620
SA107017-1620
7/8-14 UNF-2A
1"1/16-12 UN-2A
39,5
45,5
32
SA107017-1625
SA107017-1625
7/8-14 UNF-2A
1"5/16-12 UN-2A
42,5
36
38
SA107017-2012
SA107017-2012
1"1/16-12 UN-2A
3/4-16 UNF-2A
42
41
22
SA107017-2016
SA107017-2016
1"1/16-12 UN-2A
7/8-16 UNF-2A
42
31
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
107039 - 90° (ADJ) ELBOW MALE JIC - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
107006 - 90° ELBOW MALE JIC - JIC
FOR Fittings
06.05.2024
111001 - UNION TEE MALE JIC
FOR Fittings
06.05.2024
102023 - CONNECTOR MALE JIC - BSPP WITH O.R. AND RETAINING RING ISO 1179 PO...
FOR Fittings
07.05.2024
107095 - 90° ELBOW MALE JIC - FEMALE BSPP
FOR Fittings
06.05.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
6501-FG - MP-FJS 90° Elbow
Brennan Industries
28.01.2021
W EO - Union elbow
Parker
31.05.2022
102188 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
111012 - SWIVEL NUT BRANCH TEE MALE JIC
FOR Fittings
06.05.2024
105004 - 45° ELBOW UNION MALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
I.EQM - Double ring fittings MALE ELBOWS Stainless steel 316L
FG INOX
16.02.2017
107204 - 90° ELBOW SWIVEL FEMALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表