您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/103002.prj},{NB=A103002-20},{CODE=A103002-20},{FILENAME=A103002-20_03},{J=1\"1/16-12 UN-2A},{J1=1\"1/16-12 UN-2A},{A=78,5},{B=22},{D=45,5},{CH=36},{CH1=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A103002-06
A103002-06
7/16-20 UNF-2A
7/16-20 UNF-2A
52,5
14
31,5
17
17
A103002-08
A103002-08
1/2-20 UNF-2A
1/2-20 UNF-2A
52,5
14
31,5
19
19
A103002-12
A103002-12
3/4-16 UNF-2A
3/4-16 UNF-2A
62
17
37,5
24
24
A103002-16
A103002-16
7/8-14 UNF-2A
7/8-14 UNF-2A
69,5
19,5
41
30
30
A103002-10
A103002-10
9/16-18 UNF-2A
9/16-18 UNF-2A
55,5
14
33,5
22
22
A103002-25
A103002-25
1"5/16-12 UN-2A
1"5/16-12 UN-2A
80
23
45,5
41
41
A103002-20
A103002-20
1"1/16-12 UN-2A
1"1/16-12 UN-2A
78,5
22
45,5
36
36
A103002-22
A103002-22
1"3/16-12 UN-2A
1"3/16-12 UN-2A
79
22,5
45,5
38
38
A103002-32
A103002-32
1"5/8-12 UN-2A
1"5/8-12 UN-2A
84
24,5
46,5
50
50
A103002-38
A103002-38
1"7/8-12 UN-2A
1"7/8-12 UN-2A
89,5
27,5
47
55
55
A103002-50
A103002-50
2"1/2-12 UN-2A
2"1/2-12 UN-2A
106,5
34
54
70
70
SA103002-1006
SA103002-1006
9/16-18 UNF-2A
7/16-20 UNF-2A
53,5
14
31,5
22
17
SA103002-1612
SA103002-1612
7/8-14 UNF-2A
3/4-16 UNF-2A
66
19,5
37,5
30
24
A103002-1220
A103002-1220
3/4-16 UNF-2A
1"1/16-12 UN-2A
73
16,5
44,5
36
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MDKOJ (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone with O-Ring for Hos...
VOSS
13.03.2024
AGR ( ISO 12151-6 / ISO 8434-6) - BSP Males Cylindrical 60° Cone
VOSS
13.03.2024
N2427 - STDPIPE-MJIC Straight
Brennan Industries
26.01.2021
EAGF - Male adaptor nipples BSPP
EXMAR
02.06.2021
Model 5552 - Male BSPP threaded coupling, with smooth hose shank and collar...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
AGR F ( ISO 12151-6 / ISO 8434-6) - BSP Males Flat seat
VOSS
13.03.2024
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
102177 - CONNECTOR SWIVEL FEMALE JIC - MALE BSPP WITH O.R. AND RETAINING RI...
FOR Fittings
07.05.2024
DKJ 90 (ISO 12151-5 (ISO 8434-2)) - JIC Females 37° Cone
VOSS
13.03.2024
208008 - 90° BULKHEAD ELBOW MALE BSP -BSP
FOR Fittings
06.05.2024
WMTX Triple-Lok - Bulkhead union
Parker
31.05.2022
101099 - NUT
FOR Fittings
06.05.2024
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.05.2024
107028 - 90° (ADJ) ELBOW MALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 POR...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表