您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
S Cylinder - Standard cylinder double acting without attachment
SCHEMA
Double-acting standard cylinder
Standard cylinder double acting without attachment
Powered by
CAD模型選擇
{schema/standard_doppel/ohne_befest/s_cylinder_asmtab.prj},{NB=S634050(0)},{K=63},{S=40},{HUB=50},{ELX=210},{R=75},{U=23},{H=17},{G=G3/8\"},{M=25.0},{Y=50},{SF=28},{PN=250},{HUBST=0},{GNDM=18},{SX=50},{EX=190},{EX1=70},{UX=40.050},{UX1=43},{GX1=20},{RX=15},{RHX=25.38},{RHX1=28.00},{RHX2=3.67},{HO1=MIN},{HO2=MIN},{HO3=3.000},{SX1=35},{SX2=10},{SX3=MIN},{PPATH=parts/s_cylinder_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
K
Piston diameter
[mm]
S
Rod diameter
[mm]
EL
Installation length
[mm]
R
Tube diameter
[mm]
U
Rod protrusion
[mm]
H
Oil connection height
[mm]
G
Connection thread
ⁿ/ₐ
M
Oil connection distance
[mm]
Y
Connection distance rod side
[mm]
SF
Welding bevel
[mm]
GEW
Weight
[kg]
PN
Pressure nominal
[bar]
S251650
S251650
25
16
136
35
15
16
G1/4"
17.0
28
10
0.81
250
S322050
S322050
32
20
180
42
22
16
G1/4"
23.0
40
12
1.46
250
S352050
S352050
35
20
180
45
22
16
G1/4"
23.0
40
12
1.61
250
S402050
S402050
40
20
180
50
22
16
G1/4"
23.0
40
12
1.89
250
S402550
S402550
40
25
180
50
22
16
G1/4"
23.0
40
19
1.99
250
S502550
S502550
50
25
190
60
22
17
G3/8"
23.0
43
15
2.78
250
S503050
S503050
50
30
190
60
22
17
G3/8"
23.0
43
22
2.90
250
S603050
S603050
60
30
210
70
23
17
G3/8"
25.0
50
16
4.21
250
S603550
S603550
60
35
210
70
23
17
G3/8"
25.0
50
21
5.68
250
S604050
S604050
60
40
210
70
23
17
G3/8"
25.0
50
28
4.53
250
S633550
S633550
63
35
210
75
23
17
G3/8"
25.0
50
21
5.00
250
S634050
S634050
63
40
210
75
23
17
G3/8"
25.0
50
28
5.18
250
S634550
S634550
63
45
210
75
23
17
G3/8"
25.0
50
35
5.36
250
S703050
S703050
70
30
210
80
23
17
G3/8"
25.0
50
16
5.23
250
S703550
S703550
70
35
210
80
23
17
G3/8"
25.0
50
21
5.37
250
S704050
S704050
70
40
210
80
23
17
G3/8"
25.0
50
28
5.53
250
S803550
S803550
80
35
230
95
25
18
G1/2"
25.0
60
19
8.37
250
S804050
S804050
80
40
230
95
25
18
G1/2"
25.0
60
24
8.53
250
S805050
S805050
80
50
230
95
25
18
G1/2"
25.0
60
40
8.97
250
S905050
S905050
90
50
230
105
35
18
G1/2"
31.5
60
32
10.35
250
S1005050
S1005050
100
50
260
115
25
18
G1/2"
28.0
82
32
14.38
250
S1006050
S1006050
100
60
260
115
25
18
G1/2"
38.0
82
44
14.86
250
S1207050
S1207050
120
70
240
140
25
18
G1/2"
33.0
82
50
21.08
250
S1407550
S1407550
140
75
300
160
45
18
G1/2"
22.5
92
45
34.47
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STS Cylinder - Standard cylinder double acting with hydraulic rod ends
SCHEMA
28.04.2022
SQB Cylinder - Standard cylinder double acting with transverse bushing
SCHEMA
28.04.2022
SGS Cylinder - Standard cylinder double acting with fork
SCHEMA
28.04.2022
Serie 60 - Hydraulic cylinder according to ISO6022
Hainzl
09.12.2015
SFL Cylinder - Standard cylinder double acting with flat iron
SCHEMA
28.04.2022
ACDC2
A4Hydrauliek / Mures Hydraulici
31.08.2022
E Cylinder - Standard cylinder single acting without attachment
SCHEMA
28.04.2022
Rose bearing
Dictator
06.07.2021
NPB series - Mini cylinder
AirTAC
19.07.2022
GK - Hydraulic Swivel Head
Heiss
15.09.2017
Modèle 93-081 - Unité linéaire tubulaire carrée avec filetage à droite - Ax...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
AC-A1 - Knuckle Bracket
SMC
10.11.2021
EA..D
Fluro
20.09.2021
SGS - rod eye
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表